Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

2-Wire Loop Powered Display

TX03   
1 year warranty NEW! CE
 
2-Wire Loop Powered Display
TX03:2-Wire Loop Powered Display
Click for larger image.
   
$ 95.00  TX03
4 to 20 mA, 2-Wire Output
High Accuracy and Stability
3 Display Mode
16 Bit ADC MCU Inside
34 Optional Units
Pressure, Temperature, pH and more
LCD Backlight Display

View related products - Transmitters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The TX03 2-wire loop powered display is fit for all of pressure, differential pressure, flow, PH, temperature, acceleration and more. The LCD backlight display can be visible in dark environments. LCD schedule shows the value measured in real time, and it will flash to alarm. The three button feature allows the user to program the zero, span, unit, decimal digits, damping and alarm point. Instead of the potentiometer, no additional power supply is required.

SPECIFICATIONS
Technical Data Display
Type:
Visible range 32.5 x 22.5 mm (1.3 x 0.9"); 5-digit, 7 segment main display, digit height 8 mm (0.3"), 8-digit 14-segment add display, digit height 5 mm (0.2"); 52 bars meter with 2% resolution
Range: -1.9.9.9.9. to 9.9.9.9.9.
Accuracy: 0.1% ±1 digit
Digital Damping: 0 to 100 s (step 0.1 s)
Units: mA, us, ms, s, pH, psi, MPa, bar, KPa, mbar, Pa, % Supply
Supply: Not required, 4 to 20 mA loop powered
Voltage Drop: ≤3.5V, LCD can work on 3 mA

Electrical Protection
Short-Circuit Protection:
Permanent
Reverse Polarity Protection: Max current approx 200 mA

Ambient Temperatures
Operating:
-20 to 70°C (-4 to 158°F)
Storage: -30 to 85°C (-22 to 185°F)
Display Housing: ABS
Weight: Approx 28 g (0.99 oz)
Ingress Protection: IP65 (when mounted)
Color of Housing: Black
Dimensions: 54 H x 8.3 mm D (2.13 x 0.32")


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 TX03 In Stock   $95.00    Loop powered display  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with a operator’s manual.

   
Keywords:2-Wire Loop Powered Display