1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Isolated 4 to 20 mA Transmitters For Demanding Applications

TX1500 Series   
5 year warranty Made in the USA
 
Isolated 4 to 20 mA Transmitters
TX1500 Series:Isolated 4 to 20 mA Transmitters For Demanding Applications
Click for larger image.
   
$335.00  TX1506-1
Isolated to 1500 V rms
Two-Wire 4 to 20 mA Operation
9-50 V Compliance
Turndown Ratio to 10:1
NMV Protection to 120 Vac
-40 to +85°C (-40 to 185°F) Operation
Shock Resistance to 55 g
NEMA-4X Metal Case
Field-Scalable

View related products - Accessories

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

Unmatched Electrical Performance
Two-wire Operation Power is obtained directly from the 4 to 20 mA loop, with no need for separate power input. This simplifies field wiring and eliminates the possibility of noise pickup from power lines.

Isolation to 1500 V rms (2100 Vp)
This exceptionally high CMV rating from the input to the case or output eliminates the possibility of electrical ground loops between the signal source and the receiver. It also provides a high degree of protection for the receiver against electrical hazards, such as accidental contact between the signal source and an AC power line.

Turndown Ratio
Turndown ratio is defined as zero suppression divided by span. The exceptionally high 10:1 turndown ratio possible with the TX1500 Series indicates that wide zero offset can be combined with narrow signal span for closed loop control at high gain. The signal span can also be wide for control of batch operations, where a wide range of signal levels may be encountered over the entire batch cycle.

High Overvoltage Protection
Overvoltage of 120 Vac may be applied across the input or output leads for 1 minute in case of all models with voltage or thermocouple input. Reverse polarity of 400 Vp may be applied across the output leads indefinitely. These exceptionally high NMV overvoltage ratings provide further protection against possible electrical faults and wiring errors.

For complete product specifications see the detailed spec sheet


To Order (Specify Model Number)    
expand list What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the TX1501  TX1501 In Stock   $345.00    RTD (Pt100) or ohms (default cal. 0 to 850°C)  
Click to expand/minimize a list of what others bought with the TX1502A-J  TX1502A-J In Stock   $335.00    Type J thermocouple (default cal. 0 to 500°C)  
Click to expand/minimize a list of what others bought with the TX1502A-K  TX1502A-K In Stock   $335.00    Type K thermocouple (default cal. 0 to 800°C)  
    TX1502A-T In Stock   $335.00    Type T thermocouple (default cal. 0 to 400°C)  
    TX1502A-E In Stock   $335.00    Type E thermocouple (default cal. 0 to 500°C)  
    TX1504 In Stock   $335.00    Millivolt input 5 to 100 mV span (scalable)  
Click to expand/minimize a list of what others bought with the TX1505  TX1505 In Stock   $335.00    Current input (scalable) loop isolator  
    TX1506-1 In Stock   $335.00    500 mV to 5 Vdc input span  
    TX1506-2 In Stock   $335.00    5 V to 50 Vdc input span  
 Accessories
    DS 1 Week   $75.00    Downscale overrange (under 4 mA) (for TX1502A Series only)  
    CBP1 In Stock   $10.00    Plastic cover for screw-terminal barrier strip  
    MAT1 In Stock   $10.00    Adaptor plate, surface or 69.9 mm (2.75") relay track  
Click to expand/minimize a list of what others bought with the MDT1  MDT1 In Stock   $15.00    DIN rail clamp  
    EPH1-ATEX In Stock   $119.00    External single-height environmental enclosure, NEMA-7 and NEMA-4 rated. Includes MXS1 spring retainers (supplied with Demko/ATEX certificate).  
Click to expand/minimize a list of what others bought with the EPW2-ATEX  EPW2-ATEX In Stock   $179.00    External double-height environmental enclosure, with window for TX1500 Series transmitter on bottom and one TX83A loop-powered indicator on top. NEMA-7 and NEMA-4 rated. Includes MXS2 spring retainers (supplied with Demko/ATEX certificate).  
    MXS1 In Stock   $12.00    Replacement spring retainers for EPH1-ATEX or customer-supplied explosion-proof housing  
    MXS2 In Stock   $12.00    Replacement spring retainers for EPW2-ATEX or customer-supplied explosion-proof housing  
Click to expand/minimize a list of what others bought with the PSR-24S  PSR-24S In Stock   $60.00    Regulated power supply, 24 Vdc, 400 mA, screw terminal  
Click to expand/minimize a list of what others bought with the PSR-24L  PSR-24L In Stock   $60.00    Regulated power supply, 24 Vdc, 400 mA, UL, stripped leads  
    PSR-24L-230 In Stock   $60.00    Regulated power supply, 24 Vdc, 400 mA, stripped leads, 230 Vac input, CE  
Click to expand/minimize a list of what others bought with the PSU-93  PSU-93 In Stock   $40.00    Unregulated power supply, 16 to 23 Vdc, 300 mA max, screw terminal  
All dollar amounts on this site are shown in US currency.

 Note: For Special Options Consult Sales or Temperature Engineering for Availability & Pricing.
 Ordering Example: (1) TX1504 Millivolt input 5 to 100 mV span (scalable), $335.00

 Related Links - Manual, Related Products
 Product Manual
   Download TX1506 - 2-wire Transmitter, Voltage Input
   Download TX1505 - 2-wire Transmitter, Milliamp Input
   Download TX1504 - 2-wire Transmitter, Millivolt Input
   Download TX1502A-T - 2-wire Transmitter, Thermocouple, Type T
   Download TX1502A-K - 2-wire Transmitter, Thermocouple, Type K
   Download TX1502A-J - 2-wire Transmitter, Thermocouple, Type J
   Download TX1502A-E - 2-wire Transmitter, Thermocouple, Type E
   Download TX1501 - 2-wire Transmitter, RTD
 Related Products
TX69 TX69:
Universal Smart Transmitter
TX86 TX86:
Temperature Transmitter for Thermocouples, RTD's, Millivolt input and Resistance
   
Keywords:Isolated 4 to 20 mA Transmitters For Demanding Applications, Thermocouples, RTD or Ohms, Millivolts,Milliamps and Volts, clamp on flow meters digital temperature sensors precision potentiometers precision potentiometers

   Back to topBack to top