Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Radio Telemetry System for Strain Gages, Thermocouples and Voltage Signals

TX20B   
1 year warranty CE OmegaCare Made in the USA RoHS
 
TX20B:Radio Telemetry System for Strain Gages, Thermocouples and Voltage Signals
Click for larger image.
   
Eliminates Cumbersome Slip Ring Installation
Does Not Require FCC License
Small Size, Light Weight
Wireless Sensor Interface
Battery Powered or Induction Powered Models Available

View related products - Accessories

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

OMEGA's TX20B radio telemetry system is ideal for transmitting signals from sensors which are mounted on rotating shafts. The TX20B series miniature transmitters modulate sensor signals from thermocouples, voltage transducers, or strain gage bridge circuits onto a RF carrier and transmit them to a stationary receiver. The RX20B receiver demodulates the signal and converts it into a ±2 volt analog output. Two analog outputs signals are available simultaneously. A wide band output provides frequency response from dc to 1250 Hz. For maximum stability of the signal a filtered output is also available with a 0-10 Hz band width.
TX20B transmitters incorporate a crystal oscillator which is tuned to a specific frequency eliminating the need for tuning by the operator. Transmitter frequencies can be staggered allowing multiple transmitters to be operated in close proximity with no interference. Multi-channel receivers are available.
Transmitters are small enough in size to be taped or strapped to the rotating shaft and can be powered by a 9 V battery. For applications where continuous uninterrupted monitoring is necessary an inductively coupled power supply and transmitter are also available.
The TX20B operates in a band which does not require an FCC license.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 TX20B-S1    Consult sales   0.3 mV/V Strain gage transmitter RoHS compliant
 TX20B-S2    Consult sales   1.0 mV/V Strain gage transmitter RoHS compliant
 TX20B-S3    Consult sales   2.0 mV/V Strain gage transmitter RoHS compliant
 TX20B-S4    Consult sales   3.0 mV/V Strain gage transmitter RoHS compliant
 TX20B-E1    Consult sales   0.1V Voltage transmitter RoHS compliant
 TX20B-E2    Consult sales   1.0V Voltage transmitter RoHS compliant
 TX20B-E3    Consult sales   5.0V Voltage transmitter RoHS compliant
 TX20B-E4    Consult sales   10.0V Voltage transmitter RoHS compliant
 TX20B-J1    Consult sales   -17 to 93°C (0 to 200°F) Type J T/C transmitter RoHS compliant
 TX20B-J2    Consult sales   -17 to 204°C (0 to 400°F) Type J T/C transmitter RoHS compliant
 TX20B-J3    Consult sales   -17 to 427°C (0 to 800°F) Type J T/C transmitter RoHS compliant
 TX20B-J4    Consult sales   -17 to 538°C (0 to 1000°F) Type J T/C transmitter RoHS compliant
 TX20B-K1    Consult sales   -17 to 260°C (0 to 500°F) Type K T/C transmitter RoHS compliant
 TX20B-K2    Consult sales   -17 to 538°C (0 to 1000°F) Type K T/C transmitter RoHS compliant
 TX20B-K3    Consult sales   -17 to 816°C (0 to 1500°F) Type K T/C transmitter RoHS compliant
 TX20B-K4    Consult sales   -17 to 1093°C (0 to 2000°F) Type K T/C transmitter RoHS compliant
 Accessories (Clamp assemblies)
 TX-ICA-100    Consult sales   Clamp assembly for 25.4 (1) shafts, inductive RoHS compliant
 TX-ICA-125    Consult sales   Clamp assembly for 31.8 (11.4) shafts, inductive RoHS compliant
 TX-ICA-150    Consult sales   Clamp assembly for 38.1 (11.2) shafts, inductive RoHS compliant
 TX-ICA-175    Consult sales   Clamp assembly for 44.5 (13.4) shafts, inductive RoHS compliant
 TX-ICA-200    Consult sales   Clamp assembly for 50.8 (2) shafts, inductive RoHS compliant
 TX-ICA-250    Consult sales   Clamp assembly for 63.5 (21.2) shafts, inductive RoHS compliant
 TX-ICA-300    Consult sales   Clamp assembly for 76.2 (3) shafts, inductive RoHS compliant
 TX-ICA-400    Consult sales   Clamp assembly for 101.6 (4) shafts, inductive RoHS compliant
 TX-ICA-500    Consult sales   Clamp assembly for 127.0 (5) shafts, inductive RoHS compliant
 TX-ICA-600    Consult sales   Clamp assembly for 152.4 (6) shafts, inductive RoHS compliant
 TX-BCA-100    Consult sales   Clamp assembly for 25.4 (1) shafts, Battery Power RoHS compliant
 TX-BCA-125    Consult sales   Clamp assembly for 31.8 (11.4) shafts, Battery Power RoHS compliant
 TX-BCA-150    Consult sales   Clamp assembly for 38.1 (11.2) shafts, Battery Power RoHS compliant
 TX-BCA-175    Consult sales   Clamp assembly for 44.5 (13.4) shafts, Battery Power RoHS compliant
 TX-BCA-200    Consult sales   Clamp assembly for 50.8 (2) shafts, Battery Power RoHS compliant
 TX-BCA-250    Consult sales   Clamp assembly for 63.5 (21.2) shafts, Battery Power RoHS compliant
 TX-BCA-300    Consult sales   Clamp assembly for 76.2 (3) shafts, Battery Power RoHS compliant
 TX-BCA-400    Consult sales   Clamp assembly for 101.6 (4) shafts, Battery Power RoHS compliant
 TX-BCA-500    Consult sales   Clamp assembly for 127.0 (5) shafts, Battery Power RoHS compliant
 TX-BCA-600    Consult sales   Clamp assembly for 152.4 (6) shafts, Battery Power RoHS compliant
 {divder}    Consult sales   Receivers RoHS compliancy undetermined
 RX20B-M    Consult sales   Receiver for battery-powered systems RoHS compliant
 RX20B-I-M    Consult sales   Receiver for induction-powered systems RoHS compliant
 SL20    Consult sales   Stationary loop for induction-powered systems RoHS compliant
 RX24B-BP    Consult sales   4-channel plug-in receiver backplane RoHS compliant
 RX28B-BP    Consult sales   8-channel plug-in receiver backplane RoHS compliant
 RX22    Consult sales   Plug-in receiver module (battery transmitter) RoHS compliant
 RX22-I    Consult sales   Plug-in receiver module (induction transmitter) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1)
TX20B-
  
Option Descriptions
(1) Input Types and Ranges
  Select
S1 for Strain gage transmitter with 0.3 mV/V input range
S2 for Strain gage transmitter with 1.0 mV/V input range
S3 for Strain gage transmitter with 2.0 mV/V input range
S4 for Strain gage transmitter with 3.0 mV/V input range
E1 for Voltage transmitter with 0.1 V input range
E2 for Voltage transmitter with 1.0 V input range
E3 for Voltage transmitter with 5.0 V input range
E4 for Voltage transmitter with 10.0 V input range
J1 for Type J T/C transmitter with 0-200 °F input range
J2 for Type J T/C transmitter with 0-400 °F input range
J3 for Type J T/C transmitter with 0-800 °F input range
J4 for Type J T/C transmitter with 0-1000 °F input range
K1 for Type K T/C transmitter with 0-500 °F input range
K2 for Type K T/C transmitter with 0-1000 °F input range
K3 for Type K T/C transmitter with 0-1500 °F input range
K4 for Type K T/C transmitter with 0-2000 °F input range
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Radio Telemetry System for Strain Gages, Thermocouples and Voltage Signals, advanced hmi clamp on current meter detector sensors programmable logic controllers pdf weighing load cells