Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Universal Input Temperature Transmitter

TX86   
1 year warranty NEW! RoHS
 
Thermocouple Transmitter
TX86:Universal Input Temperature Transmitter
Click for larger image.
   
$ 365.00  TX86
Universal Input RTD, T/C, Ω, POT and mV
Models for 100, 200, 500, 1000 Ω, 0.00385 2- or 3-Wire RTD’s
Field Scalable
Programming by Push-Buttons on Front
Isolation 1000 VRMS Between Input and Output
Self-Diagnostic With Temp Drift Compensation
LED Display - High Brightness
Sensor O/C and S/C Detection
Solid State Relay Output

View related products - Temperature Sensors and Instruments

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The TX86 is a 2-wire Loop-Powered, Galvanic-Isolated, Programmable Universal Input Temperature Transmitter that is designed to be head-mounted, but can be standalone as well. It uses 16 bits A/D and D/A converters offering high accuracy with Linearized 4 to 20 mA or 20 to 4 mA outputs. Being a user-friendly rugged instrument, it displays the measured variable and has a SSR output. The TX86 has 3 push buttons on its front keyboard & a 4-digit 7-segment bright LED display module that indicates the values of the measured parameters during the Measuring Mode while also providing prompting and programming instructions during the setup and calibration mode routines. The 1000V AC galvanic isolation removes all ground loop effects. Three different engineering units (°C, °F and %), can be displayed and the chosen unit is highlighted by an associated LED lamp when in the measuring mode.

SPECIFICATIONS
Input Sensors Measured Range (°C) Minimum Span (°C)
K -100 to 1372 50
J -100 to 750 50
T -100 to 400 50
E -100 to 750 50
R 0 to 1700 50
N -100 to 1300 50
S 0 to 1700 50
B 400 to 1800 50
100PT -200 to 850 50
200PT -200 to 500 50
500PT -200 to 200 25
1000PT -200 to 200 25
Ni120 -80 to 260 50
Cu10 -100 to 260 50
Resistance 0 to 2000Ω 50Ω
Potentiometer 0 to 2000Ω 50Ω
mV (millivolts) -5 to +60 2 mV

General Performance: (@ 24 Vdc, 25°C ±2°C)
Loop Power: 12 to 30 Vdc, LED indicator reverse polarity protected 60 Vdc
Output: 4/20 mA calibrated; 3.8 to 20.5 mA linear
Resolution: 2uA
RTD Excitation Current: 30/150 uA ± 2%
Input Impedance: 1 MΩ, nominal
Maximum Load: 50 x (Vsupply – 12V) Ω
Accuracy: ± 0.2% of full scale input
Long-Term Stability: ± 0.15%/ year
Temp. Coefficient: ± 0.01%/°C (5 to 50°C)
Dampening Constant: Programmable
Configuration: Via 3 push-buttons on front
Solid State Relay Output: 30 mA maximum
Cold Junction Comp: ± 2°C max (5 to 50°C)
Power Supply Effect: Less than 0.01%/V
Input Protection: 40 Vdc maximum
Sensor Burnout: Upscale >21mA, downscale <3.8 mA
Isolation Rating: 1000V RMS continuous
Response Time: 1 second with dampening off
Power-on Response: Within 5 seconds
Ambient Temps: -20 to 70°C (-4 to 158°F) (storage and operation)
Relative Humidity: 20 to 90%, non-condensing
Dimensions: 62 Dia x 42 mm H (2.5 x 1.7")
Mounting: Head-mounted
Housing: Plastic, polycarbonate
Weight: 80 g (0.18 lb)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
Click to expand/minimize a list of what others bought with the TX86  TX86 In Stock   $365.00    Universal Input Transmitter RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PSR-24S  PSR-24S In Stock   $60.00    Regulated power supply, 24 Vdc, 400 mA, screw terminal RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PSR-24L  PSR-24L In Stock   $60.00    Regulated power supply, 24 Vdc, 400 mA, UL, stripped leads RoHS compliancy undetermined
    PSR-24L-230 In Stock   $60.00    Regulated power supply, 24 Vdc, 400 mA, stripped leads, 230 Vac input, CE RoHS compliancy undetermined
Click to expand/minimize a list of what others bought with the PSU-93  PSU-93 In Stock   $40.00    Unregulated power supply, 16 to 23 Vdc, 300 mA max, screw terminal RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) TX86 Universal Input Transmitter, $365.00

   
Keywords:Universal Input Temperature Transmitter, air flow anemometer cfm meter potentiometer sensor wet bulb humidity