Ultra-Miniature Thermocouple or RTD Temperature Transmitters |
| TX93A and TX94A |
|
 |
|
Miniature Thermocouple or RTD Temperature Transmitters
 |
| Click for larger image. |
|
|
|
|
| |
±0.1% FS Accuracy
|
| |
4 to 20 mA DC Output
|
| |
Only 35.6 mm (1.4") Diameter
|
| |
Upscale Break Protection
|
| |
J, K, T, or E Thermocouple Input
|
| |
100 Ω Platinum RTD Input
|
View related products - Transmitters
|
| |
|
|
|
 |
OMEGA® ultra-miniature
temperature transmitters convert
millivolt inputs from thermocouples
or resistance from RTDs into
4 to 20 mA outputs. Transmitters
are available in color-coded
enclosures covering the four most
popular thermocouple types (J, K, T,
and E) as well as three-wire 100 Ω
platinum RTDs.
Featuring state-of-the-art integrated
circuits and electronic design, these
ultra-compact transmitters have a
diameter of only 35.6 mm (1.40")
and are designed to fit inside many
compact thermowell protection
heads, such as the OMEGA® NB2.
TX93A and TX94A transmitters can
eliminate long runs of costly field
wiring in a variety of applications.
A stable 4 to 20 mA output signal is
produced proportional to the
transmitter’s specific input type and
calibrated temperature range (see
Range Code table, right).
Adjustability of ±25% for zero and
span is provided to facilitate some
rangeability. The transmitted signal
eliminates noise pickup, voltage drops,
and multiple cold junction errors, and it
requires only a twisted pair of copper
wires for loop connections.
All models and ranges of these
ultra-miniature transmitters are
available with fully epoxy-potted
electronics (specify “-P” option),
which give ultimate protection in
extreme environments.
|
| |
 |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: (1) Thermocouple models, output proportional to mV output of thermocouple. Not linearized to temperature. (2) Non-isolated unit for use with ungrounded probes. (3) Each unit supplied with complete operator’s manual.
Ordering Example: (1) TX93A-J4 J4, type J, transmitter with -18 to 260°C (0 to 500°F) range = $74.00
|
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Transmitter Type
|
| |
Select TX93A for Thermocouple transmitter TX94A for RTD transmitter
|
(2)
|
Sensor Type and Temperature Range
|
| |
Select J1 for J Thermocouple -40 to 49°C (-40 to 120°F) E1 for E Thermocouple -40 to 49°C (-40 to 120°F) J2 for J Thermocouple -18 to 93°C (0 to 200°F) K2 for K Thermocouple -18 to 93°C (0 to 200°F) T2 for T Thermocouple -18 to 93°C (0 to 200°F) E2 for E Thermocouple -18 to 93°C (0 to 200°F) J3 for J Thermocouple -18 to 149°C (0 to 300°F) K3 for K Thermocouple -18 to 149°C (0 to 300°F) T3 for T Thermocouple -18 to 149°C (0 to 300°F) E3 for E Thermocouple -18 to 149°C (0 to 300°F) J4 for J Thermocouple -18 to 260°C (0 to 500°F) K4 for K Thermocouple -18 to 260°C (0 to 500°F) T4 for T Thermocouple -18 to 260°C (0 to 500°F) E4 for E Thermocouple -18 to 260°C (0 to 500°F) J5 for J Thermocouple -18 to 399°C (0 to 750°F) K5 for K Thermocouple -18 to 399°C (0 to 750°F) E5 for E Thermocouple -18 to 399°C (0 to 750°F) J6 for J Thermocouple -18 to 538°C (0 to 1000°F) K6 for K Thermocouple -18 to 538°C (0 to 1000°F) E6 for E Thermocouple -18 to 538°C (0 to 1000°F) 1 for RTD -40 to 49°C (-40 to 120°F) 2 for RTD -18 to 93°C (0 to 200°F) 3 for RTD -18 to 149°C (0 to 300°F) 4 for RTD -18 to 260°C (0 to 500°F) 5 for RTD -18 to 399°C (0 to 750°F) 6 for RTD -18 to 538°C (0 to 1000°F)
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
TX94A - RTD Ultra-Mini Temperature Transmitter
|
|
Download
TX93A - 4-20 mA Ultra-Mini Temperature Transmitter
|
|
|
 |
 |
|
|
Keywords.:Xmitter Transmitter Thermocouple Loop Power
|
Back to top
|
|