Unregulated Power Supplies |
| U48Y40 |
|
 |
|
|
|
 |
OMEGA’s unregulated power supplies provide a low-cost solution to excitation problems. These power supplies will work with any pressure transducer that requires 48 Vdc excitation.
Specifications
Input:
U48Y40: 110 Vac
Operating Range: -10 to 65°C (14 to 150°F)
Output:
U48Y40: 48 Vdc, @400 mA
Dimensions:
U48Y40: 114 H x 130 W x 87 mm D (4.49 x 5.12 x 3.44")
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Each unit comes with complete operator’s manual. The U24Y101 is discontinued. Please see the U24Y175 as a possible replacement.
|
|
 |
|
 |
|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
U24Y175:
|
|
Regulated Power Supply for Transducers and Transmitters
|
 |
 |
|
|
|
 |
 |
|