1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

SINGLE HAIRPIN ELEMENT RADIANT PROCESS HEATERS

URAD Series   
Made in the USA RoHS
 
RADIANT PROCESS HEATERS
URAD Series:SINGLE HAIRPIN ELEMENT RADIANT PROCESS HEATERS
Click for larger image.
   
$330.00  U-RAD-2/120V
0.80 to 7.2 kW
120, 208, 240, 275, 480V
1500°F Max. Sheath Temperature A
3/8" Dia. Incoloy® Sheath
3.66 kW/ft2
Applications
• Roll heating
• Shrink fitting
• Pre-heating glass for polishing, drying and sterilizing
• Fast moving webs and other applications in which high temperatures will not damage the materials.

View related products - Radiant Heaters

Click to scroll below to order See Specs PDF

Features
Complete, ready-to-connect assembly with adjustable terminal housing, which permits easy interchange of elements to accommodate work of varying dimensions.
Power connections are made at one end, using high temperature wire.
Control. Radiant output may be accurately controlled with a temperature controller (See Section P).
Protective Grilles. Snap-in sections protect personnel and work from contact with hot elements.
Additional sizes and ratings are available. Contact OMEGALUX for price and availability.

Dimensions, A= Entire length, B= Heating element length

kW Volts Dim. In. Model No. Wt.
lbs.
Model No.
Optional Grille
Replacement
Elements
A B
0.8120123/485/16U-RAD-2/120V4GR-800UTU-2
0.8208123/485/16U-RAD-2V/208V4GR-800UTU-2V
0.8240123/485/16U-RAD-2/240V4GR-800UTU-2
1.1120157/8117/16U-RAD-3/120V5GR-800UTU-3
1.1208157/8117/16U-RAD-3V/208V5GR-800UTU-3V
1.1240157/8117/16U-RAD-3/240V5GR-800UTU-3
1.82082313/16193/8U-RAD-4V/208V7GR-2UTU-4V
1.82402313/16193/8U-RAD-4/240V7GR-2UTU-4
1.84802313/16193/8U-RAD-4/480V7GR-2UTU-4
2.5208311/42613/16U-RAD-5V/208V8GR-3UTU-5V
2.5240311/42613/16U-RAD-5/240V8GR-3UTU-5
2.5480311/42613/16U-RAD-5/480V8GR-3UTU-5
3208371/43213/16U-RAD-6V/208V10(2) GR-2UTU-6V
3240371/43213/16U-RAD-6/240V10(2) GR-2UTU-6
3480371/43213/16U-RAD-6/480V10(2) GR-2UTU-6
3.6208433/83815/16U-RAD-7V/208V12GR-4UTU-7V
3.6240433/83815/16U-RAD-7/240V12GR-4UTU-7
3.6480433/83815/16U-RAD-7/480V12GR-4UTU-7

Caution: Hazard of fire. These radiant heaters must not be operated in the presence of flammable vapors, gases or combustible materials, without proper ventilation and/or other safety precautions either in compliance with the National Fire Protection Bulletin 86A entitled "Ovens and Furnaces" or the authority having jurisdiction.



To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 U-RAD-2/120V In Stock   $330.00    Single U-shaped element with 0.8 kW, 120 Volts RoHS compliant
 U-RAD-2V/208V 5 Weeks   $330.00    Single U-shaped element with 0.8 kW, 208 Volts RoHS compliant
 U-RAD-2/240V 2 Weeks   $330.00    Single U-shaped element with 0.8 kW, 240 Volts RoHS compliant
 U-RAD-3/120V 2 Weeks   $365.00    Single U-shaped element with 1.1 kW, 120 Volts RoHS compliant
 U-RAD-3V/208V 6 Weeks   $365.00    Single U-shaped element with 1.1 kW, 208 Volts RoHS compliant
 U-RAD-3/240V 2 Weeks   $365.00    Single U-shaped element with 1.1 kW, 240 Volts RoHS compliant
 U-RAD-4V/208V 2 Weeks   $430.00    Single U-shaped element with 1.8 kW, 208 Volts RoHS compliant
 U-RAD-4/240V 2 Weeks   $430.00    Single U-shaped element with 1.8 kW, 240 Volts RoHS compliant
 U-RAD-4/480V 2 Weeks   $430.00    Single U-shaped element with 1.8 kW, 480 Volts RoHS compliant
 U-RAD-5V/208V 2 Weeks   $525.00    Single U-shaped element with 2.5 kW, 208 Volts RoHS compliant
 U-RAD-5/240V 2 Weeks   $525.00    Single U-shaped element with 2.5 kW, 240 Volts RoHS compliant
 U-RAD-5/480V 2 Weeks   $525.00    Single U-shaped element with 2.5 kW, 480 Volts RoHS compliant
 U-RAD-6/240V 2 Weeks   $600.00    Single U-shaped element with 3.0 kW, 240 Volts RoHS compliant
 U-RAD-6/480V 2 Weeks   $600.00    Single U-shaped element with 3.0 kW, 480 Volts RoHS compliant
 U-RAD-7V/208V 2 Weeks   $675.00    Single U-shaped element with 3.6 kW, 208 Volts RoHS compliant
 U-RAD-7/240V In Stock   $675.00    Single U-shaped element with 3.6 kW, 240 Volts RoHS compliant
 U-RAD-7/480V 2 Weeks   $675.00    Single U-shaped element with 3.6 kW, 480 Volts RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) U-RAD-2/120V single U-shaped element heater, 0.8 kW, 120 V, $330.00

   
Keywords:SINGLE HAIRPIN ELEMENT RADIANT PROCESS HEATERS

   Back to topBack to top