Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Non-Contact Infrared Temperature Sensor With Wireless Transmitter

UWIR-2-NEMA   
1 year warranty NEW! CE
 
UWIR-2-NEMA:Non-Contact Infrared Temperature Sensor With Wireless Transmitter
Click for larger image.
   
$ 285.00  UWIR-2-NEMA
-18 to 538°C (0 to 1000°F) Measurement Range
Adjustable Emissivity from 0.10 to 1.0
Free Software Converts Your PC Into a Multi- Channel Chart Recorder or Data Logger
One Receiver Works with Up to 48 Transmitters
Low Power Operation and Sleep Mode For Long Battery Life
Each Unit Transmits:Process Temperature, Ambient Temperature, Signal Strength and Battery Status
Interfaces with UWTC-REC1 For 48-Channel PC Chart Recording and Data Logging or UWTC-REC2 (48-Channel Industrial Transceiver with 1-Channel Analog Output and Alarm)

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGA’s new infrared sensor with wireless transmitter features a remote IR sensor and radio wireless transmitter in a NEMA enclosure. The miniature sensor head is ideal for measuring temperatures from -18 to 538°C (0 to 1000°F) in confined, hard-to-reach places and harsh environments.

The wireless transmitter is mounted in a NEMA-4 (IP65) plastic enclosure. When activated the unit will transmit readings continuously at pre-set time interval that was programmed by the user during the initial setup.

Each unit measures and transmits: IR sensor reading, ambient temperature, RF signal strength and battery condition to the host and is displayed on the PC screen in real time using the provided software. When used with host receiver UWTC-REC1, data from up to 48 wireless transmitters can be received and displayed. Each unit includes free software that converts your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spread sheet file. When used with the UWTC-REC2, wireless data from one transmitter can be retransmitted by a wired connection as a analog voltage, current or thermocouple signal to interface with a controller, PLC or data acquisition board.

The UWTC-REC4 is a DIN rail mount wireless receiver that works with up to 48 wireless transmitters, and provides up to 4 analog outputs, that can be used for meters, recorders/data loggers, PLCs or other instrumentation. The economical UWTC-REC6 is a compact wireless receiver that works with a single transmitter, and provides a single analog output signal.

SPECIFICATIONS
Temperature Range: -18 to 538°C (0 to 1000°F)
Accuracy: ±2% rdg or 2.2°C (4°F), whichever is greater (@ 22°C (72°F) ambient and emissivity ≥0.95)
Optical Field of View: 6:1 (distance/spot size)
Sensor Head Cable Extension: Up to 15 m (50') total
Repeatability: ±1% rdg
Spectral Response: 5 to 14 microns
Response Time: 100 ms (0 to 63% of final value)
Emissivity Range: 0.1 to 1.00, adjustable
Operating Temperature
   Wireless Transmitter: -10 to 70°C (14 to 158°F)
   Sensor Head: 0 to 70°C (32 to 158°F)
   Sensor Head with OS100-WC (Water Cooling Jacket): 0 to 200°C (32 to 392°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Water Flow Rate for OS100-WC: 0.25 GPM, room temperature
Thermal Shock: About 30 minutes for 25°C (77°F) abrupt ambient temperature change
Warm-Up Period: 3 minutes
Air Flow Rate (OS100-AP):1 CFM (0.5 L/s)
Dimensions: 63.5 L x 25.4 mm D (2.5 x 1")

Wireless Transmitter
Computer Interface: USB
Transmit Sample Rate: Programmable from 1 per minute to 30 per min (1 per 2 sec)
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link: Up to 120 m (400') outdoor line of sight; Up to 40 m (130') indoor/urban
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Requires Windows® 2000, XP or Vista operating system
Power: One 3.6V, lithium C cell (included)
Battery Life (Typical): 1.5 years @ 1 sample/minute reading rate @ 25°C
Enclosure: NEMA-4X (IP65) Polycarbonate
Dimensions:
   Enclosure: 80 L x 82 W mm (3.1 x 3.2")
   Sensor Head: 25.4 OD x 63.5 mm L (1 x 2.5")

Laser Sight Accessory (OS100-LS)
Wavelength (Color): 630 to 670 nm (red) Operating Distance (Laser Dot): Up to 9.1 m (30')
Max Output Optical Power: Less than 1 mW @ -6°C (22°F) ambient temperature
European Classification: Class 2, EN60825-1/11.2001
Max Operating Current: 45 mA @ 3 Vdc
FDA Classification: Complies with 21 CFR 1040.10, Class II laser product
Beam Diameter: 5 mm (0.20")
Beam Divergence: <2 mrad
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: Less than 95% RH, non-condensing
Power Switch: On/off slide switch on the battery pack
Power Indicator: Red LED
Power: Battery pack, 3 Vdc (consists of two 1.5 Vdc “AA” lithium batteries)
Dimensions: 38 Dia. x 50.8 mm L (1.5 x 2")


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the UWIR-2-NEMA  UWIR-2-NEMA In Stock   $285.00    Non-contact wireless infrared transmitter with remote sensor head  
Click to expand/minimize a list of what others bought with the UWTC-BATT-C  UWTC-BATT-C In Stock   $25.00    Replacement 3.6V lithium C battery  
    UWTC-CABLE In Stock   $5.00    Spare programing cable (one included with receivers)  
 Accessories
Click to expand/minimize a list of what others bought with the OS100-MB  OS100-MB In Stock   $20.00    Sensor head mounting bracket  
Click to expand/minimize a list of what others bought with the OS100-DR  OS100-DR In Stock   $25.00    DIN rail mounting adaptor  
Click to expand/minimize a list of what others bought with the OS100-WC  OS100-WC In Stock   $175.00    Sensor head water cool jacket, up to 200°C (392°F)  
Click to expand/minimize a list of what others bought with the OS100-AP  OS100-AP In Stock   $30.00    Sensor head air purge collar  
Click to expand/minimize a list of what others bought with the OS100-LS  OS100-LS In Stock   $175.00    Laser sighting accessory  
Click to expand/minimize a list of what others bought with the OS100-CA15FT  OS100-CA15FT In Stock   $35.00    Sensor head extension cable, 4.6 m (15')  
Click to expand/minimize a list of what others bought with the OS100-CA25FT  OS100-CA25FT In Stock   $45.00    Sensor head extension cable, 7.6 m (25')  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual, software, and 3.6V lithium C battery.

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe(please note CE compliance of the specific model for use in Europe).


 Related Links - Related Products
 Related Products
UWTC-REC1 and UWTC-REC2 UWTC-REC1 and UWTC-REC2:
Wireless Connector/Transmitter Receivers
UWTC-REC4 UWTC-REC4:
Wireless DIN Rail Mount Receivers with Analog Outputs
MWTC-REC6 & UWTC-REC6 MWTC-REC6 & UWTC-REC6:
Wireless Transceiver Module
   
Keywords:Non-Contact Infrared Temperature Sensor With Wireless Transmitter, pocket infrared thermometer rtd temperature chart temperature sensor control wireless sensors wireless temperature transmitter