OMEGA’s new infrared sensor
with wireless transmitter features a
remote IR sensor and radio wireless
transmitter in a NEMA enclosure.
The miniature sensor head is ideal
for measuring temperatures from
-18 to 538°C (0 to 1000°F) in
confined, hard-to-reach places and
harsh environments. The wireless
transmitter is mounted in a
NEMA 4X (IP65) plastic enclosure.
When activated the unit will transmit
readings continuously at pre-set time
interval that was programmed by the
user during the initial setup. Each unit
measures and transmits IR sensor
reading, ambient temperature, RF
signal strength and battery condition
to the host and is displayed on the PC
screen in real time. Each compatible
“UW” Series receiver includes free
software that converts your PC into
a monitor, chart recorder, or data
logger. Readings can be saved and
later printed or exported to a
spreadsheet file.
Specifications Temperature Range: -18 to 538°C (0 to 1000°F) Accuracy @ 22°C (72°F) Ambient Temperature and Emissivity of 0.95 or Greater: ±2% rdg or 2.2°C (4°F), whichever is greater Optical Field of View: 6:1 (distance/ spot size) Sensor Head Cable: 1.8 m (6') standard; up to 15 m (50') total length capable Repeatability: ±1% rdg Spectral Response: 5 to 14 microns Response Time: 100 ms (0 to 63% of final value) Emissivity Range: 0.1 to 1.00, adjustable Operating Temperature Wireless Transmitter: -10 to 70°C (14 to 158°F) Sensor Head: 0 to 70°C (32 to 158°F) Sensor (-HT Model): 0 to 85°C (32 to 185°F) Sensor Head with OS100-WC (Water Cooling Jacket): 0 to 200°C (32 to 392°F) Operating Relative Humidity: Less than 95% RH, non-condensing Water Flow Rate (OS100-WC): 0.25 GPM, room temperature Thermal Shock: About 30 minutes for 25°C (77°F) abrupt ambient temperature change Warm-Up Period: 3 minutes Air Flow Rate (OS100-AP): 1 CFM (0.5 L/s) Battery Life (Typ): 3 years @ 1 sample/ minute reading rate @ 25°C (77°F) Laser Sight Accessory (OS100-LS)
Input: Infrared temperature Resolution: 1°C (1°F) Range of RF Link: Indoor/Urban: Up to 40 m (131') Outdoor Line of Sight: Up to 120 m (400') RF Output Power: 10 dBm (10 mW) Sample Rate: 2 sec to 2 min Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz direct sequence spread spectrum Outdoor Line of Sight: Up to 120 m (400') Wavelength (Color): 630 to 670 nm (red) Operating Distance (Laser Dot): Up to 9.1 m (30') Max Output Optical Power: Less than 1 mW @ -6°C (22°F) ambient temperature European Classification: Class 2, EN60825-1/11.2001 Max Operating Current: 45 mA @ 3 Vdc FDA Classification: Complies with 21 CFR 1040.10, Class II laser product Beam Diameter: 5 mm (0.20") Beam Divergence: <2 mrad Operating Temperature: 0 to 50°C (32 to 122°F) Operating Relative Humidity: Less than 95% RH, non-condensing Power Switch: On/off slide switch on the battery pack Power Indicator: Red LED Power: One 3.6V, lithium “C” cell battery (included) Dimensions: 145.8 L x 94.7 W x 50.8 mm H (5.74 x 3.73 x 2")
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with operator’s manual, antenna, and 3.6V lithium “C” battery. Please see PDF for additional receivers and accessories. Ordering Example: (1) UWTC-REC1 USB powered 48-channel transmitter receiver, $235.00, plus (1) UWIR-2A-NEMA Non-contact wireless infrared transmitter with NEMA enclosure and remote sensor, 1.8 m (6') cable, $355.00, $235.00 + 355.00 = $590.00
Keywords:Weather Resistant Non-Contact Infrared Temperature Sensor With Wireless Transmitter