The new UWPC wireless process transmitter converts
standard process signals (0 to 1V, 0 to 5V, 0 to 10V
and 4 to 20 mA) into a wireless signal that can be
transmitted up to 120 m (400'), eliminating the need for
wiring runs in a variety of environments.
The wall mountable UWPC transmits data at
preset intervals, selectable from 2 to 120 seconds.
Transmitted data includes the sensor reading, along
with RF signal strength and battery status.
The UWPC is compatible with the UWTC-REC family
of wireless receivers, which can accept signals from up
to 48 wireless transmitters, and display them on a PC.
Each compatible receiver includes free software that
converts your PC into a monitor, chart recorder or data
logger. Readings can be saved and later printed or
exported to a spreadsheet file.
Specifications Input Range: 0 to 1 Vdc, 0 to 5 Vdc, 0 to 10 Vdc or 4 to 20 mA Accuracy: ±0.04% of range Input Connection: M12 connector Transmit Sample Rate: Programmable from 1 sample/2 sec to 1 sample/120 sec Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum RF Output Power: 10 dBm (10 mW) Range of RF Link: Outdoor Line of Sight: Up to 120 m (400') Indoor/Urban: Up to 40 m (130’) RF Data Packet Standard: IEEE 802.15.4, open communication architecture Power: One 3.6V, lithium “C” cell battery (included) Battery Life (Typical): 3 years 1 sample/minute reading rate @ 25°C (77°F) Enclosure: NEMA 4 (IP65), polycarbonate Enclosure Dimensions: 145.8 L x 94.7 W x 50.8 mm H (5.74 x 3.73 x 2") Resolution: 14-bit, up to 4 decimals
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with antenna, 3.6V lithium “C” cell battery, and operator’s manual. Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe (please note CE compliance of the specific model for use in Europe). Please see PDF for additional receivers and accessories. Ordering Example: (1) UWPC-2A-NEMA-M12 Wireless process input transmitter with NEMA enclosure, $340.00, plus (1) UWTC-REC1 USB powered 48-channel transmitter receiver, $235.00, $340.00 + 235.00 = $575.00
Keywords:Weather Resistant Wireless Process Transmitter Voltage/Current Transmitter