Wireless pH/Temperature Transmitter |
| UWPH-2-NEMA |
|
 |
|
|
|
|
|
$
265.00
UWPH-2-NEMA
|
| |
0 to 14 pH and 0 to 100°C (32 to 212°F) Ranges
|
| |
Transmit pH and Temperature, Signal Strength and Battery Status in Real-Time
|
| |
Free Software Converts Your PC into a Multi-Channel Chart Recorder or Data Logger
|
| |
Low Power Operation and Sleep Mode for Long Battery Life
|
| |
Works with UWTC Series Wireless Temperature, RH, Infrared Temperature, and Process Transmitters for a Complete Wireless System
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
 |
OMEGA’s new wireless pH/temperature transmitter
features a high performance microprocessor based
wireless radio transmitter built into a NEMA enclosure.
Compatible with most pH probes with a BNC
connector, the UWPH provides fast, accurate
readings. For automatic temperature compensation,
the UWPH accepts a Pt100 RTD probe through a
standard (series T) connector. Configured through a
standard USB port, the UWPH can transmit data at
rates from 1 to 30 samples per minute. Each
transmitted reading includes the pH and temperature
data, along with RF signal strength and battery
condition to the host. Using the standard software
(included), this data can be displayed on screen in real
time. The software allows the user to use your PC as
a meter, chart recorder or data logger, so data can be
saved, or exported to a spreadsheet file.
Wireless Receivers
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
UWTC-REC6: economical single channel wireless receiver with single analog output
SPECIFICATIONS
pH Input
Input Range: 0 to 14 pH
Accuracy: ±0.1 pH
Resolution: 0.01 pH
Response Time: 2 sec max
Input Connection: BNC
Temperature Compensation: Automatic, 0 to 100°C (32 to 212°F)
RTD Temperature Input
Input Type: Pt100 O, 0.00385 curve
Range: 0 to 100°C (32 to 212°F)
Accuracy: ±1°C (1.8°F)
Resolution: 0.1°
Input Connection: TA3M receptacle;TA3F mating connector (included)
Computer Interface: USB
Transmit Sample Rate: Programmable from 2 sec to 2 min Radio Frequency (RF) Transceiver
Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
Outdoor Line of Sight: Up to 120 m (400')
Indoor/Urban: Up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Requires Windows® operating system
Power: One 3.6V, lithium “C” cell (included)
Battery Life (Typical): 3 years (at 1 sample/minute reading rate @ 25°C)
Enclosure: NEMA-4X polycarbonate
Enclosure Dimensions: 80 L x 82 mm W (3.15 x 3.23")
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: pH and RTD probes sold separately.
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe(please note CE compliance of the specific model for use in Europe).
Ordering Example: (1) UWPH-2-NEMA Wireless pH/temperature transmitter, $265.00, plus (1) UWTC-REC1 48-channel wireless receiver, with USB communications, $235.00, $265.00 + 235.00 = $500.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
UWTC Series:
|
|
Complete Wireless Thermocouple Connector System
|
 |
 |
|
 |
PRTF-10 Series:
|
|
General Purpose RTD Sensor Probe with PFA Insulated and Jacketed Cables
|
 |
 |
|
|
|
|
 |
UWTC-REC4:
|
|
Wireless DIN Rail Mount Receivers with Analog Outputs
|
 |
 |
|
|
|
|
 |
 |
|
|