Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wireless Relative Humidity/Temperature Transmitter

UWRH-2   
1 year warranty NEW! CE
 
Wireless Relative Humidity
UWRH-2:Wireless Relative Humidity/Temperature Transmitter
Click for larger image.
   
$ 169.00  UWRH-2
Measures Both Relative Humidity and Temperature in One Unit
Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
Low Power Operation and Sleep Mode For Long Battery Life
Transmits Relative Humidity, Ambient Temperature, Signal Strength and Battery Status in Real Time
Works with Any UWTC Series Wireless Receivers and Transceivers

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

OMEGAs new wireless relative humidity transmitter features a stand-alone, compact, battery powered design that transmits measurements back to a host receiver up to 120 m (400') away. When activated the wireless transmitter will transmit readings continuously at pre set time interval that was programmed by the user during the initial setup. Each unit measures and transmits: Relative Humidity Reading, Ambient Temperature, RF Signal Strength and Battery Condition to the receiver and is displayed on your PC screen in real time using the provided software. Each unit includes free software that converts your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spread sheet file.

The UWRH is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC3: 32-channel wireless receiver with ethernet for web-based temperature monitoring
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
UWTC-REC6: economical single channel wireless receiver with single analog output


SPECIFICATIONS
Temperature Range: -17 to 49°C (2 to 120°F)
Accuracy: ±1°C (±1.8°F)
Relative Humidity Range: 2 to 98% RH
Accuracy: ±2.5% RH from 20 to 80% RH; ±3.5% RH below 20 and above 80% RH@ 25°C (76°F)
Operating Environment: -10 to 70°C (14 to 158°F)
Computer Interface: USB, for initial programming/set-up (one interface cable included with receiver)
Transmit Sample Rate: Programmable from 1 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum.
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
Outdoor line of sight: up to 120 m (400')
Indoor/urban: up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Requires Windows® operating system
Battery: One 3.6V lithium, 2.4 Ah capacity (AA) (included)
Battery Life (Typical): 1 year (at 1 sample/min reading rate @ 25 (77°F))
Data Transmitted to Host: Relative humidity, ambient temperature, RF transmit strength and battery condition
Dimensions: 100 L x 50 W x 25 mm H (without antenna) (4 x 2 x 1")
Weight: 70 g (2.46 oz)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the UWRH-2  UWRH-2 In Stock   $169.00    Wireless RH/temperature transmitter  
Click to expand/minimize a list of what others bought with the UWRH-2-NEMA  UWRH-2-NEMA In Stock   $235.00    Wireless RH/temperature transmitter with NEMA enclosure  
 Accessories
Click to expand/minimize a list of what others bought with the UWTC-ANT-LR  UWTC-ANT-LR In Stock   $15.00    Optional high performance antenna (UWRH-2 only, standard with UWRH-2-NEMA)  
Click to expand/minimize a list of what others bought with the UWTC-BATT  UWTC-BATT In Stock   $15.00    Replacement battery for UWRH-2  
Click to expand/minimize a list of what others bought with the UWTC-BATT-C  UWTC-BATT-C In Stock   $25.00    Replacement battery for UWRH-2-NEMA  
    UWTC-CABLE In Stock   $5.00    Spare programing cable  
All dollar amounts on this site are shown in US currency.

 Note: Comes with one 3.6 V lithium battery, programming software, measurement and logging software, mounting bracket and complete operator’s manual.

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe(please note CE compliance of the specific model for use in Europe).

 Ordering Example: (1) UWRH-2 Wireless RH/temperature transmitter, $169.00,  plus (1) UWTC-REC1 12-channel receiver, $235.00,  plus (1) UWTC-BATT-HP Spare battery, $22.00, $169.00 + 235.00 + 22.00 = $426.00

 Related Links - Manual, Related Products
 Product Manual
   Download  UWTC/UWRTD Series Smart Connector(TM) - Wireless Thermocouple/RTD Connector/Transmitter & Receiver
   Download  UWRH-2-NEMA - Wireless Humidity/Temperature Transmitter
 Related Products
UWTC-REC1 and UWTC-REC2 UWTC-REC1 and UWTC-REC2:
Wireless Connector/Transmitter Receivers
UWTC-REC3 UWTC-REC3:
Wireless Transmitter Receiver for Web-Based Process Monitoring
UWTC-REC4 UWTC-REC4:
Wireless DIN Rail Mount Receivers with Analog Outputs
MWTC-REC6 & UWTC-REC6 MWTC-REC6 & UWTC-REC6:
Wireless Transceiver Module
   
Keywords:Wireless Relative Humidity/Temperature Transmitter, Relative Humidity, Relative Humidity Sensor, Relative Humidity Transmitter, Wireless, Relative Humidity, Wireless Relative Humidity, accelerometer motion sensor fan heaters humidity gauges indoor humidity chart indoor relative humidity chart