Wireless RH/Temperature Transmitter NEMA-4X Enclosure |
| UWRH-2-NEMA |
|
 |
|
|
|
|
|
$
235.00
UWRH-2-NEMA
|
| |
NEMA-4X (IP65) Weather Resistant Enclosure
|
| |
Measures Both Relative Humidity and Temperature in One Unit
|
| |
Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
|
| |
Low Power Operation and Sleep Mode For Long Battery Life
|
| |
Transmits Relative Humidity, Ambient Temperature, Signal Strength and Battery Status in Real Time
|
| |
Works with Any UWTC Series Wireless Receivers and Transceivers
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
 |
OMEGA’s new Wireless Relative Humidity transmitter features a stand-alone, compact, battery
powered NEMA design that transmits measurements back to a host receiver up to 120 m (400')
away. When activated the wireless transmitter will transmit readings continuously at pre set time interval
that was programmed by the user during the initial setup. Each unit measures and transmits: Relative
Humidity Reading, Ambient Temperature, RF Signal Strength and Battery Condition to the
receiver and is displayed on your PC screen in real time using the provided software. Each unit
includes free software that converts your PC into a strip chart recorder or data logger
so readings can be saved and later printed or exported to a spread sheet file.
The UWRH is compatible with the UWTC-REC family of wireless receivers, which can accept signals from
up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display
and analog output. An analog output can be used to interface with a process controller, PLC or data
acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder
or data logger. Readings can be saved and later printed or exported to a spreadsheet file.
Wireless Receivers
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC3: 32-channel wireless receiver with ethernet for web-based temperature monitoring
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
UWTC-REC6: economical single channel wireless receiver with single analog output
SPECIFICATIONS
Temperature Range: -17 to 49°C (2 to 120°F)
Accuracy: ±1°C (±1.8°F)
Relative Humidity Range: 2 to 98% RH
Accuracy: ±2.5% RH from 20 to 80% RH; ±3.5% RH below 20 and above 80% RH@ 25°C (76°F)
Operating Environment: -10 to 70°C (14 to 158°F)
Computer Interface: USB, for initial programming/set-up (one interface cable included with receiver)
Transmit Sample Rate: Programmable from 1 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum.
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
Outdoor line of sight: up to 120 m (400')
Indoor/urban: up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software (Included Free): Requires Windows® operating system
Battery: One 3.6V lithium, 6.8 Ah capacity (C size) (included)
Battery Life (Typical): 3 year (at 1 sample/min reading rate @ 25 (77°F))
Data Transmitted to Host: Relative humidity, ambient temperature, RF transmit strength and battery condition
Dimensions: 80 L x 82 W x 50 mm H (without antenna) (3.15 x 3.22 x 1.97")
Weight: 70 g (2.46 oz)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Comes complete with one 3.6V lithium battery, programming software, measurement and logging software, mounting bracket and operator’s manual.
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe(please note CE compliance of the specific model for use in Europe).
Ordering Example: (1) UWRH-2-NEMA Wireless RH/temperature transmitter, $235.00, plus (1) UWTC-REC1 48-channel receiver, $235.00, plus (1) UWTC-BATT-C Replacement battery, $25.00, $235.00 + 235.00 + 25.00 = $495.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
UWTC-REC3:
|
|
Wireless Transmitter Receiver for Web-Based Process Monitoring
|
 |
 |
|
 |
UWTC-REC4:
|
|
Wireless DIN Rail Mount Receivers with Analog Outputs
|
 |
 |
|
|
|
|
 |
 |
|
|