Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Weather Resistant Wireless Relative Humidity/Temperature Transmitter

UWRH-2A-NEMA-M12 Series   
1 year warranty NEW! CE
 
UWRH-2A-NEMA-M12 Series:Weather Resistant Wireless Relative Humidity/Temperature Transmitter
Click for larger image.
   
$ 305.00  UWRH-2A-NEMA-M12
Transmits Data Wirelessly in Real-Time up to 120 m (400')
Weather Resistant NEMA 4X (IP65) Enclosure
Measures Both Relative Humidity and Temperature in One Unit
Low Power Operation and Sleep Mode For Long Battery Life
Transmits Relative Humidity, Ambient Temperature, Signal Strength and Battery Status in Real Time
Works with Any UWTC Series Wireless Receivers and Transceivers

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

OMEGA’s new wireless relative humidity transmitter features a stand-alone, compact, battery powered NEMA design that transmits measurements back to a host receiver up to 120 m (400') away. When activated the wireless transmitter will transmit readings continuously at pre-set time interval that was programmed by the user during the initial setup. Each unit measures and transmits relative humidity reading, ambient temperature, RF signal strength and battery condition to the receiver and is displayed on your PC screen in real time using the provided software. When used with host receiver UWTC-REC1, data from up to 48 wireless transmitters can be received and displayed. Each compatible receiver includes free software that converts your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spread sheet file. When used with host transceiver
UWTC-REC2, wireless data from one unit can be re-transmitted out of the receiver by a wired connection as a analog voltage or current signal to interface with a controller, PLC or data acquisition board.

Specifications
Temperature Range: -17 to 49°C (2 to 120°F)
Input Connection: M12 connector
Resolution: 1% RH, 0.1°C (0.1°F)
Relative Humidity Range: 2 to 98% RH
Accuracy: ±2.5% RH from 20 to 80% RH; ±3.5% RH below 20 and above 80% RH@ 25°C (76°F)
Operating Environment: -10 to 70°C (14 to 158°F)
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
    Outdoor Line of Sight: Up to 120 m (400')
    Indoor/Urban: Up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Battery: One 3.6V lithium, “C” cell battery (included)
Battery Life (Typical): 3 year at 1 sample/minute reading rate @ 25°C (77°F)
Data Transmitted to Host: Relative humidity, ambient temperature,
RF transmit strength and battery condition
Enclosure: Nema 4X (IP65) polycarbonate
Dimensions: 145.8 L x 94.7 W x 50.8 mm H (5.74 x 3.73 x 2")


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    UWRH-2A-NEMA-M12 2 Weeks   $305.00    Wireless RH/temperature transmitter with NEMA enclosure  
    UWRH-2A-NEMA-M12-CABLE 2 Weeks   $305.00    Wireless RH/temperature transmitter with NEMA enclosure, cable probe  
Click to expand/minimize a list of what others bought with the UWTC-REC1  UWTC-REC1 In Stock   $235.00    USB powered 48-channel transmitter receiver  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with operator’s manual, probe, antenna, and one 3.6V lithium “C” cell battery. Please see PDF for additional receivers and accessories.
 Ordering Example: (1) UWRH-2A-NEMA-M12  Wireless RH/temperature transmitter with NEMA enclosure, $305.00,  plus (1) UWTC-REC1  USB powered 48-channel transmitter receiver, $235.00, $305.00 + 235.00 = $540.00

   
Keywords:Weather Resistant Wireless Relative Humidity/Temperature Transmitter