Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Weather Resistant Temperature-to-Wireless

UWRTD-2A-NEMA Series   
1 year warranty NEW! CE
 
Weather Resistant Temperature-to-Wireless
UWRTD-2A-NEMA Series:Weather Resistant Temperature-to-Wireless
Click for larger image.
   
$ 250.00  UWRTD-2A-NEMA
Transmit RTD Data Wirelessly to a PC or the Internet
Weather Resistant NEMA 4X (IP65) Enclosure
0.00385 or 0.00392 Curve Pt100 Input
Transmit Data in Real-Time up to 120 m (400')
Each Wireless Connector Transmits Measured and Ambient Temperatures, Signal Strength and Battery Status in Real-Time
Compatible with UWTC-REC Wireless Receivers–Create 32- or 48-Channel Wireless Systems
Included Software Converts a PC into a Multi-Channel Chart Recorder or Data Logger

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The UWRTD-2A-NEMA and UWRTD-2A-NEMA-M12 weather resistant RTD-to-wireless transmitters are weather-resistant, battery powered units that transmit temperature data back to a host receiver up to 120 m (400') away. Compatible with both 0.00385 and 0.00392 curve Pt100 RTD sensors, the UWRTD will transmit the measured and ambient temperatures, along with RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from two seconds to two minutes. Data received by the UWTC-REC can be received and displayed on your computer, using the TC Central software included with each compatible receiver. TC Central software can turn your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spreadsheet file.

Specifications:
Input: 100 Ω Pt RTD; 0.00385 or 0.00392 curve; software selectable
Range:
    Pt100, 0.00385: -200 to 850°C (-328 to 1562°F)
    Pt100, 0.00392: -100 to 457°C (-148 to 854°F)
Accuracy: ±0.5°C (1.0°F)
Resolution: 1°C (1°F)
Operating Environment: -10 to 70°C (14 to 158°F)
Sensor Connection: Internal connection block or M12 connector
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
    Outdoor Line of Sight: Up to 120 m (400')
    Indoor/Urban: Up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Battery: One 3.6V lithium “C” cell battery (included)
Battery Life (Typical): 3 years at 1 sample/min reading rate @ 25°C
Data Transmitted to Host: Measured and ambient temperatures,
RF transmit strength and battery condition
Case: NEMA 4X (IP65) polycarbonate
Dimensions: 145.8 L x 94.7 W x 50.8 mm H (5.74 x 3.73 x 2")


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    UWRTD-2A-NEMA In Stock   $250.00    Wireless RTD transmitter with NEMA enclosure  
    UWRTD-2A-NEMA-M12 In Stock   $265.00    Wireless RTD transmitter with NEMA enclosure, M12 connector  
Click to expand/minimize a list of what others bought with the UWTC-REC1  UWTC-REC1 In Stock   $235.00    USB powered 48-channel transmitter receiver  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with antenna, NEMA case, transmitter, and 3.6V lithium “C” cell battery.
Please see PDF for additional receivers and accessories.
 Ordering Example: (1) UWRTD-2A-NEMA  Wireless RTD transmitter with NEMA enclosure, $250.00,  plus (1) UWTC-REC1  USB powered 48-channel transmitter receiver, $235.00, $250.00 + 235.00 = $485.00

   
Keywords:Weather Resistant Temperature-to-Wireless