Wireless RTD Probe/Transmitter Assembly for Use in Sanitary Applications |
| UWRTD-NB9W Series Temperature Sensors |
|
 |
|
|
|
|
|
$
390.00
UWRTD-NB9W-1PT316-14-4-B
|
| |
Stainless Steel Construction with White Polypropylene Transmitter Housing
|
| |
Complete, Ready to Install and Operate Assembly is Available With or Without 3-A Approved Thermowells for CIP (Clean-in-Place) Sanitary Applications
|
| |
Includes Probe and Wireless Radio Transmitter
|
| |
Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
|
| |
Interface up to 48 Different Wireless Transmitters With One Receiver
|
| |
Low Power Operation and Sleep Mode Allows for Long Battery Life
|
| |
Each Wireless Probe Assembly Transmits Process Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time
|
| |
Works with All OMEGA® UWTC Series USB or Web Enabled Ethernet Receivers and Wi Series Meter/ Controller/Scanner and DIN Rail Receivers
|
View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers
|
| |
|
|
|
 |
The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact,
battery-powered RTD connectors that transmit their readings back to a host receiver up to 120 m
(400') away. Units can be programmed in the field to accept 0.00385 or 0.00392 curve 3-wire,
100 Ω, Pt RTDs, so they can wirelessly transmit the measured temperature, along with the
connector ambient temperature, RF signal strength and battery condition to a remote host, such
as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from once every
two seconds to every 2 minutes.
The UWRTD is compatible with the UWTC-REC family of wireless receivers, which can accept signals from
up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display
and analog output. An analog output can be used to interface with a process controller, PLC or data
acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder
or data logger. Readings can be saved and later printed or exported to a spreadsheet file.
Wireless Receivers
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC3: 32-channel wireless receiver with ethernet for web-based temperature monitoring
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
UWTC-REC6: economical single channel wireless receiver with single analog output
SPECIFICATIONS
Probe Type/Sensor: Pt100, Class "A"
Input: 100 Ω Pt RTD; 0.00385 or 0.00392 curve; software selectable; 500 Ω and 1000 Ω elements also
available by special order
Range:
Pt100, 0.00385: -200 to 850°C (-328 to 1562°F)
Pt100, 0.00392: -100 to 457°C (-148 to 854°F)
Accuracy: ±0.5°C (1.0°F)
Resolution: 1°C (1°F)
Operating Environment: -10 to 70°C (14 to 158°F)
Sensor Connection: internal connection block
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum.
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
Outdoor line of sight: up to 120 m (400')
Indoor/urban: up to 40 m (130')
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Computer Interface: USB, for initial programming/set-up (one interface cable included with receiver)
Software (Included Free): Requires Windows® operating system
Battery: One 3.6V lithium, 8.5 Ah capacity (C size) (included)
Battery Life (Typical): 3 years (at 1 sample/min reading rate @ 25 (77°F))
Data Transmitted to Host: measured and ambient temperatures, RF transmit strength and battery condition
Probe Assembly: 304 SS or 316 SS
Protection Head: white polypropylene
Dimensions: 87 x 82 mm (3.4 x 3.2") head without antenna
Weight: 393 g (12.8 oz)
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe.
Ordering Example: (1) UWRTD-NB9W-1PT316-14-4-B Probe/transmitter assembly with 3-A thermowell, wireless RTD probe/transmitter assembly, 102 mm (4") long 0.00385 curve Pt100 probe with 6.35 mm (¼") diameter 316 stainless steel sheath, white polypropylene head with built-in wireless transmitter, $390.00,
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Sensor Type
|
| |
Select 1PT for 100 Ohm 0.00385 curve element 2PT for 100 Ohm 0.00392 curve element
|
(2)
|
Probe Sheath
|
| |
Select 304 for 304 SS Sheath 316 for 316 SS Sheath
|
(3)
|
Sheath Diameter
|
| |
Select 116 for 1/16 inch (1.59 mm) 18 for 1/8 inch (3.18 mm) 316 for 3/16 inch (4.78 mm) 14 for 1/4 inch (6.35 mm)
|
(4)
|
Probe Length
|
| |
Select 4 for 4 inch length 6 for 6 inch length 4-B for 4 inch length with 316 SS thermowell 6-C for 6 inch length with 316 SS thermowell
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
UWTC Series:
|
|
Complete Wireless Thermocouple Connector System
|
 |
 |
|
|
 |
UWTC-REC3:
|
|
Wireless Transmitter Receiver for Web-Based Process Monitoring
|
 |
 |
|
 |
UWTC-REC4:
|
|
Wireless DIN Rail Mount Receivers with Analog Outputs
|
 |
 |
|
|
|
|
 |
 |
|
|