1-888-TC-OMEGA (1-888-826-6342) US and Canada
US Flag
 Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation

Wireless RTD Transmitter - Polypropylene Construction Ideal for Wash-down, Outdoor, Sanitary or Marine Environments

UWRTD-S-2 Wireless Transmitter   
1 year warranty NEW! CE
 
UWRTD-S-2 Wireless Transmitter:Wireless RTD Transmitter - Polypropylene Construction Ideal for Wash-down, Outdoor, Sanitary or Marine Environments
Click for larger image.
   
$275.00  UWRTD-S-2
Industry Standard M12 Connection with Water Tight White Polypropylene Housing
Interfaces Directly with Any 3-Wire, Pt100 Ω, 0.00385 or 0.00392 Curve RTD Probe or Sensor (4-Wire Compatible)
Free Software Converts Your PC Into a Multi-Channel Chart Recorder or Data Logger
Interface Up to 48 Different Wireless Transmitters with One Receiver
Low Power Operation and Sleep Mode Allows for Long Battery Life
Each Wireless Unit Transmits Process Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time
Works with Every OMEGA® UWTC Series USB or Web Enabled Ethernet Receivers and Wi Series Meter/Controller/Scanner and DIN Rail Receivers

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

OMEGAs new wireless temperature transmitter features a standalone, compact, battery powered wireless RTD transmitter that sends readings back to a host receiver up to 120 m (400') away. Each unit can be programmed in the field to interface directly with any 3-wire Pt100 Ω, 0.00385 or 0.00392 style RTD probe or sensor. When activated the unit will transmit readings continuously at pre-set time intervals that were programmed by the user during the initial setup. Each unit measures and transmits: RTD input reading, ambient temperature, RF signal strength and battery condition back to the host and is displayed on the PC screen in real time using the free provided software.

Wireless Receivers
UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC3: 32-channel wireless receiver with ethernet for web-based temperature monitoring
UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
UWTC-REC6: economical single channel wireless receiver with single analog output

SPECIFICATIONS
Available Types: 100 Ω (standard), 500 Ω, 1000 Ω (special order)
RTD Measurement Range:
   0.00385: -200 to 850°C (-328 to 1562°F)
   0.00392: -100 to 457°C (-148 to 854°F)
RTD Measurement Accuracy: ±0.5°C (1°F) of reading
RTD Measurement Resolution: 1°C/1°F
Operating Environment: -10 to 70°C (14 to 158°F)
RTD Connection: Standard 4-wire M12 sensor connection cable, 2 m (6.5') (included)
Computer Interface: USB (one interface cable included with receiver)
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) Transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link: Up to 120 m (400') outdoor line of sight; up to 40 m (130') indoor/urban
Software (Included Free): Requires Windows® operating system
Internal Battery: Two 1.5 V lithium “AA”, field replaceable, (included)
Battery Life (Typical): 1.5 years (1 sample/minute reading rate @ 25°C (77°F))
Data Transmitted to Host: Process reading, ambient reading, transmit strength and battery condition
Dimensions: 51 D x 147 mm L (2" x 5.78")
Housing Material: White polypropylene
Mounting:Mounting bracket Included


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 UWRTD-S-2 In Stock   $275.00    Wireless RTD transmitter, polypropylene housing, M12 connection  
 Accessories
 MN1500-L In Stock   $6.90    Two "AA" 1.5 V lithium replacement batteries  
 UWTC-CABLE In Stock   $5.00    Spare programing cable (one provided with receivers)  
All dollar amounts on this site are shown in US currency.

 Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe.

 Related Links - Related Products
 Related Products
UWTC Series UWTC Series:
Complete Wireless Thermocouple Connector System
UWTC-REC1 and UWTC-REC2 UWTC-REC1 and UWTC-REC2:
Wireless Connector/Transmitter Receivers
UWTC-REC3 UWTC-REC3:
Wireless Transmitter Receiver for Web-Based Process Monitoring
UWTC-REC4 UWTC-REC4:
Wireless DIN Rail Mount Receivers with Analog Outputs
MWTC-REC6 & UWTC-REC6 MWTC-REC6 & UWTC-REC6:
Wireless Transceiver Module
   
Keywords:Wireless RTD Transmitter for Use in Sanitary Applications, i p transducers pressure vacuum gauges usb based data acquisition wireless rtd

   Back to topBack to top