Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Weather Resistant Temperature-to-Wireless Transmitters For Thermocouples

UWTC-2A-NEMA Series   
1 year warranty NEW! CE
 
UWTC-2A-NEMA Series:Weather Resistant Temperature-to-Wireless Transmitters For Thermocouples
Click for larger image.
   
$ 240.00  UWTC-2A-NEMA
Transmit Temperature Data Wirelessly to Your Computer or the Internet
Transmit up to 120 m (400')
Weather Resistant NEMA 4X (IP65) Enclosure
Software Selectable for 9 Thermocouple Input Types
Transmit Data in Real Time
Compatible with UWTC-REC Wireless Receivers
Low Power Operation and Sleep Mode

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The new OMEGA® weather resistant temperature-to-wireless transmitters are weather-resistant, battery-powered transmitters that transmit their readings back to a host receiver up to 120 m (400') away. UWTC units can be programmed for any of 9 thermocouple calibrations. The UWTC will transmit the measured and ambient temperatures, along with RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWTC to transmit your data at rates from 2 sec to 2 min. Data received by the UWTC-REC can be received and displayed on your computer, using the TC Central software included with eachcompatible receiver. TC Central software can turn your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spreadsheet file.

Specifications
Available Thermocouple Input Types: J, K, T, E, R, S, B, C or N
Thermocouple Measurement Range:
    J: -100 to 760°C (-148 to 1400°F)
    K: -100 to 1260°C (-148 to 2300°F)
    T: -200 to 400°C (-328 to 752°F)
    E: -200 to 1000°C (-328 to 1832°F)
    R: 260 to 1760°C (500 to 3200°F)
    S: 260 to 1760°C (500 to 3200°F)
    B: 870 to 1820°C (1598 to 3308°F)
    C: 0 to 2315°C (32 to 4200°F)
    N: -100 to 1260°C (-148 to 2300°F)
Accuracy:
    J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever is greater
    T, E, N: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater
    R, S, B, C: ±0.5% of full scale
Resolution: 1°C/1°F
Cold Junction Compensation (Automatic): -10 to 70°C (14 to 158°F)
Sensor Connection: Internal connection block
Operating Environment: -10 to 70°C (14 to 158°F)
Transmit Sample Rate: Programmable from 2 sec to 2 min
Radio Frequency (RF) transceiver Carrier: ISM 2.4 GHz, direct sequence spread spectrum
RF Output Power: 10 dBm (10 mW)
Range of RF Link:
    Outdoor Line of Sight: Up to 120 m (400')
    Indoor/urban: Up to 40 m (130’)
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Power: One 3.6V, lithium “C” cell battery (included)
Battery Life (Typical): 3 years at 1 sample/minute reading rate @ 25°C
Enclosure: NEMA 4X (IP65) Polycarbonate
Dimensions: 145.8 L x 94.7 W x 50.8 mm H (5.74 x 3.73 x 2")


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    UWTC-2A-NEMA 2 Weeks   $240.00    Weather resistant thermocouple-to-wireless transmitter with NEMA enclosure  
Click to expand/minimize a list of what others bought with the UWTC-REC1  UWTC-REC1 In Stock   $235.00    USB powered 48-channel transmitter receiver  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with antenna, 3.6V “C” battery, and operator’s manual.
Please see PDF for additional receivers and accessories.
 Ordering Example: (1) UWTC-2A-NEMA  Weather resistant thermocouple-to-wireless transmitter with NEMA enclosure, $240.00,  plus (1) UWTC-REC1  USB powered 48-channel transmitter receiver, $235.00, $240.00 + 235.00 = $475.00

   
Keywords:Weather Resistant Temperature-to-Wireless Transmitters For Thermocouples