Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wireless Transmitter Receiver for Web-Based Process Monitoring

UWTC-REC3   
1 year warranty NEW! CE
 
UWTC-REC3:Wireless Transmitter Receiver for Web-Based Process Monitoring
Click for larger image.
   
$ 285.00  UWTC-REC3
Connects Directly to Ethernet and Internet
Includes Embedded Web Server
Works with UWTC, UWRTD, UWRH, UWIR, and UWXL Series Wireless Transmitters
Alarms by E-mail or Text Message
No Special Software Required

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The OMEGA¨ UWTC-REC3 receiver lets you monitor and record temperature over an Ethernet network or the Internet without any special software-just your web browser. Each Receiver can directly support up to thirty-two (32) Thermocouples, RTD, Infrared and Humidity wireless Connectors / Transmitters. The receiver is an independent node on the network sending and receiving data in standard TCP/IP packets. It is easily configured from a web browser and can be password protected. The UWTC-REC3 can trigger an alarm if variables go above or below a setpoint that you can determine. Your alarm can be sent by e-mail to a single user or to a group distribution list, including text messages to Internet enable cell phones and PDA’s. The OMEGA Mail Notifier software is a free and easy-to-use program for this application.

The UWTC-REC3 receiver serves active web pages to display real time temperature readings and charts. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic. OMEGA offers a free, user-friendly program for logging data to Excel.

OMEGA offers an OPC Server software that makes it easy to integrate the UWTC-REC3 wireless receiver with many popular data acquisition and automation programs.

SPECIFICATIONS
Ethernet: 10Base-T (RJ45) IEEE 802.3
Supported Protocols: TCP/IP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet
LED Indicators: Network Activity, Network Link, Diagnostics, Receive and Power
Management: Device configuration and monitoring through embedded WEB server
Embedded WEB Server: Serves WEB pages (JAVA™ Applets) containing real-time data and live updated charts within definable time intervals
Power Input: 9 to 12 Vdc; Safety Qualifed AC Power Adaptor included
Power Consumption: 2.5 W max
Nominal Output: 9 Vdc @ 0.5 A
Input: 100 to 240 Vac, 50/60 Hz
Wireless Communication
Protocol: IEEE 802.15.4
Frequency: 2.4 GHz, 12 channels
Network Topology: Star topology
Range: The range depends on the specific Connector/Transmitter used.
Operating Temperature: 0 to 70°C (32 to 158°F), 90% RH non-condensing
Storage Temperature: -40 to 125°C (-40 to 257°F)
Agency Approval: FCC, EN300328
Software: The software packages available for the Wireless System products are iConnect (configuration software for the Ethernet interface), iLog(Excel-based software for automatic data logging), and Mail Notifier (email alarm notification software).

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe (please note CE compliance of the specific model for use in Europe).


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the UWTC-REC3  UWTC-REC3 In Stock   $285.00    32-channel wireless receiver/host with ethernet  
Click to expand/minimize a list of what others bought with the OPC-SERVER LICENSE  OPC-SERVER LICENSE In Stock   $295.00    license for OPC server software  
 Wireless Transmitters(see the Related Links section for addtional models)
Click to expand/minimize a list of what others bought with the UWTC-1  UWTC-1 In Stock   $135.00    Wireless thermocouple connector (standard distance)  
Click to expand/minimize a list of what others bought with the UWTC-2  UWTC-2 In Stock   $145.00    Wireless thermocouple connector (Extended distance)  
Click to expand/minimize a list of what others bought with the UWTC-2-NEMA  UWTC-2-NEMA In Stock   $175.00    Wireless Thermocouple Transmitter with NEMA Enclosure  
    UWRTD-1 In Stock   $135.00    Wireless RTD connector (standard distance)  
Click to expand/minimize a list of what others bought with the UWRTD-2  UWRTD-2 In Stock   $145.00    Wireless RTD connector (extended distance)  
    UWRTD-2-NEMA In Stock   $185.00    Wireless RTD Transmitter with NEMA Enclosure  
Click to expand/minimize a list of what others bought with the UWIR-2-NEMA  UWIR-2-NEMA In Stock   $285.00    Non-contact wireless infrared transmitter with remote sensor head  
Click to expand/minimize a list of what others bought with the UWRH-2  UWRH-2 In Stock   $169.00    Wireless RH/temperature transmitter  
Click to expand/minimize a list of what others bought with the UWRH-2-NEMA  UWRH-2-NEMA In Stock   $235.00    Wireless RH/temperature transmitter with NEMA enclosure  
    UWXL-24-TC In Stock   $395.00    Wireless thermocouple transmitter  
Click to expand/minimize a list of what others bought with the UWXL-24-RTD  UWXL-24-RTD In Stock   $395.00    Wireless RTD (Pt100) transmitter  
All dollar amounts on this site are shown in US currency.

 Note: Comes complete with AC adaptor, USB programming cable for transmitter, measurement/data logging software, and operator’s manual
 Ordering Example: (1) UWTC-REC3 2-channel receiver, $285.00,  plus (1) UWTC-1 thermocouple to wireless transmitter, $135.00, $285.00 + 135.00 = $420.00

 Related Links - Related Products
 Related Products
UWTC Series UWTC Series:
Complete Wireless Thermocouple Connector System
   
Keywords:Receiver Coordinator Wireless Transmitter Receiver for Web-Based Process Monitoring embedded webserver , ceramic heater opc hmi temperature and humidity chart recorders weather data logger