Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Wireless Receivers

8 Products
ZW-REC Wireless receiver/webserver for UW, ZW and XW transmitters

The ZW-REC connects to up to 255 wireless transmitters. View your data on the built in webpage. No PC required. OEG Compatible. Supports all XW, ZW and most UW transmitters

Alta Series Serial RS232/RS485 Modbus RTU Gateways

The Alta Serial Modbus Gateway allows you to connect up to 50 Alta Wireless sensors to an existing Modbus RTU Network. Integrate directly with your PLC or SCADA system

Alta Long Range Wireless IIoT Ethernet Gateways

Alta Ethernet Gateways connect up to 100 Alta wireless sensors to the cloud and work stand alone with no PC required. True plug & play with optional PoE for easy installation

UW Series USB Connected Wireless Receivers with Optional Outputs

UW Series wireless receivers support up to 48 UW series transmitters with available displays and analog 5V, 10V or 4-20mA outputs. Compatible with TC Central and OEG.

UW Series Wireless Receivers with 4 Outputs and 4 Alarms

UWTC-REC4 DIN Rail mountable wireless receivers have 4 Analog Outputs and 4 Alarms for standalone operation. Connect to a PC with TC Central to view up to 48 transmitters

OM-CP Wireless Receivers for OM-CP-RF and Thermalert Dataloggers

The OM-CP Wireless receiver allows you to connect your OM-CP-RF and OM-CP-Thermalert data loggers wirelessly to your PC. It may also be used as repeater for even greater range

UW Series Wireless Receivers with 4 Outputs and 4 Alarms

UWTC-REC4 DIN Rail mountable wireless receivers have 4 Analog Outputs and 4 Alarms for standalone operation. Connect to a PC with TC Central to view up to 48 transmitters

HOBO MX BLE Gateway - Aggregator

The HOBO MX Bluetooth Gateway is ideal for obtaining remote access to data from multiple HOBO MX data loggers monitoring conditions in nearby locations.

Wireless Receivers

Wireless receivers are an essential technology for a variety of industrial, commercial, and laboratory applications. These devices offer the ability to remotely monitor and control a system.

Omega Engineering offers a comprehensive selection of wireless receivers – each with its own unique set of features and benefits. For industrial applications such as monitoring temperature, humidity, and other environmental conditions, our Alta series of wireless receivers and Ethernet gateways provide a reliable connection to the cloud, with no need for a PC. Our OM-CP receivers and ZW-REC receivers provide a powerful and reliable connection to OM-CP-RF and Thermalert data loggers, making them ideal for monitoring data in a range of environments.

For laboratories, our UW series of wireless receivers offer support for up to 48 UW series transmitters, with available displays and analog outputs. This makes them ideal for monitoring the performance of laboratory equipment and for providing data to researchers.
Searching for your items
en-US
en
Save Configuration