Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Weighing and Counting Indicators

WM7400/WM7600 Series   
4 year warranty Made in the USA
 
WM7400/WM7600 Series:Weighing and Counting Indicators
Click for larger image.
   
$ 645.00  WM7600
All Stainless Steel Washdown Enclosure
16 Million Internal Counts
60 Updates per Second
Easy Setup and Operation
1-Button Counting
Automatic Sample Update for Higher Accuracy
%-Accuracy or %-Error Display (7600 only)
Full Numeric Keypad (7600 only)
2 Weighing Units (lb/kg or User Selectable)
Input and Display of Piece Weight, Tare Weight, 6-Digit ID Number, Sample Quantity and Gross/Net Weight (7600 only)
Bidirectional Digital Communications

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Related Items View a printer friendly page

The WM7400/WM7600 Series weighmeters provide fast, easy counting and weighing. Their 304 SS enclosure is designed for washdown applications and has an adjustable U-bracket for bench or wall mounting. On the sealed keypad, the user can perform complex functions with the push of a button. The WM7600 has time/date battery backup and audit trail accountability. Both models feature bidirectional RS232, RS485, RS422, and current loop communications.

SPECIFICATIONS
Input: 1, 2 or 3 mV/V
Excitation: 5 Vdc @ 120 mA
A/D Converter: 24 bits @ 60 updates per second
Power: 120 Vac, 50/60 Hz ±15% (EMI/RFI and transient protection standard)
Communications: 2 asynchronous serial data interfaces—RS232, RS485, RS422 and current loop fully addressable; time and date with battery backup (WM7600 Series); network addressable
Dimensions:
    Without U-Bracket: 254 W x 165 H x 102 mm D (10 x 6.5 x 4")
    With U-Bracket: 305 W x 178 H x 102 mm D (12 x 7 x 4")
Weighing: Maximum display of 99,999; stable to 1/20,000; 1/5000 for commercial installations
Counting: 1 part in 1 million
Display: 6-digit, 14.2 mm (0.56") green LED


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 WM7400 In Stock   $595.00    Weigh/counting meter  
 WM7600 In Stock   $645.00    Weigh/counting meter with expanded features  
All dollar amounts on this site are shown in US currency.

 Note: Comes with complete operators manual.
 Part Number Builder
(1) (2)
WM7
  
Option Descriptions
(1) Model
  Select
400 for Weigh/counting meter
600 for Weigh/counting meter with expanded features
(2) Options and Accessories
  Select
-220VAC for 220 Vac power
-AO for 0 to 10 Vdc 16-bit analog output
-SSR for Solid state relay option board
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download  WM7600 - Digital Weight Indicator
   Download  WM7400 - Digital Weight Indicator
 Related Products
LSC7000 LSC7000:
Platform Scales
Low Range for use with Remote Indicators
LSC6400 LSC6400:
Platform Scales, Powder Coated or Stainless Steel Deck
   
Keywords:High-Performance Weighing and Counting Indicators for Use with Load Cells and Scales, anemometer measurement automation solution