Modular Weather Station |
| WMS-16 |
|
 |
|
|
|
 |
The OMEGA® WMS-16 Modular Weather Station is a computerbased meteorological system designed as a “user friendly”
solution for data storage and real-time monitoring of weather conditions. The standard package includes: wind speed, wind
direction, air temperature, relative humidity for temp/humidity, barometric pressure, precipitation, data logging, tripod
and mast, solar radiation shield, cables and mounts. Additional sensor options include solar radiation, water or soil
temperature, auxiliary air temperature, or rain gauge upgrade.
The unique modular system design provides plug-and-play functionality for adding or replacing sensors. The WMS-16 is
supplied with an attractive desktop data acquisition module with a memory capacity of 128KB RAM (approximately 45 days
at 15 minute intervals with 6 sensors). The WMS-16D data acquisition module includes selectable averaging intervals,
12-bit analog conversion, 0.1% F.S. accuracy, 2 alarm outputs, and optional modem communications. The standard system
includes a 120 Vac power adaptor and RS232 serial port for connection to a personal computer. For outdoor or remote
applications, a NEMA 4X enclosure and rechargeable battery option is offered.
The optional software package provides a real-time text display, as well as a real-time graphical display, or an ASCII
row and column format may be selected. In addition, the data acquisition module is compatible with Windows HyperTerminal
software and other terminal programs.
The WMS-16 complete modular weather station includes the following:
• WMS-16D desktop data acquisition module
• WMS-16P 115 Vac power supply
• WMS-16-2E wind speed/direction sensor with 40 ft cable
• WMS-16TH outdoor temperature/RH sensor with 40 ft cable
• WMS-16THS solar radiation shield for the WMS-16TH
• WMS-16BP barometric pressure sensor with 18 in cable
• WMS-16RC rain gauge with mounting arm and 40 ft cable
• WMS-16TM 1.5 m (5 ft) tripod and 1.5 m (5 ft) sensor mast
SPECIFICATIONS
Data Acquisition Module
Reporting units: English or metric, all measurements
Operating power: 10 to 16 Vdc
Power consumption: 60 mA max
Serial port: 9-pin d-sub connector, selectable baud rate, flow control
Memory: 128 KB RAM, non-volatile (45 days at 15 minute intervals with 6 sensors)
Operating Temperature
Transducers: -40 to 60°C (-40 to 140°F)
Data acquisition module: -40 to 60°C (-40 to 140°F)
Timekeeping Format: MM/DD and HH:MM
Accuracy: ±30 seconds/month
Barometric Pressure
Range: 28.25 to 30.75 inches Hg
Measurement span: 2.50 inches Hg (85 hpa)
Resolution: ±0.01 inch Hg or ±0.3 hpa
Altitude offset: 0 to 10,000 feet, screwdriver adjustable
Absolute Accuracy: 0.05 inches Hg
Wind Speed
Range: 0 to 125 mph (0-57 m/s)
Resolution: >0.1 mph
Accuracy: ±3% for sustained 2 second average
Starting threshold: 0.8 mph
Time constant: 2 seconds
Wind Direction
Range: 0-360°
Resolution: >1%
Accuracy: ±3%
Starting threshold:
WMS-16-2E: 1.2 mph
WMS-16-5E: 0.5 mph
Temperature
Range: -40 to 60°C (-40 to 140°F)
Resolution: >0.1° F
Accuracy: ±1°F
Relative Humidity
Range: 0 to 100% RH
Accuracy: ±3% midscale, ±6% @ 20% & 90% RH
Rain Gauge
Resolution: 0.01"/tip
Accuracy: ±2% up to 3"/hour
Max rate: Unlimited
Solar Radiation (Optional)
Sensor: Photodiode detector
Spectral Response: 0.4 to 1.1 microns
Sensitivity: 100 mV/1000 w/m² approx
Accuracy: ±5%
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: * Note: Standard length for all cables between base unit and sensors are 40 feet. To order items with longer cable length add a suffix "–Xft" where X is length in feet, and add $1 per cable per foot per sensor. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) WMS-16 Modular Weather Station, $2390
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
WMS-16 - Complete Weather Station
|
|
Download
WMS-16STR - Optional Win Graphical Software Display Manual
|
|
|
 |
 |
|
|
Keywords.:Modular Weather Station
|
Back to top
|
|