Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search             

Universal Wireless RS232 to USB Transceiver

WRS232-USB   
1 year warranty NEW! CE
Universal Wireless RS232 to USB Transceiver
WRS232-USB:Universal Wireless RS232 to USB Transceiver
Click for larger image.
   
$ 159.00  WRS232-USB
Converts Any RS232 Device Into Wireless Communication
Wireless USB Interface Directly to PC
One Wireless Receiver Module Operates Multiple Wireless Transmitter Modules
RF Transceiver Carrier: ISM 2.4 GHz
RF Range: Up to 40 m (130') Indoor/Urban Up to 120 m (400') Outdoor/Line of Sight

View related products - Wireless Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items

Omega's new universal wireless RS232 to USB transceiver interfaces to any RS232 device, and makes it wireless. The wireless transmitter module connects to an RS232 device. The wireless receiver module connects to a PC via USB interface. The PC can communicate with the RS232 device as if it is directly connected.

SPECIFICATIONS
Wireless Transmitter
Device Interface: RS232, RJ12 to DB9 connector included
RS232 Communication: 9600 BPS, 8 Bits of Data, 1 Stop Bit, No Parity
RF Transmitter Carrier: ISM 2.4 GHz, Direct sequence spread spectrum, License free world wide
RF Data Packet Standard: IEEE 802.15.4 open communication architecture
RF Power Output: 10 dBm (10 mW)
Supply Voltage: External 9 Vdc, or Powered thru RJ12 connection
Supply Current: 60 mA
AC Adapter: 100 to 240 Vac, 50 to 60 Hz, UL, CE, FCC marked
Output Voltage: 9 Vdc @ 1.7 A
Output Plug (Female): Center positive, coax 2.0/5.5/10 mm
Operating Ambient Conditions: 0 to 50ºC, 0 to 90% RH (non-condensing)
Dimensions: 70 x 51 x 20 mm (2.75 x 2 x 0.80")

Wireless Receiver
PC Interface: USB 1.1, USB 2.0 compatible
Cable Type: USB 4P(A) male to mini 5P(B) male 1.8 m (6') long included
RF Range: Up to 40 m (130') indoor/urban, Up to 120 m (400') outdoor/line of sight
Operating Ambient Conditions: 0 to 50ºC, 0 to 90% RH (non-condensing)
Dimensions: 70 x 51 x 20 mm(2.75 x 2 x 0.80")


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 WRS232-USB In Stock   $159.00    Wireless RS232 to USB Transceiver  
 WRS232 In Stock   $69.00    Wireless RS232 transmitter module  
 WUSB 2 Weeks   $100.00    Wireless USB receiver module  
 Accessories
 UNIV-AC-100/240 In Stock   $25.00    9 Vdc @ 1.7 A adaptor, recommended to power wireless transmitter  
 WRS232-MB In Stock   $25.00    Mounting bracket, DIN rail  
All dollar amounts on this site are shown in US currency.


 Related Links - Related Products
 Related Products
DSUB DSUB:
DIN Rail Interface Modules
   
Keywords.:Universal Wireless RS232 to USB Transceiver

   Back to topBack to top

© Copyright 2003-2009  |  OMEGA ENGINEERING, Inc.