Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Universal Wireless RS232 to USB Transceiver

WRS232-USB   
1 year warranty NEW! CE
 
Universal Wireless RS232 to USB Transceiver
WRS232-USB:Universal Wireless RS232 to USB Transceiver
Click for larger image.
   
$ 159.00  WRS232-USB
Converts Any RS232 Device Into Wireless Communication
Wireless USB Interface Directly to PC
One Wireless Receiver Module Operates Multiple Wireless Transmitter Modules
RF Transceiver Carrier: ISM 2.4 GHz
RF Range: Up to 40 m (130') Indoor/Urban Up to 120 m (400') Outdoor/Line of Sight

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

Omega's new universal wireless RS232 to USB transceiver interfaces to any RS232 device, and makes it wireless. The wireless transmitter module connects to an RS232 device. The wireless receiver module connects to a PC via USB interface. The PC can communicate with the RS232 device as if it is directly connected.

SPECIFICATIONS
Wireless Transmitter
Device Interface: RS232, RJ12 to DB9 connector included
RS232 Communication: 9600 BPS, 8 Bits of Data, 1 Stop Bit, No Parity
RF Transmitter Carrier: ISM 2.4 GHz, Direct sequence spread spectrum, License free world wide
RF Data Packet Standard: IEEE 802.15.4 open communication architecture
RF Power Output: 10 dBm (10 mW)
Supply Voltage: External 9 Vdc, or Powered thru RJ12 connection
Supply Current: 60 mA
AC Adapter: 100 to 240 Vac, 50 to 60 Hz, UL, CE, FCC marked
Output Voltage: 9 Vdc @ 1.7 A
Output Plug (Female): Center positive, coax 2.0/5.5/10 mm
Operating Ambient Conditions: 0 to 50ºC, 0 to 90% RH (non-condensing)
Dimensions: 70 x 51 x 20 mm (2.75 x 2 x 0.80")

Wireless Receiver
PC Interface: USB 1.1, USB 2.0 compatible
Cable Type: USB 4P(A) male to mini 5P(B) male 1.8 m (6') long included
RF Range: Up to 40 m (130') indoor/urban, Up to 120 m (400') outdoor/line of sight
Operating Ambient Conditions: 0 to 50ºC, 0 to 90% RH (non-condensing)
Dimensions: 70 x 51 x 20 mm(2.75 x 2 x 0.80")


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the WRS232-USB  WRS232-USB In Stock   $159.00    Wireless RS232 to USB Transceiver  
Click to expand/minimize a list of what others bought with the WRS232  WRS232 In Stock   $69.00    Wireless RS232 transmitter module  
Click to expand/minimize a list of what others bought with the WUSB  WUSB In Stock   $100.00    Wireless USB receiver module  
 Accessories
Click to expand/minimize a list of what others bought with the UNIV-AC-100/240  UNIV-AC-100/240 In Stock   $25.00    9 Vdc @ 1.7 A adaptor, recommended to power wireless transmitter  
Click to expand/minimize a list of what others bought with the WRS232-MB  WRS232-MB In Stock   $25.00    Mounting bracket, DIN rail  
All dollar amounts on this site are shown in US currency.

 Note: Because of transmission frequency regulations, this product may only be used in the United States, Canada and Europe (Please note CE compliance of the model for use in Europe).
 Ordering Example: (1) WRS232-USB wireless transmitter and receiver modules, RS232 cable with RJ12 to DB9 connector, DB9 male/male connector, and USB cable, $159.00

 Related Links - Related Products
 Related Products
DSUB DSUB:
DIN Rail Interface Modules
   
Keywords:Universal Wireless RS232 to USB Transceiver