Bolt-On Washer Thermocouple Assemblies |
| WT SERIES |
|
 |
|
|
Bolt-On Washer Thermocouple Assemblies
 |
| Click for larger image. |
|
|
|
|
| |
Very Economically Priced
|
| |
J, K, T, and E Thermocouple
|
| |
New Rugged Design
|
| |
For #6, #8, #10 and 1/4" Screw Sizes
|
| |
Made from 20 AWG Glass-On-Glass or PFA Insulated Special Limits of Error Wire
|
| |
Stocked in 12, 24, 36, 48 and 60" Lengths with Stripped End Leads
|
| |
Rated up to 480°C (900°F) for Glass-On-Glass Insulation
|
| |
Rated up to 260°C (500°F) for PFA Insulation
AVAILABLE OPTIONS
|
| |
Special Lead Lengths
|
| |
Thermocouple Connectors in lieu of Stripped End Leads
|
View related products - Temperature Sensors and Instruments
|
| |
|
|
|
 |
 |
A versatile thermocouple assembly that easily mounts to a variety of surfaces. Utilizable for a number of surface temperature measurement
applications where fixed mounting is possible.
| | |
Model No. 300 mm (12") L
|
Model No. 600 mm (24") L
|
Model No. 900 mm (36") L
|
Model No. 1500 mm (60") L
| Washer Hole Diameter mm (inches)
|
Nominal Screw Size
|
| AMERICAN
|
METRIC
|
| GLASS INSULATED
|
| WT(*)-6-12
|
WT(*)-6-24
|
WT(*)-6-36
|
WT(*)-6-60
|
3.68 (0.145)
|
#6
|
M3.5
|
| WT(*)-8-12
|
WT(*)-8-24
|
WT(*)-8-36
|
WT(*)-8-60
|
4.32 (0.170)
|
#8
|
M4
|
| WT(*)-10-12
|
WT(*)-10-24
|
WT(*)-10-36
|
WT(*)-10-60
|
4.95 (0.195)
|
#10
|
M4.5
|
| WT(*)-14-12
|
WT(*)-14-24
|
WT(*)-14-36
|
WT(*)-14-60
|
6.60 (0.260)
|
1/4 in
|
M6
|
| PFA INSULATED
|
| WT(*)-6-12-TT
|
WT(*)-6-24-TT
|
WT(*)-6-36-TT
|
WT(*)-6-60-TT
|
3.68 (0.145)
|
#6
|
M3.5
|
| WT(*)-8-12-TT
|
WT(*)-8-24-TT
|
WT(*)-8-36-TT
|
WT(*)-8-60-TT
|
4.32 (0.170)
|
#8
|
M4
|
| WT(*)-10-12-TT
|
WT(*)-10-24-TT
|
WT(*)-10-36-TT
|
WT(*)-10-60-TT
|
4.95 (0.195)
|
#10
|
M4.5
|
| WT(*)-14-12-TT
|
WT(*)-14-24-TT
|
WT(*)-14-36-TT
|
WT(*)-14-60-TT
|
6.60 (0.260)
|
1/4 in
|
M6
|
*Specify calibration: J, K, T or E. Stripped leads are standard.
Washer Dimensions
#6 and #8 screw size: 22 L x 6.5 mm W
(0.875 x 0.250")
#10 and 14" screw size: 25 L x 9 mm W
(1 x 0.360")
|
| |
 |
|
|
MOST POPULAR MODELS HIGHLIGHTED! |
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: To order with PFA insulated lead wires, add suffix "-TT" to model no. No additional cost. Consult Sales to Order. Custom Length & Configurations Consult Sales.
Ordering Example: (1) WTJ-6-12 Washer thermocouple, type J, #6 screw, 12" length. glass braid insulated wire, $8
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Thermocouple Type
|
| |
Select J for J Thermocouple K for K Thermocouple T for T Thermocouple (maximum temperature is 260°C or 500°F regardless of insulation) E for E Thermocouple
|
(2)
|
Screw Size
|
| |
Select 6 for #6 Screw Size 8 for #8 Screw Size 10 for #10 Screw Size 14 for 1/4 inch Screw Size
|
(3)
|
Thermocouple Length
|
| |
Select 12 for 12 Inches 24 for 24 Inches 36 for 36 inches 48 for 48 inches 60 for 60 Inches
|
(4)
|
Wire Insulation
|
| |
Select Nothing(leave field blank) for Glass insulated -TT for PFA insulated lead wire
|
(5)
|
Connectors
|
| |
Select Nothing(leave field blank) for Strip leads -OSTW-M for Standard male connector -SMPW-M for Miniature male connector
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
 |
 |
|
|
Keywords.:Bolt-On Washer Thermocouple Assemblies
|
Back to top
|
|