Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Feed Through Spring Cage Terminal Blocks Fuse Holder / Circuit Breaker Terminal Blocks

XBPT Series   
 
Feed Through Spring Cage Terminal Blocks
XBPT Series:Feed Through Spring Cage Terminal Blocks
Fuse Holder / Circuit Breaker Terminal Blocks
Click for larger image.
   
$0.82 Each in Packages of 50
Vibration-Resistance
Global Acceptance
Flexible Plug-In Bridge System
Large Surface Area for Marking
Standardized Testing System

View related products - Wire Connection

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Click here to order fuse/circuit breaker terminal blocks: Fuse & Circuit Breaker Terminal Blocks

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XBPT Series incorporates a spring cage connection system proven in applications that are sensitive to vibration. The spring mechanism always exerts the same constant force on the wire, resulting in a vibration proof, gas-tight connection, and independent of the user. The space-saving front connection, with the wire and screwdriver coming in parallel from the same direction, allows for simple wiring in places where there is little space available. The connection point is opened with a standard screwdriver. After the wire has been inserted into the wire guide of the terminal block, the screwdriver is removed and the wire automatically makes contact. The space-saving design and front entry design make the XBPT Series ideal for control systems where there is little space. Even so, they offer maximum connection space, resulting in fast wiring of stranded and solid conductors, with or without ferrules. XBPT terminal blocks are available with cross-sections from 2.5 mm2 up to 35 mm2. The double bridge shaft can accommodate individual chain bridging and step-down bridging from other terminal blocks.

To view our selection of Hook-Up Wire Click Here


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 XBPT25:   5.2 mm (0.20") width, 600V, 20A, 12 AWG (2.5mm²) max wire size
    XBPT25-50PK In Stock   $47.00    Gray, 5.2 mm (0.21") spring clip TB, 28 to 12 AWG, pkg of 50  
    XBPT25BU-50PK In Stock   $47.00    Blue, 5.2 mm (0.21") spring clip TB, 28 to 12 AWG, pkg of 50  
    XBPT25WH-50PK In Stock   $50.00    White, 5.2 mm (0.21") spring clip TB, 28 to 12 AWG, pkg of 50  
    XBPT25RD-50PK In Stock   $50.00    Red, 5.2 mm (0.21") spring clip TB, 28 to 12 AWG, pkg of 50  
    XBPT25BK-50PK 2 Weeks   $50.00    Black, 5.2 mm (0.21") spring clip TB, 28 to 12 AWG, pkg of 50  
    XBPT25D22-50PK In Stock   $75.00    Gray, 5.2 mm (0.21") spring clip multi-conductor TB, 28 to 12 AWG, pkg of 50  
    XBPT25D22BU-50PK In Stock   $75.00    Blue, 5.2 mm (0.21") spring clip multi-conductor TB, 28 to 12 AWG, pkg of 50  
 Accessories for XBPT25
    XBACPT25-10PK In Stock   $4.40    Gray end cover, pkg of 10  
    XBATPT4-10PK In Stock   $4.00    Partition plate, pkg of 10  
    XBAFBS25-10PK 2 Weeks   $3.60    Red 2 position plug-in bridge, pkg of 10 for XBPT25 Series  
    XBAFBS35-10PK In Stock   $8.00    Red 3 position plug-in bridge, pkg of 10 for XBPT25 Series  
Click to expand/minimize a list of what others bought with the XBAFBS55-10PK  XBAFBS55-10PK In Stock   $15.25    Red 5 position plug-in bridge, pkg of 10 for XBPT25 Series  
Click to expand/minimize a list of what others bought with the XBAFBS105-10PK  XBAFBS105-10PK In Stock   $32.75    Red 10 position plug-in bridge, pkg of 10 for XBPT25 Series  
    XBAFBS505-10PK In Stock   $150.00    Red 50 position plug-in bridge, pkg of 10 for XBPT25 Series  
    XBATSPAI4-10PK In Stock   $90.00    Test adapter, pkg of 10  
    XBMZBF5-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers)  
    XBMZB5-10PK In Stock   $5.00    White blank marker strip center labeling, pkg of 10 (100 markers)  
    XBMZB5V/1-10PK In Stock   $10.25    Pre-printed marking tags, numbered 1 to 10, center labeling, pkg of 10 (100 markers)  
    XBMZB5V/11-10PK In Stock   $10.25    Pre-printed marking tags, numbered 11 to 20, center labeling, pkg of 10 (100 markers)  
    XBMZBF5V/1-10PK In Stock   $10.25    Pre-printed marking tags, numbered 1 to 10, external labeling, pkg of 10 (100 markers)  
    XBMZBF5V/11-10PK In Stock   $10.25    Pre-printed marking tags, numbered 11 to 20, external labeling, pkg of 10 (100 markers)  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
 XBPT4:   6.2 mm (0.24") width, 600V, 30A, 10 AWG (4mm²) max wire size
    XBPT4-50PK In Stock   $50.00    Gray, 6.2 mm (0.24") spring clip TB, 28 to 10 AWG, pkg of 50  
    XBPT4BU-50PK In Stock   $50.00    Blue, 6.2 mm (0.24") spring clip TB, 28 to 10 AWG, pkg of 50  
    XBPT4D22-50PK In Stock   $87.00    Gray, 6.2 mm (0.24") spring clip multi-conductor TB, 28 to 10 AWG, pkg of 50  
    XBPT4D22BU-50PK In Stock   $87.00    Blue, 6.2 mm (0.24") spring clip multi-conductor TB, 28 to 10 AWG, pkg of 50  
 Fuse & Circuit Breaker Terminal Blocks
    XBPT4FBE In Stock   $5.20    Black, 6.2 mm (0.24") spring clip fuse TB, 28 to 10 AWG, for 5 x 20 mm fuse  
    XBPT4FBN In Stock   $6.60    Black, 6.2 mm (0.24") spring clip fuse TB, 28 to 10 AWG, for 6.3 x 32 mm fuse  
    XBPT4FSI In Stock   $5.40    Black, 6.2 mm (0.24") spring clip fuse TB, 28 to 10 AWG, for XBAT mini circuit breakers  
    XBATCP1 In Stock   $18.75    Miniature circuit breaker, 1.0 A, for XBPT4FSI  
    XBATCP2 In Stock   $18.75    Miniature circuit breaker, 2.0 A, for XBPT4FSI  
    XBATCP4 In Stock   $18.75    Miniature circuit breaker, 4.0 A, for XBPT4FSI  
    XBATCP6 In Stock   $18.75    Miniature circuit breaker, 6.0 A, for XBPT4FSI  
    XBATCP10 In Stock   $18.75    Miniature circuit breaker, 10.0 A, for XBPT4FSI  
 Accessories for XBPT4
    XBACPT4-10PK In Stock   $4.80    Gray end cover, pkg of 10  
    XBATPT4-10PK In Stock   $4.00    Partition plate, pkg of 10  
    XBAFBS26-10PK In Stock   $3.60    Red 2 position plug-in bridge, pkg of 10 for XBPT4 Series  
    XBAFBS36-10PK In Stock   $8.00    Red 3 position plug-in bridge, pkg of 10 for XBPT4 Series  
Click to expand/minimize a list of what others bought with the XBAFBS56-10PK  XBAFBS56-10PK In Stock   $15.25    Red 5 position plug-in bridge, pkg of 10 for XBPT4 Series  
Click to expand/minimize a list of what others bought with the XBAFBS106-10PK  XBAFBS106-10PK In Stock   $32.75    Red 10 position plug-in bridge, pkg of 10 for XBPT4 Series  
    XBAFBS506-10PK In Stock   $190.00    Red 50 position plug-in bridge, pkg of 10 for XBPT4 Series  
    XBATSPAI4-10PK In Stock   $90.00    Test adapter, pkg of 10  
    XBMZBF6-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers)  
    XBMZB6-10PK In Stock   $5.00    White blank marker strip center labeling, pkg of 10 (100 markers)  
    XBMZB6V/1-10PK In Stock   $10.25    Pre-printed marking tags, numbered 1 to 10, center labeling, pkg of 10 (100 markers)  
    XBMZB6V/11-10PK In Stock   $10.25    Pre-printed marking tags, numbered 11 to 20, center labeling, pkg of 10 (100 markers)  
    XBMZBF6V/1-10PK In Stock   $10.25    Pre-printed marking tags, numbered 1 to 10, external labeling, pkg of 10 (100 markers)  
    XBMZBF6V/11-10PK In Stock   $10.25    Pre-printed marking tags, numbered 11 to 20, external labeling, pkg of 10 (100 markers)  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
 XBPT6:   8.2 mm (0.32") width, 600V, 50A, 8 AWG (6mm²) max wire size
    XBPT6-50PK In Stock   $79.00    Gray, 8.2 mm (0.32") spring clip TB, 24 to 8 AWG, pkg of 50  
    XBPT6BU-50PK In Stock   $79.00    Blue, 8.2 mm (0.32") spring clip TB, 24 to 8 AWG, pkg of 50  
 Accessories for XBPT6
    XBACPT6-10PK In Stock   $4.80    Gray end cover, pkg of 10  
    XBAFBS28-10PK In Stock   $4.80    Plug-in bridge for cross connection in the terminal center, pkg of 10 for XBPT6 Series  
    XBATSPAI4-10PK In Stock   $90.00    Test adapter, pkg of 10  
    XBMZBF8-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers)  
    XBMZB8-10PK In Stock   $5.00    White blank marker strip center labeling, pkg of 10 (100 markers)  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
 XBPT10:   10.2 mm (0.40") width, 600V, 65A, 6 AWG (10mm²) max wire size
    XBPT10-50PK In Stock   $104.00    Gray, 10.2 mm (0.40") spring clip TB, 24 to 6 AWG, pkg of 50  
    XBPT10BU-50PK In Stock   $104.00    Blue, 10.2 mm (0.40") spring clip TB, 24 to 6 AWG, pkg of 50  
 Accessories for XBPT10
    XBACPT10-10PK In Stock   $6.40    Gray end cover, pkg of 10  
    XBAFBS210-10PK In Stock   $13.25    Plug-in bridge for cross connection in the terminal center, pkg of 10 for XBPT10 Series  
    XBMZBF10-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers)  
    XBMZB10-10PK In Stock   $5.00    White blank marker strip center labeling, pkg of 10 (100 markers)  
    XBMZB10V/1-10PK In Stock   $18.00    Pre-printed marking tags, numbered 1 to 10, center labeling, pkg of 10 (100 markers)  
    XBMZB10V/11-10PK In Stock   $18.00    Pre-printed marking tags, numbered 11 to 20, center labeling, pkg of 10 (100 markers)  
    XBMZB10V/21-10PK In Stock   $18.00    Pre-printed marking tags, numbered 21 to 30, center labeling, pkg of 10 (100 markers)  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
 XBPT16:   12 mm (0.47") width, 600V, 85A, 4 AWG (16mm²) max wire size
    XBPT16-50PK In Stock   $126.00    Gray, 12 mm (0.47") spring clip TB, 24 to 4 AWG, pkg of 50  
    XBPT16BU-50PK In Stock   $126.00    Blue, 12 mm (0.47") spring clip TB, 24 to 4 AWG, pkg of 50  
 Accessories for XBPT16
    XBACPT16-10PK In Stock   $6.60    Gray end cover, pkg of 10  
    XBAFBS212-10PK In Stock   $16.00    Plug-in bridge for cross connection in the terminal center pkg of 10 for XBPT16 Series  
    XBMZB12-10PK In Stock   $10.25    White blank marker strip center labeling, pkg of 10 (100 markers)  
    XBMZBF12-10PK In Stock   $9.40    White blank marker strip external labeling, pkg of 10 (100 markers)  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
 XBPT35:   16 mm (0.62") width, 600V, 115A, 2 AWG (35mm²) max wire size
    XBPT35-10PK In Stock   $161.00    Gray, 16 mm (0.62") spring clip TB, 14 to 2 AWG, pkg of 10  
    XBPT35BU-10PK In Stock   $161.00    Blue, 16 mm (0.62") spring clip TB, 14 to 2 AWG, pkg of 10  
 Accessories for XBPT35
    XBAFBS216-10PK In Stock   $18.00    Plug-in bridge for cross connection in the terminal center, pkg of 10 for XBPT35 Series  
    XBMZB15-10PK In Stock   $10.25    White blank marker strip center labeling, pkg of 5 (50 markers)  
    XBMZBF15-10PK In Stock   $9.40    White blank marker strip external labeling, pkg of 5 (50 markers)  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
 DIN Rail
    XBANS3575P In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, slotted  
    XBANS3575U In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, solid  
Click to expand/minimize a list of what others bought with the XBANS3515P  XBANS3515P In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, slotted  
    XBANS3515U In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, solid  
    XBANS3575PL In Stock   $17.00    DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) XBPT25-50PK Gray, 5.2 mm (0.21") spring clip TB 28 to 12 AWG, pkg of 50, $47.00,  plus (1) XBACPT25-10PK Gray end cover, pkg of 10, $4.40,  plus (1) XBANS3575P DIN rail 35 x 7.5 mm x 2 m (1.4 x 0.30" x 6.6') slotted, $10.25, $47.00 + 4.40 + 10.25 = $61.65

 Related Links - Related Products
 Related Products
XBUT Series XBUT Series:
Terminal Block System
XBPT PE Series XBPT PE Series:
Spring Cage Ground Terminal Blocks
XBQ Series XBQ Series:
Insulation Displacement Connection Terminal Blocks
XBQT Series XBQT Series:
Insulation Displacement Connection Ground Terminal Blocks
XBUK150 and XBUK95PE XBUK150 and XBUK95PE:
High Current Terminal Blocks
XBUT-F Series XBUT-F Series:
Fuse Terminal Blocks
XBUT25 Series XBUT25 Series:
5.2 mm Feedthrough Terminal Block
XBUT4 Series XBUT4 Series:
6.2 mm Feedthrough Terminal Block
XBUT6 Series XBUT6 Series:
8.2 mm Feedthrough Terminal Block
XBUT10 Series XBUT10 Series:
10.2 Feedthrough Terminal Block
XBUT16 Series XBUT16 Series:
12 mm Feedthrough Terminal Block
XBUT35 Series XBUT35 Series:
16 mm Terminal Block
XBUT4TG/XBUT4MT/XBUKK4DIO Series XBUT4TG/XBUT4MT/XBUKK4DIO Series:
Screw Connection and Component Terminal Blocks
XBUT D Series XBUT D Series:
Screw Connection Multi-Conductor Terminal Blocks
XBUT PE Series XBUT PE Series:
Ground Terminal Blocks
XBUTT and XB3UK Series XBUTT and XB3UK Series:
Double and Triple Level Terminal Blocks
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire :
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
HW7000 Series Hook Up Wire 600 V, 1000V (MIL) HW7000 Series Hook Up Wire 600 V, 1000V (MIL):
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
   
Keywords:, automate plc fuse terminal blocks infrared temperature sensor photoelectric sensor types