Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Spring Cage Ground Terminal Blocks

XBPT PE Series   
 
Spring Cage Ground Terminal Blocks
XBPT PE Series:Spring Cage Ground Terminal Blocks
Click for larger image.
   
$3.20 Each in Packages of 25
Vibration-Resistance
Global Acceptance
Flexible Plug-In Bridge System
Large Surface Area for Marking
Standardized Testing System

View related products - Wire Connection

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XBPT PE ground blocks are the same shape as the feed-through terminal blocks with the same wide range of cross-sections available. They easily snap onto the DIN rail to make a reliable mechanical and electrical contact which meets all requirements of IEC 60-947-7-2.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Terminal Width:   5.2 mm (0.20") and 6.2 mm (0.24")
    XBPT25PE-25PK In Stock   $85.00    5.2 mm (0.20") wide, 12 AWG max, green/yellow grounding blocks, pkg of 25  
    XBPT4PE-25PK In Stock   $87.00    6.2 mm (0.24") wide, 10 AWG max, green/yellow grounding blocks, pkg of 25  
    XBPT25D22PE-25PK In Stock   $125.00    5.2 mm (0.20") wide, 12 AWG max, 4-wire multi-conductor grounding blocks, pkg of 25  
 Accessories for XBPT25PE and XBPT4PE
    XBACPT25-10PK In Stock   $4.40    Gray end cover, pkg of 10 for XBPT25PE  
    XBACPT4-10PK In Stock   $4.80    Gray end cover, pkg of 10 for XBPT4PE  
    XBMZBF5-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers) for XBPT25PE  
    XBMZB5-10PK In Stock   $5.00    White blank marker strip center labeling, pkg of 10 (100 markers) for XBPT25PE  
    XBMZBF6-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers) for XBPT4PE  
    XBMZB6-10PK In Stock   $5.00    White blank marker strip center labeling, pkg of 10 (100 markers) for XBPT4PE  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
 Terminal Width:   8.2 mm (0.32") and 10.2 mm (0.40")
    XBPT6PE-25PK In Stock   $115.00    8.2 mm (0.32") wide, 8 AWG max, green/yellow grounding terminal block, pkg of 25  
    XBPT10PE-25PK In Stock   $147.00    10.2 mm (0.40") wide, 6 AWG max, green/yellow grounding terminal block, pkg of 25  
 Accessories for XBPT6 AND XBPT10
    XBACPT6-10PK In Stock   $4.80    Gray end cover, pkg of 10 for XBPT6PE  
    XBACPT10-10PK In Stock   $6.40    Gray End Cover, pkg of 10 for XBPT10PE  
    XBAFBS210-10PK In Stock   $13.25    Plug-in bridge for cross connection in the terminal center, pkg of 10 for XBPT10PE  
    XBMZBF8-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers) for XBPT6PE  
    XBMZB8-10PK In Stock   $5.00    White blank marker strip center labeling, pkg of 10 (100 markers) for XBPT6PE  
    XBMZBF10-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers) for XBPT10PE  
    XBMZB10-10PK In Stock   $5.00    White blank marker strip center labeling, pkg of 10 (100 markers) for XBPT10PE  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
 Terminal Width:   12 mm (0.47") and 16 mm (0.63")
    XBPT16PE-25PK In Stock   $164.00    12 mm (0.47") wide, 4 AWG max, green/yellow grounding terminal block, pkg of 25  
    XBPT35PE-10PK In Stock   $348.00    16 mm (0.63") wide, 2 AWG max, green/yellow grounding terminal block, pkg of 10  
 Accessories for XBPT16PE and XBPT35PE
    XBACPT16-10PK In Stock   $6.60    Gray end cover, pkg of 10  
    XBAFBS212-10PK In Stock   $16.00    Plug-in bridge for cross connection in the terminal center, pkg of 10 for XBPT16PE  
    XBAFBS216-10PK In Stock   $18.00    Plug-in bridge for cross connection in the terminal center, pkg of 10 for XBPT35PE  
    XBMZBF12-10PK In Stock   $9.40    White blank marker strip external labeling, pkg of 10 (100 markers) for XBPT16PE  
    XBMZB12-10PK In Stock   $10.25    White blank marker strip center labeling, pkg of 10 (100 markers) for XBPT16PE  
    XBMZBF15-10PK In Stock   $9.40    White blank marker strip external labeling, pkg of 10 (100 markers) for XBPT35PE  
    XBMZB15-10PK In Stock   $10.25    White blank marker strip center labeling, pkg of 10 (100 markers) for XBPT35PE  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
 DIN Rail
    XBANS3575P In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, slotted  
    XBANS3575U In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, solid  
Click to expand/minimize a list of what others bought with the XBANS3515P  XBANS3515P In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, slotted  
    XBANS3515U In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, solid  
    XBANS3575PL In Stock   $17.00    DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) XBPT25PE-25PK  5.2 mm (0.20") wide, 12 AWG max, green/yellow grounding blocks, pkg of 25, $85.00

 Related Links - Related Products
 Related Products
XBUT Series XBUT Series:
Terminal Block System
XBPT Series XBPT Series:
Feed Through Spring Cage Terminal Blocks Fuse Holder / Circuit Breaker Terminal Blocks
XBQ Series XBQ Series:
Insulation Displacement Connection Terminal Blocks
XBQT Series XBQT Series:
Insulation Displacement Connection Ground Terminal Blocks
XBTK Series XBTK Series:
Thermocouple Terminal Blocks Type K, J, E, T, R
XBUK150 and XBUK95PE XBUK150 and XBUK95PE:
High Current Terminal Blocks
XBUT-F Series XBUT-F Series:
Fuse Terminal Blocks
XBUT25 Series XBUT25 Series:
5.2 mm Feedthrough Terminal Block
XBUT4 Series XBUT4 Series:
6.2 mm Feedthrough Terminal Block
XBUT6 Series XBUT6 Series:
8.2 mm Feedthrough Terminal Block
XBUT10 Series XBUT10 Series:
10.2 Feedthrough Terminal Block
XBUT16 Series XBUT16 Series:
12 mm Feedthrough Terminal Block
XBUT35 Series XBUT35 Series:
16 mm Terminal Block
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire :
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
HW7000 Series Hook Up Wire 600 V, 1000V (MIL) HW7000 Series Hook Up Wire 600 V, 1000V (MIL):
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
   
Keywords:Spring Cage Ground Terminal Blocks, din rail mounted terminal blocks spring terminal block strain gage factor terminal block cover