Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Insulation Displacement Connection Terminal Blocks

XBQ Series   
 
Insulation Displacement Connection Terminal Blocks
XBQ Series:Insulation Displacement Connection Terminal Blocks
Click for larger image.
   
$0.82 Each in Packages of 50
Quick Connection Capability
Global Acceptance
Flexible Plug-In Bridge System
Large Surface Area for Marking
Standardized Testing System

View related products - Wire Connection

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The superior design of the Insulation Displacement Connection (IDC) technology terminal blocks reduces wiring installation time and labor, especially in high-volume applications. IDC terminal blocks are suited for applications in automated equipment and machine tools, packaging and material handling machinery, railway/mass transit systems, petrochemical, and any other application requiring highvolume connections for low-voltage control and signal circuitry where labor cost reduction and ease of assembly is desired. These terminal blocks are designed for long term use under demanding conditions.

The XBQT Series allows for wire to be connected without any prior stripping. The quick connection provides up to 60% reduction in wiring time. One turn of a standard screwdriver results in a simple, fast and reliable connection.

The XBQT is operated with a standard screwdriver. The switching states are clearly signaled by engagement points in the start and end positions. Solid and stranded wires of 0.25 to 2.5 mm2 can be wired without the use of ferrules.

Stripping the wire is not required. The wire's insulation is cut open when it is properly connected. The wire is securely placed in the end position where it makes large-area, gas-tight contact. Connections are made in seconds!

The Multi-Conductor XBQT IDC terminal block has the fastest connection time in a compact design. The space-saving front connection design offers additional space for wiring between the cable ducts. The double bridge shaft can accommodate individual chain bridging and step-down bridging from other terminal blocks. The XBQU hybrid terminal block offers the best of both worlds. One side offers the time-saving advantage of our insulation displacement connection technology while the other side offers a universal screw connection. Use the IDC side on the internal (factory) control cabinet side and the screw connection on the end customer (field) side.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
Click to expand/minimize a list of what others bought with the XBQT15-50PK  XBQT15-50PK In Stock   $47.00    Gray, 5.2 mm (0.20") IDC single level TB, 24-16 AWG, pkg of 50  
    XBQT15BU-50PK In Stock   $47.00    Blue, 5.2 mm (0.20") IDC single level TB, 24-16 AWG, pkg of 50  
    XBQT25-50PK In Stock   $50.00    Gray, 6.2 mm (0.24") IDC single level TB, 20-14 AWG, pkg of 50  
    XBQT25BU-50PK In Stock   $50.00    Blue, 5.2 mm (0.20") IDC single level TB, 20-14 AWG, pkg of 50  
    XBQT15D22-50PK In Stock   $93.00    Gray, 5.2 mm (0.20") 4 wire multi-conductor IDC TB, 24-16 AWG, pkg of 50  
    XBQT15D22BU-50PK In Stock   $93.00    Blue, 5.2 mm (0.20") 4 wire multi-conductor IDC TB, 24-16 AWG, pkg of 50  
    XBQU15-50PK In Stock   $49.00    Gray, 5.2 mm (0.20") IDC hybrid TB, 24-16 AWG, pkg of 50  
    XBQU25-50PK In Stock   $53.00    Gray, 6.2 mm (0.24") IDC hybrid TB, 20-14 AWG, pkg of 50  
 Accessories
    XBACQT15-10PK In Stock   $4.60    Gray end cover, pkg of 10 for XBQT15  
    XBACQT15D22-10PK In Stock   $4.80    Gray end cover, pkg of 10 for XBQT15D22  
    XBACQT25-10PK In Stock   $4.60    Gray end cover, pkg of 10 for XBQT25  
    XBACQU15-10PK In Stock   $4.80    Gray end cover, pkg of 10 for XBQU15  
    XBACQU25-10PK In Stock   $4.80    Gray end cover, pkg of 10 for XBQU25  
    XBAFBS25-10PK 2 Weeks   $3.60    Red 2 position plug-in bridge, pkg of 10 for XBQT15, XBQU15 Series  
    XBAFBS35-10PK In Stock   $8.00    Red 3 position plug-in bridge, pkg of 10 for XBQT15, XBQU15 Series  
Click to expand/minimize a list of what others bought with the XBAFBS55-10PK  XBAFBS55-10PK In Stock   $15.25    Red 5 position plug-in bridge, pkg of 10 for XBQT15, XBQU15 Series  
Click to expand/minimize a list of what others bought with the XBAFBS105-10PK  XBAFBS105-10PK In Stock   $32.75    Red 10 position plug-in bridge, pkg of 10 for XBQT15, XBQU15 Series  
    XBAFBS505-10PK In Stock   $150.00    Red 50 position plug-in bridge, pkg of 10 for XBQT15, XBQU15 Series  
    XBAFBS26-10PK In Stock   $3.60    Red 2 position plug-in bridge, pkg of 10 for XBQT25, XBQU25 Series  
    XBAFBS36-10PK In Stock   $8.00    Red 3 position plug-in bridge, pkg of 10 for XBQT25, XBQU25 Series  
Click to expand/minimize a list of what others bought with the XBAFBS56-10PK  XBAFBS56-10PK In Stock   $15.25    Red 5 position plug-in bridge, pkg of 10 for XBQT25, XBQU25 Series  
Click to expand/minimize a list of what others bought with the XBAFBS106-10PK  XBAFBS106-10PK In Stock   $32.75    Red 10 position plug-in bridge, pkg of 10 for XBQT25, XBQU25 Series  
    XBAFBS506-10PK In Stock   $190.00    Red 50 position plug-in bridge, pkg of 10 for XBQT25, XBQU25 Series  
    XBATSPAI4-10PK In Stock   $90.00    Test adapter, pkg of 10  
    XBMZBF5-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers) for XBQT15, XBQU15 Series  
    XBMZB5-10PK In Stock   $5.00    White blank marker strip external labeling, pkg of 10 (100 markers) for XBQT15, XBQU15 Series  
    XBMZBF6-10PK In Stock   $4.80    White blank marker strip external labeling, pkg of 10 (100 markers) for XBQT25, XBQU25 Series  
    XBMZB6-10PK In Stock   $5.00    White blank marker strip external labeling, pkg of 10 (100 markers) for XBQT25, XBQU25 Series  
    XBANS3575P In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, slotted  
    XBANS3575U In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, solid  
Click to expand/minimize a list of what others bought with the XBANS3515P  XBANS3515P In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, slotted  
    XBANS3515U In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, slotted  
    XBANS3575PL In Stock   $17.00    DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) XBQT15-50PK Gray, 5.2 mm (0.20") IDC single level TB, 24-16 AWG, pkg of 50, $47.00

 Related Links - Related Products
 Related Products
XBUT Series XBUT Series:
Terminal Block System
XBPT Series XBPT Series:
Feed Through Spring Cage Terminal Blocks Fuse Holder / Circuit Breaker Terminal Blocks
XBPT PE Series XBPT PE Series:
Spring Cage Ground Terminal Blocks
XBQT Series XBQT Series:
Insulation Displacement Connection Ground Terminal Blocks
XBTK Series XBTK Series:
Thermocouple Terminal Blocks Type K, J, E, T, R
XBUK150 and XBUK95PE XBUK150 and XBUK95PE:
High Current Terminal Blocks
XBUT-F Series XBUT-F Series:
Fuse Terminal Blocks
XBUT4TG/XBUT4MT/XBUKK4DIO Series XBUT4TG/XBUT4MT/XBUKK4DIO Series:
Screw Connection and Component Terminal Blocks
XBUT D Series XBUT D Series:
Screw Connection Multi-Conductor Terminal Blocks
XBUT PE Series XBUT PE Series:
Ground Terminal Blocks
XBUT25 Series XBUT25 Series:
5.2 mm Feedthrough Terminal Block
XBUT4 Series XBUT4 Series:
6.2 mm Feedthrough Terminal Block
XBUT6 Series XBUT6 Series:
8.2 mm Feedthrough Terminal Block
XBUT10 Series XBUT10 Series:
10.2 Feedthrough Terminal Block
XBUT16 Series XBUT16 Series:
12 mm Feedthrough Terminal Block
XBUT35 Series XBUT35 Series:
16 mm Terminal Block
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire :
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
HW7000 Series Hook Up Wire 600 V, 1000V (MIL) HW7000 Series Hook Up Wire 600 V, 1000V (MIL):
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
   
Keywords:, automated assembly automation control technology terminal block plug