High Current Terminal Blocks |
| XBUK150 and XBUK95PE |
|
 |
|
|
|
|
|
$
31.00
XBUK150
|
| |
Maintenance-Free Connections
|
| |
Global Acceptance
|
| |
Large Surface Area for Marking
|
| |
Standardized Testing System
|
| |
Metal Parts Made of Tin-Plated Copper Alloy
|
View related products - Wire Connection
|
| |
|
|
|
 |
Product Family Overview
The XB Series offers a complete
terminal block system with a universal range of
accessories. Marking, bridging and
testing accessories are standardized
across the different clamping technologies
-- reducing inventory and logistics
costs. The modular terminal block
design allows for use of the different
terminal block types together or
individually, providing the highest
degree of flexibility.
Application Description
The metal portion of the XB Series
terminal blocks are made from high-grade,
strain-crack and corrosion proof
copper alloys. They won’t experience
any electrolytic corrosion or rusting,
even when moisture is present. The
metal surfaces are protected with a
lead-free, galvanic nickel or tin plating.
The good electrical conductivity permits
only a low temperature rise. The
Polyamide 6.6 housings allow for
operating temperatures up to 125°C
and are certified for inflammability
Class V0 in accordance with UL 94.
Flexible plug-in bridge system
-- All three technologies (Screw, Spring and
IDC) use the same bridge system,
allowing for individual potential distribution
and quickly bridged connections
among the same terminal block
type or across different types. The
XB Series terminal blocks have two bridge
shafts arranged in one line, making
flexible chain bridging and skip bridging
between non-adjacent terminal
blocks possible. Plug-in bridges are
available from 2 to 50 positions.
Reducing bridges are also available to
connect a larger terminal block to a
smaller one.
Large surface area for marking
-- All XB Series terminal blocks have generously
sized surface areas for labeling.
This allows for clearly labeled wiring
which results in reduced start-up time
and simplifies activities such as testing
and maintenance. There are provisions
for marking individual terminal
blocks and end stops, strips of
terminal blocks, and large groups
of terminal blocks.
Standardized testing system
-- All test plugs make contact in one of the
easily accessible bridge shafts. A
2.3 mm diameter test plug is available
for individual measuring wires.
Modular test plugs are also available
for more advanced testing.
The XBUK high current terminal blocks offer a reliable
connection via the superior construction which includes three-point
centering of the wire in the prism-shaped sleeve base, a fluted contact
surface for low contact resistance, and screws secured with
spring-loaded elements. The terminal blocks have an enclosed
housing made from polyamide 6.6. Green-yellow ground terminal
blocks are also available.
View our selection of Hook-Up Wire.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) XBUK150 Gray, screw connection high current terminal block, $31.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
XBTK Series:
|
|
Thermocouple Terminal Blocks Type K, J, E, T, R
|
 |
 |
|
 |
XBQT Series:
|
|
Insulation Displacement Connection Ground Terminal Blocks
|
 |
 |
|
 |
XBPT Series:
|
|
Feed Through Spring Cage Terminal Blocks
Fuse Holder / Circuit Breaker Terminal Blocks
|
 |
 |
|
|
 |
XBQ Series:
|
|
Insulation Displacement Connection Terminal Blocks
|
 |
 |
|
|
|
|
|
|
|
|
|
|
|
|
 |
HW2800 Series:
|
|
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
|
 |
 |
|
|
|
 |
HW7000 Series:
|
|
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
|
 |
 |
|
|
|
 |
 |
|
|