Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

16 mm Terminal Block

XBUT35 Series   
NEW! CE
 
Terminal Block
XBUT35 Series:16 mm Terminal Block
Click for larger image.
   
$4.60 Each in Packages of 10
Maintenance-Free Connections
Flexible Plug-In Bridge System
Metal Parts Made of Tin-Plated Copper Alloy

View related products - Wire Connection

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

SPECIFICATIONS FOR XBUT35
Terminal Width: 16 mm
Maximum Wire Size: 0 AWG/35 mm2
IEC 60 947-7-1 in V/A/AWG: 1000/150/15-0
UL-cUL Ratings in V/A/AWG: 600/150/14-1/0
TECHNICAL DATA DIMENSIONS
Width/Length/Cover Width in mm (in): 16.0 (0.63)/60.2 (2.37)/-
Height for 35 x 7.5/35 x 15 in mm (in): 65.7 (2.59)/73.2 (2.88)
TECHNICAL DATA IN ACCORDANCE WITH IEC
Maximum Load Current in A/Cross-Section in mm2: 150/50
Rated Surge Voltage in kV/Contamination Class: 8/3
Surge Voltage Category/Insulating Material Group: III/II
CONNECTION CAPACITY
Stranded with Ferrule/with Ferrule and Plastic Sleeve in mm2: 1.5 to 35/1.5 to 35
MULTI-CONDUCTOR CONNECTION(SAME CROSS-SECTION)
Solid/Stranded in mm2: 1.5 to 16/1.5 to 10
Stranded with Ferrules without Plastic Sleeve in mm2: 1.5 to 10
Stranded with Twin Ferrule with Plastic Sleeve in mm2: 1.5 to 10
Stripping Length in mm (in): 16 (0.63)
Thread: M6
Torque in in-lb (Nm): 28.3 to 32.7 (3.2 to 3.7)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    XBUT35-10PK In Stock   $50.00    Gray single level connection, package of 10  
 Accessories
    XBAFBS216-10PK In Stock   $18.00    Red 2 position plug-in bridge package of 10  
    XBMZB10-10PK In Stock   $5.00    8.22 mm white blank marker strip package of 10 (100 markers)  
    XBANS3575P In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, slotted  
    XBANS3575U In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, solid  
Click to expand/minimize a list of what others bought with the XBANS3515P  XBANS3515P In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, slotted  
    XBANS3515U In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, solid  
    XBANS3575PL In Stock   $17.00    DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop package of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop package of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop package of 50  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) XBUT35-10PK  Gray single level connection, package of 10, $50.00

 Related Links - Related Products
 Related Products
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire :
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
HW7000 Series Hook Up Wire 600 V, 1000V (MIL) HW7000 Series Hook Up Wire 600 V, 1000V (MIL):
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
XBUT Series XBUT Series:
Terminal Block System
XBUT25 Series XBUT25 Series:
5.2 mm Feedthrough Terminal Block
XBUT4 Series XBUT4 Series:
6.2 mm Feedthrough Terminal Block
XBUT6 Series XBUT6 Series:
8.2 mm Feedthrough Terminal Block
XBUT10 Series XBUT10 Series:
10.2 Feedthrough Terminal Block
XBUT16 Series XBUT16 Series:
12 mm Feedthrough Terminal Block
XBPT Series XBPT Series:
Feed Through Spring Cage Terminal Blocks Fuse Holder / Circuit Breaker Terminal Blocks
XBPT PE Series XBPT PE Series:
Spring Cage Ground Terminal Blocks
XBQ Series XBQ Series:
Insulation Displacement Connection Terminal Blocks
XBQT Series XBQT Series:
Insulation Displacement Connection Ground Terminal Blocks
XBTK Series XBTK Series:
Thermocouple Terminal Blocks Type K, J, E, T, R
XBUT-F Series XBUT-F Series:
Fuse Terminal Blocks
XBUT D Series XBUT D Series:
Screw Connection Multi-Conductor Terminal Blocks
XBUT PE Series XBUT PE Series:
Ground Terminal Blocks
XBUK150 and XBUK95PE XBUK150 and XBUK95PE:
High Current Terminal Blocks
XBUT4TG/XBUT4MT/XBUKK4DIO Series XBUT4TG/XBUT4MT/XBUKK4DIO Series:
Screw Connection and Component Terminal Blocks
XBUTT and XB3UK Series XBUTT and XB3UK Series:
Double and Triple Level Terminal Blocks
   
Keywords:Terminal Block