Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Screw Connection and Component Terminal Blocks

XBUT4TG/XBUT4MT/XBUKK4DIO Series   
 
Screw Connection and Component Terminal Blocks
XBUT4TG/XBUT4MT/XBUKK4DIO Series:Screw Connection and Component Terminal Blocks
Click for larger image.
   
$2.40 Each in Packages of 50
Maintenance-Free Connections
Global Acceptance
Flexible Plug-In Bridge System
Large Surface Area for Marking
Standardized Testing System
Metal Parts Made of Tin-Plated Copper Alloy

View related products - Wire Connection

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Product Family Overview
The XB Series offers a complete terminal block system with a universal range of accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies -- reducing inventory and logistics costs. The modular terminal block design allows for use of the different terminal block types together or individually, providing the highest degree of flexibility.

Application Description
The metal portion of the XB Series terminal blocks are made from high-grade, strain-crack and corrosion proof copper alloys. They won’t experience any electrolytic corrosion or rusting, even when moisture is present. The metal surfaces are protected with a lead-free, galvanic nickel or tin plating. The good electrical conductivity permits only a low temperature rise. The Polyamide 6.6 housings allow for operating temperatures up to 125°C and are certified for inflammability Class V0 in accordance with UL 94.

Flexible plug-in bridge system -- All three technologies (Screw, Spring and IDC) use the same bridge system, allowing for individual potential distribution and quickly bridged connections among the same terminal block type or across different types. The XB Series terminal blocks have two bridge shafts arranged in one line, making flexible chain bridging and skip bridging between non-adjacent terminal blocks possible. Plug-in bridges are available from 2 to 50 positions. Reducing bridges are also available to connect a larger terminal block to a smaller one.

Large surface area for marking -- All XB Series terminal blocks have generously sized surface areas for labeling. This allows for clearly labeled wiring which results in reduced start-up time and simplifies activities such as testing and maintenance. There are provisions for marking individual terminal blocks and end stops, strips of terminal blocks, and large groups of terminal blocks.

Standardized testing system -- All test plugs make contact in one of the easily accessible bridge shafts. A 2.3 mm diameter test plug is available for individual measuring wires. Modular test plugs are also available for more advanced testing.

The XB Series includes application specific terminal blocks like the XBUT4TG disconnect block which accommodates disconnect component and fuse terminal blocks. It can also be bridged with standard terminal blocks via the double bridge shaft. The component plug XBPCO serves to accommodate different components such as resistors or capacitors. 5 x 20 mm fuses can be inserted into the fuse plug XBPFU, also available with light indication. The XBUT4MT knife disconnect terminal block features a compact design and a high current carrying capacity of 16A. Versions with test socket screws provide a test option for 2.3 mm diameter test plugs on both sides of the disconnect point.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    XBUT4TG-50PK In Stock   $129.00    Gray, 6.2 mm (0.24") wide disconnect TB 26 to 8 AWG, pkg of 50  
    XBUT4MT-50PK In Stock   $174.00    Gray, 6.2 mm (0.24") wide knife disconnect TB 26 to 8 AWG, pkg of 50  
    XBUKK4DIO-50PK In Stock   $302.00    Gray, 6.2 mm (0.24") wide 2 level TB with diode 26 to 10 AWG, pkg of 50  
 Accessories
    XBACUKK35-10PK In Stock   $11.25    Gray end cover pkg of 10 for XBUKK4DIO-50PK, pkg of 10  
    XBPCO-10PK In Stock   $29.50    Component plug holder for XBUT4TG-50PK and XBUT4MT-50PK, pkg of 10  
    XBPFU-10PK In Stock   $29.50    Fuse plug for XBUT4TG-50PK and XBUT4MT-50PK, pkg of 10  
    XBAFBS26-10PK In Stock   $3.60    Red 2 position plug-in bridge pkg of 10 for XBUT4TG-50PK and XBUT4MT-50PK  
    XBAFBS36-10PK In Stock   $8.00    Red 3 position plug-in bridge pkg of 10 for XBUT4TG-50PK and XBUT4MT-50PK  
Click to expand/minimize a list of what others bought with the XBAFBS56-10PK  XBAFBS56-10PK In Stock   $15.25    Red 5 position plug-in bridge pkg of 10 for XBUT4TG-50PK and XBUT4MT-50PK  
Click to expand/minimize a list of what others bought with the XBAFBS106-10PK  XBAFBS106-10PK In Stock   $32.75    Red 10 position plug-in bridge pkg of 10 for XBUT4TG-50PK and XBUT4MT-50PK  
    XBAFBS506-10PK In Stock   $190.00    Red 50 position plug-in bridge pkg of 10 for XBUT4TG-50PK and XBUT4MT-50PK  
    XBATSPAI4-10PK In Stock   $90.00    Test adapter, pkg of 10  
    XBMZB6-10PK In Stock   $5.00    White blank marker strip, pkg of 10 (100 markers)  
    XBANS3575P In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, slotted  
    XBANS3575U In Stock   $10.25    DIN rail, 35mm x 7.5mm x 2m, solid  
Click to expand/minimize a list of what others bought with the XBANS3515P  XBANS3515P In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, slotted  
    XBANS3515U In Stock   $18.75    DIN rail, 35mm x 15mm x 2m, solid  
    XBANS3575PL In Stock   $17.00    DIN rail, 35mm x 7.5mm x 2m, slotted, aluminum  
Click to expand/minimize a list of what others bought with the XBAES35C-50PK  XBAES35C-50PK In Stock   $49.00    1-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35T-50PK  XBAES35T-50PK In Stock   $37.00    3-screw mounted end stop, pkg of 50  
Click to expand/minimize a list of what others bought with the XBAES35N-50PK  XBAES35N-50PK In Stock   $30.00    Snap-on end stop, pkg of 50  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) XBUT4TG-50PK Gray, 6.2 mm (0.24") wide disconnect TB 26 to 8 AWG, pkg of 50, $129.00

 Related Links - Related Products
 Related Products
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire :
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
HW7000 Series Hook Up Wire 600 V, 1000V (MIL) HW7000 Series Hook Up Wire 600 V, 1000V (MIL):
Hook Up Wire Irradiated PVC Insulation preffered wire for soldering applications; abrasion and cut resistant, used in military harnessing, medical electronics and power lead supply.
XBUT Series XBUT Series:
Terminal Block System
XBUT25 Series XBUT25 Series:
5.2 mm Feedthrough Terminal Block
XBUT4 Series XBUT4 Series:
6.2 mm Feedthrough Terminal Block
XBUT6 Series XBUT6 Series:
8.2 mm Feedthrough Terminal Block
XBUT10 Series XBUT10 Series:
10.2 Feedthrough Terminal Block
XBUT16 Series XBUT16 Series:
12 mm Feedthrough Terminal Block
XBUT35 Series XBUT35 Series:
16 mm Terminal Block
XBPT Series XBPT Series:
Feed Through Spring Cage Terminal Blocks Fuse Holder / Circuit Breaker Terminal Blocks
XBPT PE Series XBPT PE Series:
Spring Cage Ground Terminal Blocks
XBQ Series XBQ Series:
Insulation Displacement Connection Terminal Blocks
XBQT Series XBQT Series:
Insulation Displacement Connection Ground Terminal Blocks
XBTK Series XBTK Series:
Thermocouple Terminal Blocks Type K, J, E, T, R
XBUT-F Series XBUT-F Series:
Fuse Terminal Blocks
XBUT D Series XBUT D Series:
Screw Connection Multi-Conductor Terminal Blocks
XBUT PE Series XBUT PE Series:
Ground Terminal Blocks
XBUK150 and XBUK95PE XBUK150 and XBUK95PE:
High Current Terminal Blocks
XBUTT and XB3UK Series XBUTT and XB3UK Series:
Double and Triple Level Terminal Blocks
   
Keywords:, custom electronic enclosures disconnect terminal block heater thermocouple