Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Transducer Gages

Linear, Torsion/Shear Half-Bridges & Axial   
RoHS
 
Linear, Torsion/Shear Half-Bridges & Axial:Transducer Gages
Click for larger image.
   
Conveniently Priced per Pack of 5
Three Styles:
Uniaxial for Experimental Stress Analysis
Torsion/Shear Half-Bridge
Stacked T Rosettes for Axial Strain
Very Flexible, Mechanically Strong
Small Bending Radius
Encapsulated for Added Durability
Broad Temperature Range
Clear Alignment Marks
Affix with Cold or Hot Curing Adhesives

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

SPECIFICATIONS
Foil Thickness:5 µm
Carrier Material: Polyimide
Carrier Thickness: 50 µm
Connection: Solder pads (Constantan gages); solder dots (Karma gages)
Nominal Resistance: 350 and 1000 Ohms
Resistance Tolerance: 0.5%
Gage Factor: 2.0 nominal (actual value printed on each package)
Gage Factor Tolerance: 1.0%

Thermal Properties
Reference Temp.: 23°C/73°F
Service Temp:
Static: -30 to 250°C (-22 to 482°F)
Dynamic: -30 to 300°C (-22 to 572°F)
Temperature Characteristics:
Carbon Steel: 11 ppm/°C (6.1 ppm/°F)
Stainless Steel: 17 ppm/°C (9.4 ppm/°F)
Aluminum: 23 ppm/°C (12.8 ppm/°F)
Compensated Temp.: -5 to 120°C (5 to 248°F)
Tolerance of Temp. Comp.: 1 ppm°C (0.5 ppm°F)

Mechanical Properties
Maximum Strain: 3% or 30,000 µe
Hysteresis: Negligible
Fatigue (at ±1500 µe): > 10,000,000 cycles
Smallest Bending Radius: 3 mm ( 1 /8 inch)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 UNIAXIAL STRAIN GAGES (PRICE PER PKG OF 5)
    SG-3/350-LY47K    Consult sales   Uni-axial 350 Ohm, Karma gage with 3 mm grid length matched to Stainless Steel (pkg of 5) RoHS compliancy undetermined
    SG-7/350-LY47K    Consult sales   Uni-axial 350 Ohm, Karma gage with 7 mm grid length matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-13/1000-LY47K    Consult sales   Uni-axial 1000 Ohm, Karma gage with 13 mm grid length matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-2/350-LY47    Consult sales   Uni-axial 350 Ohm, Constantan gage with 2 mm grid length matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-3/350-LY47    Consult sales   Uni-axial 350 Ohm, Constantan gage with 3 mm grid length matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-7/350-LY47    Consult sales   Uni-axial 350 Ohm, Constantan gage with 7 mm grid length matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-13/350-LY47 In Stock   $85.00    Uni-axial 350 Ohm, Constantan gage with 13 mm grid length matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-2/350-LY41    Consult sales   Uni-axial 350 Ohm, Constantan gage with 2 mm grid length matched to Carbon Steel (pkg of 10) RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/350-LY41  SG-3/350-LY41    Consult sales   Uni-axial 350 Ohm, Constantan gage with 3 mm grid length matched to Carbon Steel (pkg of 10) RoHS compliant
Click to expand/minimize a list of what others bought with the SG-7/350-LY41  SG-7/350-LY41    Consult sales   Uni-axial 350 Ohm, Constantan gage with 7 mm grid length matched to Carbon Steel (pkg of 10) RoHS compliant
    SG-13/350-LY41    Consult sales   Uni-axial 350 Ohm, Constantan gage with 13 mm grid length matched to Carbon Steel (pkg of 10) RoHS compliant
Click to expand/minimize a list of what others bought with the SG-2/350-LY43  SG-2/350-LY43    Consult sales   Uni-axial 350 Ohm, Constantan gage with 2 mm grid length matched to Aluminum (pkg of 10) RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/350-LY43  SG-3/350-LY43    Consult sales   Uni-axial 350 Ohm, Constantan gage with 3 mm grid length matched to Aluminum (pkg of 10) RoHS compliant
Click to expand/minimize a list of what others bought with the SG-7/350-LY43  SG-7/350-LY43    Consult sales   Uni-axial 350 Ohm, Constantan gage with 7 mm grid length matched to Aluminum (pkg of 10) RoHS compliant
    SG-13/350-LY43    Consult sales   Uni-axial 350 Ohm, Constantan gage with 13 mm grid length matched to Aluminum (pkg of 10) RoHS compliant
 DUAL GRID FOR TORSION/SHEAR STRAIN (PRICE PER PKG OF 5)
    SG-5/1000-TY47K    Consult sales   Dual element four lead torque rosette. Karma foil with 5 mm, 1000 Ohm grid matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-6/1000-TY47K    Consult sales   Dual element four lead torque rosette. Karma foil with 6 mm, 1000 Ohm grid matched to Stainless Steel (pkg of 5) RoHS compliant
Click to expand/minimize a list of what others bought with the SG-5/350-TY47  SG-5/350-TY47    Consult sales   Dual element four lead torque rosette. Constantan foil with 5 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-6/350-TY47    Consult sales   Dual element four lead torque rosette. Constantan foil with 6 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-5/350-TY41    Consult sales   Dual element four lead torque rosette. Constantan foil with 5 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5) RoHS compliant
    SG-6/350-TY41    Consult sales   Dual element four lead torque rosette. Constantan foil with 6 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5) RoHS compliant
    SG-5/350-TY43    Consult sales   Dual element four lead torque rosette. Constantan foil with 5 mm, 350 Ohm grid matched to Aluminum (pkg of 5) RoHS compliant
Click to expand/minimize a list of what others bought with the SG-6/350-TY43  SG-6/350-TY43    Consult sales   Dual element four lead torque rosette. Constantan foil with 6 mm, 350 Ohm grid matched to Aluminum (pkg of 5) RoHS compliant
    SG-4/1000-TY37K    Consult sales   Dual element three lead torque rosette. Karma foil with 4 mm, 1000 Ohm grid matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-4/350-TY37    Consult sales   Dual element three lead torque rosette. Constantan foil with 4 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-4/350-TY31    Consult sales   Dual element three lead torque rosette. Constantan foil with 4 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5) RoHS compliant
    SG-4/350-TY33    Consult sales   Dual element three lead torque rosette. Constantan foil with 4 mm, 350 Ohm grid matched to Aluminum (pkg of 5) RoHS compliant
 T-ROSETTE (X-Y) FOR AXIAL STRAIN (PRICE PER PKG OF 5)
    SG-7/350-XY47K    Consult sales   Dual element rosette for axial measurment. Karma foil with 7 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-3/350-XY47 In Stock   $109.00    Dual element rosette for axial measurment. Constantan foil with 3 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5) RoHS compliant
    SG-7/350-XY47 In Stock   $145.00    Dual element rosette for axial measurment. Constantan foil with 7 mm, 350 Ohm grid matched to Stainless Steel (pkg of 5) RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/350-XY41  SG-3/350-XY41 In Stock   $105.00    Dual element rosette for axial measurment. Constantan foil with 3 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5) RoHS compliant
    SG-7/350-XY41    Consult sales   Dual element rosette for axial measurment. Constantan foil with 7 mm, 350 Ohm grid matched to Carbon Steel (pkg of 5) RoHS compliant
    SG-3/350-XY43 In Stock   $105.00    Dual element rosette for axial measurment. Constantan foil with 3 mm, 350 Ohm grid matched to Aluminum (pkg of 5) RoHS compliant
    SG-7/350-XY43 In Stock   $149.00    Dual element rosette for axial measurment. Constantan foil with 7 mm, 350 Ohm grid matched to Aluminum (pkg of 5) RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.
For strain gage adhesives and accessories refer to the "Related Products" link below.

 Related Links - Related Products
 Related Products
Resistance Wire Resistance Wire:
Resistance Wire and Heat-Curing Adhesive for Transducer Strain Gages
Strain Accessories Strain Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
   
Keywords:Transducer Grade Strain Gages, Linear Strain Gage, Torsion/Shear Half-Bridges, 3 way solenoid valve electronic temperature sensor high temperature thermocouples thermocouple circuits