XT Series includes non-reversing contactors,
overload relays and a variety of related
accessories. Because XT meets IEC, UL, CSA,
CCC and CE standards, it is the perfect product
solution for IEC applications all over the world.
The compact, space saving, and easy to install
XT line of IEC contactors and overload relays is
the efficient and effective solution for customer
applications up to 32 A.
† All dollar amounts on this site are shown in US currency.
Note: Comes with complete operator's manuals. Ordering Example: (1) XTCE007B10A Contactor 3P FVNR 7 A Frame B 1NO 110/50 120/60 AC Coil, $75.00, plus (1) XTCEXFAC11-5PK 5 pack of front mounted snap-on auxiliary contacts Seq A Frame B-C 1NO 1NC, $116.00, plus (1) XTOB010BC1 Overload Relay, $58.00, $75.00 + 116.00 + 58.00 = $249.00