Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Control Relays

XTRE Series   
CE
 
Control Relay, Control Relays
XTRE Series:Control Relays
Click for larger image.
   
$ 78.00  XTRE10B22A
For Use with Mini and Standard Frame Size Contactors and Starters
Coil Voltage: 110V 50 Hz, 120V 60 Hz
Easy Snap-On Front Mount Auxiliary Contacts

View related products - Drives & Motors

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

XT Control Relays are a standard frame control relay which can be purchased with auxiliary contacts. Because XT meets UL, CSA, CCC and CE standards, it is the perfect product solution for IEC applications all over the world. The compact, space saving, and easy to install XT line of IEC contactors and starters is the efficient and effective solution for customer applications.


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 XTRE10B22A In Stock   $78.00    Control relay 10 A frame B 2 NO 2 NC 110/50 120/60 coil  
 XTRE10B31A In Stock   $78.00    Control relay 10 A frame B 3 NO 1 NC 110/50 120/60 coil  
 XTRE10B40A In Stock   $78.00    Control relay 10 A frame B 4 NO 110/50 120/60 coil  
 ACCESSORIES
 XTCEXFAC02-5PK In Stock   $116.00    5 pack of front mounted snap-on auxiliary contacts seq a frame B-C 2 NC  
 XTCEXFAC11-5PK In Stock   $116.00    5 pack of front mounted snap-on auxiliary contacts seq a frame B-C 1 NO 1 NC  
 XTCEXFAC20-5PK In Stock   $116.00    5 pack of front mounted snap-on auxiliary contacts seq a frame B-C 2 NO  
 XTCEXMLB In Stock   $17.25    Contactor accessory mechanical interlock frame B  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) XTRE10B22A Control relay 10 A frame B 2 NO 2 NC 110/50 120/60 coil, $78.00,  plus (1) XTCEXFAC11-5PK auxiliary contacts, $116.00,  plus (1) XTCEXMLB mechanical interlock, $17.25, $78.00 + 116.00 + 17.25 = $211.25

 Related Links - Related Products
 Related Products
XTCE and XTOB Series XTCE and XTOB Series:
IEC Contactors and Overload Relays
XTMC Series XTMC Series:
Mini IEC Contactors and Overload Relays
XTPB and XTPR Series XTPB and XTPR Series:
Manual Motor Protectors
C25 Series C25 Series:
Definite Purpose Contactors
HW2800 Series Hook Up Wire HW2800 Series Hook Up Wire :
Single Conductor Hook-Up Wire TFE Insulation, appliance wire
HW3000 Series PVC Hook Up Wire 300 V UL Rated HW3000 Series PVC Hook Up Wire 300 V UL Rated:
PVC Hook Up Wire, 300 V UL appliance wire
HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant HW5800 Series HooK Up Wire 600 V UL & ROHS Compliant:
Hook Up Wire with PTFE Insulation
OMT Series OMT Series:
General Purpose AC Motors, 56C Flange, Single Phase, Fractional and Integral HP
OMAT Series OMAT Series:
General Purpose AC Motors, 56C Frame, Three-Phase, Fractional and Integral HP
OME Series OME Series:
General Purpose AC Motors, Industrial Duty Three-Phase
MVX9000 Series MVX9000 Series:
Sensorless Vector Adjustable Frequency AC Drives
NFX9000 Series NFX9000 Series:
Adjustable Frequency AC Drives
   
Keywords:Control Relays, Motor Contactors, Motor Starters, Motor Protection, IEC, Auxiliary Contacts, high temperature calibration proximity transducers push button on off switch terminals blocks