Industrial Duty Rotary Encoder with Single Channel or Quadrature Output - Can be Converted to Industrial Length Sensor |
| ZB SERIES Rotary Encoder |
|
 |
|
|
Industrial Duty Rotary Encoder, Length Sensor
 |
| Click for larger image. |
|
|
$
189.00
AU-ZBG01002
|
| |
Single Channel or Quadrature Output Models
|
| |
Current Sinking, 250 mA Maximum
|
| |
4.75 to 28 Vdc Supply Voltage
|
| |
Up to 1000 PPR for High Resolution Precision Counting or Speed Measurement
|
| |
6000 RPM Shaft Speed
|
| |
Conversion Bracket for Length Sensor Measurement
|
View related products - Sensors and Transducers
|
| |
|
|
|
 |
 |
AU-ZBG10002 encoders with the
length sensor conversion kits are used for precise speed control in Omega's manufacturing process for metal sheath thermocouple wire.
|
The ZB Series shaft encoders are general
duty industrial rotary pulse generators. The
AU-ZBG models are for single channel sensing
for counting, one directional measuring or
speed applications. The AU-ZBH models
are for quadrature applications, allowing for
counting up and down along with speed and
direction measurements. A conversion bracket
is available to easily convert this encoder
into a length measuring sensor. They can be
direct-coupled to a machine shaft by means
of a flexible-bellows, spring, or rubber sleeve
type coupling that allows for axial and radial
misalignment. They can also be coupled with
light instrument timing-belts. Timing-belt
drives also allow convenient gear-up or geardown
speed ratio changes that can be useful
for obtaining non-standard PPR rates.
Specifications
Supply Voltage: 4.75 to 28 Vdc
Output: Current sinking, 250 mA maximum current per output
Maximum Frequency: 1000 ppr, 20 KHz
Connections: 6-pin MS style connector (male) (MIL-C-5015)
See SPECS above for full specifications and additional
information on length sensor conversion kit.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Note: NPN Transistor outputs have 1.5 KÙ load resistors returned to supply for internal feed back purposes. This does not interfere with the ability to use these outputs as conventional “Open-Collector” outputs as long as the supply voltage for the ZB is supplied by the indicator or control receiving its output signal. The ZB’s internal load resistor also allows the output to be used as a current source, however, load current must be limited to 1 mA maximum
Ordering Example: (1) AU-ZBH10002 Quatrature rotary encoder with 1000 pulses per revolution., $314.00, plus (1) CCARPG01 10 foot cable with 6-pin MS connector, $50.00, $314.00 + 50.00 = $364.00
(1) AU-ZBG10002 Single channel rotary encoder with 1000 ppr, $189.00, plus (1) CCARPG01 10 foot cable with 6-pin MS connector, $50.00, plus (2) AU-WF1000F 1 foot circumfrence knurled measuring wheel, $34.00 ea., plus (1) AU-LSCB1000 conversion kit to convert encoder to a length sensor, $82.00, plus (1) AU-LSAHC001 hinged clamp assembly for length sensor conversion bracket, $34.00, $189.00 + 50.00 + 34.00 X 2 + 82.00 + 34.00 = $423.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
 |
OMDC-MD DC Speed Control:
|
|
Programmable DC Speed Control with Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP
|
 |
 |
|
|
|
|
|
|
 |
 |
|
|