The ZDH Series of sensors are heavy-duty,
extremely rugged, reliable, yet compact
encoders designed for harsh factory and plant
floor environments. These encoders are flange
mount and conform to NEMA 4, and 13 (IP66)
standards.
Applications
Typical applications include motion control
feedback, machine control, process
control, elevator controls, conveyors, textile
equipment, robotics and food processing.
See SPECS above for full specifications and additional information.
Open Collector
Output Wiring
The ZDH Series of sensors have open
collector outputs. An open collector output
brings the uncommitted collector of the
encoder switching device to the external
world. Because the collector element is not
associated with the sensor supply voltage,
the sensor output collector may be “pulled
up” to external voltages different than the
encoder supply voltage (40 Vdc maximum).
NPN open collector outputs are current
sinking devices. An output signal will not
be generated unless a pull-up resistor is
connected from the open-collector to the
positive side of an external supply. The same
supply can be used for powering the unit and
for the pull-up resistor.
SPECIFICATIONS Supply Voltage: 4.75 to 28 Vdc, 100 mA max Outputs: NPN open collector transistor, 100 mA max Maximum Frequency: Up to 1 MHz Index: NPN open collector transistor, positive pulse once per revolution. Maximum Mechanical Speed: 8000 RPM Shaft Diameter: 9.5 mm (0.375") Connector Type: 7-pin MS type (MIL-C-5015) Mounting: 2.0" flange mount Weight: 311.8 g (11 oz)
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) AU-ZDH1000H Heavy duty rotary encoder, 1000 ppr, $357.00, plus (1) AU-CCBRPG03 20 foot cable with MS connecor and stripped leads, $77.00, plus (1) AU-RPGFC003 flexible coupling for .0375 to .0375" shafts, $36.00, $357.00 + 77.00 + 36.00 = $470.00
Keywords:Flange Mount Rotary Pulse Generator, Encoder, sensor