Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Programmable Relays

ZEN Series   
1 year warranty CE
Programmable Relay, Intelligent relay
ZEN Series:Programmable Relays
Click for larger image.
   
$ 190.00  ZEN-10C1AR-A-V2
Relay, Timer, Counter, and Time-Switch Functions
Weekly Timer and Calendar Timer Functions
Twin Timer Function (Separate ON/OFF Times)
Two Analog Input Channels (DC Models Only)
8-Digit Timer and 8-Digit Comparator
Flexible Expansion Enables Up to 44 I/O Points
12 to 24 Vdc Operation (DC Models)
Program from Front Panel or Using Software
DIN Rail Mount or Panel Mount

View related products - Automation Controllers and HMI

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

Ideal for small-scale control applications, the ZEN provides an economical alternative to discrete timers, counters and generalpurpose relays. This single unit easily provides relay, timer, counter, and time switch functions. Wiring work is greatly reduced because separate wiring is not required for devices such as timers and counters. Programs can be easily written, saved, and monitored by personal computer. Programs can also be simulated on the personal computer without connecting to the ZEN. Communication models with an RS485 interface allow production line conditions to be remotely monitored by monitoring the ZEN control status.

Applications
Designed for use in automation for commercial and industrial sectors, ZEN programmable relays provide the ideal solution for lighting, energy management, industrial control, watering and pump control.

SPECIFICATIONS
Control Method: Stored program control
I/O Control Method: Cyclic scan
Programming Language: Ladder diagram
Program Capacity: 96 lines (3 input conditions and 1 output per line)
Max No. of Control I/O Points: 44 points
    CPU Units with 20 I/O Points: 12 inputs and 8 outputs
    Expansion I/O Units: 4 inputs and 4 outputs each, up to 3 units
LCD Display: 12 characters x 4 lines, with backlight
Operation Buttons: 8 (4 cursor buttons and 4 operation buttons)
User Program Back-Up: Internal EEPROM, memory cassette (optional)
Power Interruption Hold: Internal holding bit status, holding timer/counter present values, calendar and clock (year, month, day of month, day of week, time)
    Super Capacitor Backup Time: 2 days min (25 °C)
    Life of Optional Battery: 10 years min (25 °C)
Calendar and Clock Accuracy: ±15 s/month (at 25 °C)
Timer Accuracy:
    0.01s Unit: -0.05%, -10 mS max (rate for set value)
    0.02 min/s Unit: -0.05%, -1 s max (rate for set value)
    0.03 h/min Unit: -0.05%, -1 min max (rate for set value)
Maximum Counting Speed: 150 Hz 8-digit counter (F) set to high-speed operations (CPU units with DC power supplies only) (the counting speed may be less than 150 Hz depending on the cycle time of the program
Insulation Resistance: 20 MΩ (at 500 Vdc) min between power supply terminals and all output terminals, terminals of different output circuits; between all terminals of CPU unit and all terminals of expansion I/O unit
Insulation: Reinforced insulation between power supply or input terminals and output terminals; terminals of different output circuits; all terminals of CPU unit and all terminals of expansion I/O unit; no separation between power supply and input terminals of the same unit, power supply terminals of CPU unit and computer connector, battery unit connector, or all expansion unit connectors (all interfaces are live parts)
Dielectric Strength: 2300 Vac, 50/60 Hz for 1 min (leakage current 1 mA max) between power supply terminals and all output terminals; terminals of different output circuit; all terminals of CPU unit and all terminals of expansion I/O unit
Vibration Resistance: Conforms to IEC60068-2-6, 5 to 9 Hz with 3.5 mm single amplitude, 9 to 150 Hz acceleration 9.8 m/s2, 10 sweeps each in X, Y, and Z directions (1 octave/min)
Shock Resistance: Conforms to IEC60068-2-27, 147 m/s2, 3 times each in X, Y, and Z directions
Weight:
    CPU Unit with 10 I/O Points: Approx 300 g max
    CPU Unit with 20 I/O Points: Approx 350 g max
    Expansion I/O Unit: Approx 120 g max

COMMUNICATIONS (TYPE CPU UNITS) ZEN-10C4XR-X-V2
Communications:
RS485 (2-wire, half duplex)
Synchronization Method: Start-stop synchronization
Baud Rate: 4800, 9600, or 19,200 bps
Transmission Code: ASCII
Data Bit Length: 7 or 8 bits
Stop Bit Length: 1 or 2 bits
Error Detection: Vertical parity (none, even, odd), block check character (BCC)
Flow Control: None
Interface: RS485
Retry Function: None
Node Number: 0 to 99 (default: 1), XX (broadcasting)


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    ZEN-10C3AR-A-V2 In Stock   $160.00    LCD display, 6 AC inputs, 4 relay outputs, AC power, no expansion I/O  
    ZEN-10C3DR-D-V2 In Stock   $160.00    LCD display, 6 DC inputs, 4 relay outputs, DC power, no expansion I/O  
    ZEN-10C1AR-A-V2 In Stock   $190.00    LCD display, 6 AC inputs, 4 relay outputs, AC power  
    ZEN-10C1DR-D-V2 In Stock   $190.00    LCD display, 6 DC inputs, 4 relay outputs, DC power  
    ZEN-10C1DT-D-V2 In Stock   $190.00    LCD display, 6 DC inputs, 4 transistor outputs, DC power  
    ZEN-20C3AR-A-V2 In Stock   $214.00    LCD display, 12 AC inputs, 8 relay outputs, AC power, no expansion I/O  
    ZEN-20C3DR-D-V2 In Stock   $214.00    LCD display, 12 DC inputs, 8 relay outputs, DC power, no expansion I/O  
    ZEN-20C1AR-A-V2 In Stock   $254.00    LCD display, 12 AC inputs, 8 relay outputs, AC power  
    ZEN-20C1DR-D-V2 In Stock   $254.00    LCD display, 12 DC inputs, 8 relay outputs, DC power  
    ZEN-20C1DT-D-V2 In Stock   $254.00    LCD display, 12 DC inputs, 8 transistor outputs, DC power  
  EXPANSION I/O
    ZEN-8E1DT In Stock   $96.00    Expansion I/O, 4 DC inputs, 4 transistor outputs  
    ZEN-8E1DR In Stock   $110.00    Expansion I/O, 4 DC inputs, 4 relay outputs  
    ZEN-8E1AR In Stock   $115.00    Expansion I/O, 4 AC inputs, 4 relay outputs  
 Accessories and Software
Click to expand/minimize a list of what others bought with the ZEN-SOFT01V4  ZEN-SOFT01V4 In Stock   $81.00    Programming software  
Click to expand/minimize a list of what others bought with the ZEN-CIF01  ZEN-CIF01 1 Week   $124.00    Programming cable, RS232C, 2 m (6.5')  
    ZEN-BAT01 In Stock   $52.00    Battery unit, 10 year min battery life  
    ZEN-ME01 In Stock   $47.00    Memory cassette  
 POWER SUPPLIES (for DC models)
Click to expand/minimize a list of what others bought with the ELC-PS01  ELC-PS01 In Stock   $69.00    24 Vdc Power Supply, 24 W, 1 Amp  
    LP-PS-1512 In Stock   $52.00    12 Vdc Power Supply, 15 W, 1.24 Amp  
 DIN RAIL
    DRTB-RAIL-3575 In Stock   $7.00    DIN rail 35 x 7.5 mm, 2 m long  
    DRTB-RAIL-3575-1 In Stock   $3.50    DIN rail 35 x 7.5 mm, 1 m long  
    DRTB-RAIL-3575-1-20PK In Stock   $65.00    DIN rail 35 x 7.5 mm, 1 m long, 20 pack  
    DRTB-RAIL-3575-20PK In Stock   $120.00    DIN rail 35 x 7.5 mm, 2 m long, 20 pack  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) ZEN-10C3AR-A-V2 Programmable relay with 10 I/O, $160.00,  plus (1) ZEN-SOFT01V4 Programming software, $81.00,  plus (1) ZEN-CIF01 Programming cable, $124.00, $160.00 + 81.00 + 124.00 = $365.00

 Related Links - Related Products
 Related Products
Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components Stack Lights - Warning Tower Lights, Complete Assembled Lights and Components:
Stack Lights, Indicating Lights, Signal Lights with Steady, Flashing & Strobe Light Modules with NEMA 4/4x/13 & IP65 Rating
EK Series Polycarbonate Enclosures EK Series Polycarbonate Enclosures:
NEMA 4X Enclosures for DIN Rail Mount IEC Components - Circuit Breakers, Fuse Holders & Timers
OMPBD7 Series Devices OMPBD7 Series Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
E57 Series Inductive Proximity Sensors E57 Series Inductive Proximity Sensors:
Proximity Sensors in 12, 18 & 30 mm diameters. 2 or 3-wire, LED status indicator models with sensing ranges from 2mm to 15mm for AC or DC voltages.
E58 Series E58 Series:
Photoelectric Sensors - Harsh Duty Series
E47 Series E47 Series:
Precision Limit Switches
Comet Series Comet Series:
Photoelectric Sensors
EZ Series Intelligent Relays EZ Series Intelligent Relays:
Intelligent Relays, the programmable smart logic relay
SCE-NLP Series NEMA Electrical Enclosures. SCE-NLP Series NEMA Electrical Enclosures. :
NEMA Type 1 Single-Door Electrical Enclosures. Sizes from 6x6 to 36x30.
SCE-ELJ Series Enviroline® Junction Electrical Enclosures SCE-ELJ Series Enviroline® Junction Electrical Enclosures:
NEMA Type 4 Junction Outdoor Electrical Enclosures, Sizes from 6x4 to 20x20.
SCE Series Consolets SCE Series Consolets:
NEMA Type 12 Consoles/Operator Workstation Enclosures. Front Sloping Operator Interface Electrical Panel for Push Buttons and HMI's.
SCE Series 9 Operator Consoles SCE Series 9 Operator Consoles:
NEMA Type 12 Single Door Operator Workstations - Electrical Cabinets for Industrial Operator Interface to Mount Push Buttons and HMI's.
HW3000 Series Hook-Up Wire HW3000 Series Hook-Up Wire:
PVC Hook Up Wire, 300 V UL appliance wire
PTFE Hook-Up Wire 600 V UL & RoHS Compliant PTFE Hook-Up Wire 600 V UL & RoHS Compliant:
Hook Up Wire with PTFE Insulation
   
Keywords:Programmable Relay, Intelligent relay, accelerometer sensor hydraulic solenoid valve hydraulic solenoid valves industrial automation and control