Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Miniature Length Sensor

ZMD Series Contact Rotary Encoder   
NEW! CE RoHS
Miniature Length Sensor, Rotary encoder
ZMD Series Contact Rotary Encoder:Miniature Length Sensor
Click for larger image.
   
$ 248.00  AU-ZMD0250B
Compact Size
Quadrature Output
Built-In Spring Tensioning
Mounts in Any Position
4.75 to 28 Vdc Input Voltage
NPN Open Collector Output
Measuring Wheel Sold Separately

View related products - Sensors and Transducers

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

The ZMD Series miniature length sensor is compact in size and easy-to-use, designed for light to medium duty sensing applications. It features a built-in springloaded torsion arm that provides a simple-to- adjust torsion load, allowing the unit to be mounted in almost any orientation, including upside down. Using a 6" circumference wheel, the ZMD can be used on almost any surface, while operating at speeds up to 3000 feet per minute. The housing is a durable, conductive composite material that will eliminate static build up. Whether you need to measure speed, position, or distances, the ZMD series contact rotary sensor is the ideal solution.

SPECIFICATIONS
ELECTRICAL
Input Voltage: 4.75 to 28 Vdc maximum for temperatures up to 85°C; 4.75 to 24 Vdc for temperatures between 85 to 100°C (185 to 212°F), reverse polarity protected
Input Current: 100 mA max (65 mA typical) with no output load
Outputs: NPN open collector transistor, 20 mA maximum current
Maximum Frequency: 200 KHz standard
Noise Immunity: Tested to BS EN61000- 6-2; BS EN50081-2; BS EN61000-4-2; BS EN61000-4-3; BS EN61000-4-6, BS EN500811 [Tested with 2 m (6.6') cable]
Symmetry: 180° (±18°) electrical
Quad. Phasing: 90° (±22.5°) electrical
Minimum Edge Sep: 67.5° electrical
Accuracy: Within 0.017° mechanical or 1 arc-minute from true position (for PPR>189)
MECHANICAL
Maximum Mechanical Speed:
6000 RPM. Higher speeds may be achievable, contact the factory
Shaft Material: Stainless Steel
Shaft Tolerance: +0.0000/-0.0004" (+0.000/-0.010 mm)
Radial Shaft Load: 5 lb., rated load of 2 to 3 lb for maximum bearing life
Axial Shaft Load: 5 lb., rated load of 2 to 3 lb for maximum bearing life
Starting Torque: 0.05 oz-in IP50; 0.4 oz-in IP65
Electrical Connection: 2 m (6.6') cable, (foil and braid shield, 24 AWG conductors). Drain wire internally connected to case
Mounting: Pivot Shaft can be mounted from either side of the housing and is field reversible
Housing: Stainless steel fibers in a high temperature nylon composite
Weight: 142 g (5 oz) typical
ENVIRONMENTAL
Operating Temperature:
-20 to 85°C (-4 to 185°F)
Storage Temperature: -25 to 85°C (-13 to 185°F)
Humidity: 98% RH non-condensing
Vibration: 10 g @ 58 to 500 Hz
Shock: 80 g @ 11 msec duration
Sealing: IP50


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description RoHS   Qty.
 AU-ZMD0250B In Stock   $248.00    Miniature length sensor with quadrature output, 250 ppr. Measuring wheel sold sepatarely. RoHS compliant
 AU-ZMD1000B 2 Weeks   $248.00    Miniature length sensor with quadrature output, 1000 ppr. Measuring wheel sold sepatarely. RoHS compliant
 AU-W100060F In Stock   $31.00    6" (152 mm) circumference urethane measuring wheel RoHS compliant
 AU-W100060K In Stock   $31.00    6" (152 mm) circumference knurled measuring wheel RoHS compliant
 AU-RPGMB002 In Stock   $28.00    Mounting bracket RoHS compliant
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) AU-ZMD0250B Length sensor with 250 ppr, $248.00,  plus (1) AU-W100060F 6" circumference urethane measuring wheel, $31.00, $248.00 + 31.00 = $279.00

(1) AU-ZMD1000B Contact rotary encoder with 1000 ppr, $248.00,  plus (1) AU-W100060K 6" circumference knurled measuring wheel, $31.00,  plus (1) AU-RPGMB002 Mounting bracket, $28.00, $248.00 + 31.00 + 28.00 = $307.00

 Related Links - Related Products
 Related Products
OMDC-DM8000 OMDC-DM8000:
Digital Tachometer
OMDC-MD DC Speed Control OMDC-MD DC Speed Control:
Programmable DC Speed Control with Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP
OMPM-DC Series NEMA 56C Frame DC Motors OMPM-DC Series NEMA 56C Frame DC Motors:
Permanent Magnet DC Motors - 1/3 to 2 HP, 1800 RPM Heavy Duty Industrial Motors
OMPBD7  E-Stop 22mm Push Buttons OMPBD7 E-Stop 22mm Push Buttons:
22mm Emergency Stop Push Buttons
OMPBD7 Series Devices OMPBD7 Series Devices:
Non-illuminated Heavy Duty/Oil Tight Push Buttons and Push Button Enclosures
   
Keywords:Miniature Length Sensor, Rotary Encoder