Shaft Servo Mount Rotary Pulse Generator |
| ZSD Series High Precision Shaft Encoder |
|
 |
|
|
Encoder, Shaft Mount Rotary Pulse Generator
 |
| Click for larger image. |
|
|
|
|
|
|
 |
The ZSD Series encoder is ideal for
applications requiring a miniature, high
precision, low cost encoder, designed with
all metal construction for years of troublefree
operation.
The outputs are
standard quadrature with index, available in
100 or 1000 pulses per shaft revolution.
Open Collector Output Wiring
The ZSD sensors have open collector
outputs. An open collector output brings
the uncommitted collector of the encoder
switching device to the external world.
Because the collector element is not
associated with the sensor supply voltage,
the sensor output collector may be “pulled
up” to external voltages (30 Vdc maximum)
different than the encoder supply voltage.
NPN open collector outputs are current
sinking devices. An output signal will not
be generated unless a pull-up resistor is
connected from the open-collector to the
positive side of an external supply. The same
supply can be used for powering the unit and
for the pull-up resistor.
SPECIFICATIONS
Electrical
Supply Voltage: 4.75 to 28 Vdc, 100 mA maximum
Outputs: NPN open collector outputs, 20 mA maximum
Maximum Frequency: 200 KHz
Symmetry: 180° (±18°) electrical
Quad Phasing: 90° (±22.5°) electrical
Minimum Edge Separation: 67.5° electrical
Accuracy: Within 0.017° mechanical
Mechanical
Maximum Speed: 8000 RPM
Shaft Size: 6.33 mm (0.25")
Radial Shaft Load: 2.25 kg (5 lbs)
Axial Shaft Load: 2.25 kg (5 lbs)
Starting Torque: 2.82 N-mm (0.4 oz-in)
Moment of Inertia: 4.8 gm-cm2 (6.7 x 10-5 oz-in-sce2)
Electrical Connection: 914.4 mm (36") long 24 AWG shielded, braided cable
Weight: 85 g (3 oz)
EnvironmentaL
Operating Temperature: -20 to 85°C (-4 to 121°F)
Humidity: 98% RH non-condensing
Vibration: 10 g @ 58 to 500 Hz
Shock: 80 g @ 11 msec duration
Sealing: IP64
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Ordering Example: (1) AU-ZSD1000A Quadrature rotary encoder with index, 1000 ppr, $221.00, plus (1) AU-RPGFC001 Flexible shaft coupling, 0.250-0.250", 1" long, $37.00, $221.00 + 37.00 = $258.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Related Products
|
 |
 |
 |
 |
 |
 |
|
Related Products
|
|
 |
OMAT Series:
|
|
General Purpose AC Motors, 56C Frame, Three-Phase, Fractional and Integral HP
|
 |
 |
|
 |
OMDC-MD DC Speed Control:
|
|
Programmable DC Speed Control with Closed Loop Feedback and Digital LED Display for DC Motors Rated to 2 HP
|
 |
 |
|
|
|
|
|
 |
 |
|
|