Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wireless Sensor System Web-Based Monitoring

zSeries   
1 year warranty NEW! CE
 
Wireless Sensor System
zSeries:Wireless Sensor System Web-Based Monitoring
Click for larger image.
   
$ 95.00  zED-T
Temperature
Humidity
Barometric Pressure
Alarms by Email or Text Message
Web Server
Compatible with zSeries High-Power End Devices and Meter-Scanner-Controller Receivers
No Special Software Required

View related products - Wireless Sensors, Transmitters, Receivers, Meters & Controllers

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The new OMEGA® zSeries wireless sensor system provides Web-based monitoring of Temperature, Humidity, and Barometric Pressure in critical HVAC and Refrigeration applications.

The compact wireless “End Devices” mount discretely on the wall in clean rooms, laboratories, museums, computer server rooms, warehouses, and any remote facility. The wireless End Devices are powered by two AA 1.5 volt alkaline batteries (included) that are inexpensive and widely available.

The End Devices transmit up to 300 feet (without obstructions or interferences) to a “Coordinator” connected directly to an Ethernet network and the Internet. The wireless system complies with IEEE 802.15.4 operating at 2.4 GHz.

The zSeries system let's you monitor and record Temperature, Relative Humidity, and Barometric Pressure over an Ethernet network or the Internet without any special software-just your Web Browser.

Omega offers a selection of End Devices for a variety of applications. Each End Device supports one or two sensors. End Devices are available with built-in sensors, with external sensor probes, and with both built-in and external sensors.

The external sensors are designed for harsh environments such as outdoor weather, in HVAC ducts, in freezers and refrigerators. For example, you can select one End Device that has one internal and one external sensor to monitor temperature and humidity both inside and outside a climate-controlled facility.

Each Coordinator can directly support up to thirty-two (32) End Devices. The Omega wireless Coordinators include AC adapters to operate on any voltage worldwide from 100 to 240 Vac and 50/60Hz. The zSeries Coordinator connects directly to an Ethernet Network or the Internet. Unlike an RS232 or USB device, it does not require a host computer.

The zSeries Coordinator is an independent node on the network sending and receiving data in standard TCP/IP packets. It is easily configured from a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types the IP address (such as 192.168.1.200) or an easy to remember name (such as "Warehouse 5" or "Chicago Lab") and the Coordinator serves a Web Page with the current readings.

The device can trigger an alarm if variables go above or below a set point that you determine. Your alarm can be sent by email to a single user or to a group distribution list, including text messages to cell phones. The Omega “Mail Notifier” software is a free and easy program for this application.

The zSeries wireless sensor system is easy to install, simple to operate, and features Omega's award-winning iServer technology with an Embedded Web Server that requires no special software.

The zSeries system serves Active Web Pages to display real time readings and charts of temperature, humidity, and barometric pressure. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic. Omega offers a free and easy to use program for logging data to Excel.

The virtual chart viewed on the web page is a JAVA™ Applet that records a chart over the LAN or Internet in real time. With the zSeries system there is no need to invest time and money learning a proprietary software program to log or chart the data.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C).

Omega offers an OPC Server software that makes it easy to integrate the zSeries wireless sensor system with many popular Data Acquisition and Automation programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.

zSeries Family

SPECIFICATIONS
SENSOR SPECIFICATIONS (zED)
Accuracy
TEMPERATURE
Accuracy/Range*:
zED-T (internal sensor)
±0.5ºC for 10º to 55ºC (±0.9ºF for 50º to 131ºF)
±1ºC for -18º to 10ºC (±1.8ºF for -0.4º to 50 ºF)
-TP1, -TP2 (external sensor)
±0.5ºC for 10º to 85ºC (±0.9ºF for 50º to 185ºF)
±1ºC for -40º to 10ºC and 85º to 125ºC
(±1.8ºF for -40º to 50ºF and 185º to 257ºF)
zED-BTH, zED-TH (internal sensor)
±0.5ºC for 0ºC to 45ºC (±0.9ºF for 32º to 131ºF)
±1ºC for -18º to 0ºC and 45º to 55ºC
(±1.8ºF for -0.4º to 32ºF and 113º to 131ºF)
-THP (external sensor)
±0.5ºC for 5ºC to 45ºC (±0.9ºF for 41º to 113ºF)
up to ±1.5ºC for -40º to 5ºC and 45º to 124ºC
(up to ±2.7ºF for -40º to 41ºF and 113º to 255ºF)
Refer to Chart
zED-BT (internal sensor)
±0.8ºC @ 20ºC (±1.5ºF @ 68ºF)
±2ºC for -18º to 55ºC (±3.6ºF for -0.4º to 131ºF)
-BTP (external sensor)
±0.8ºC @ 20ºC (±1.5ºF @ 68ºF)
±2ºC for -40º to 85ºC (±3.6ºF for -40º to 185 ºF)

*Note: Extended temperature ranges are for External Probes only, the End Device’s operating temperature is -18 to 55ºC (-0.4 to 131ºF)

Resolution: 0.1ºC
Repeatablilty: ±0.1ºC, for zED-BTH, zED-TH, -THP
zED with Batteries

RELATIVE HUMIDITY
Accuracy/Range:
zED-BTH, zED-TH, -THP
±2% for 10 to 90%;
±3% for 5 to 10% and 90 to 95%;
±4% for 0 to 5% and 95 to 100%
Hysteresis: ±1% RH
Non-linearity: ±3%
Repeatability: ±0.1%
Resolution: 0.1%

BAROMETRIC PRESSURE
Accuracy/Range: zED-BTH, zED-BT, -BTP
±2 mbar for 10 mbar to 1100 mbar
(1 KPa to 110 KPa)
Resolution: 0.1 mbar
EXTERNAL PROBE SPECIFICATIONS (zED)
Industrial Probe:
SS housing, 137mm x Ø16mm (5” x Ø 0.63”) for zED-xx-BTP, zED-xx-THP
Stick Probe:
ABS tubing, 152.4 mm x Ø6.35 mm (6” x Ø 0.25”) for zED-xx-TP1
Lug Mounted Probe:
Copper tubing, 53.4 mm x Ø 7.92mm (2.1” x Ø 0.312”); mounting hole Ø 4.72mm (Ø 0.186”) for zED-xx-TP2
Cable: 3 m (10’) long x Ø 5.72mm (0.225”)
Standard Cable Operating Temp:
-40º to 125ºC (-40º to 257ºF) for zED-xx-TP1, -TP2, -THP; -55º to 105ºC (-67º to 221ºF) for zED-xx-BTP
Optional MIL Spec Cable (-ET):
Ø 2.62mm (0.103”) -80º to 200ºC (-112º to 392 ºF)
Probes

Optional Caps available for Industrial Probes
INTERFACE SPECIFICATIONS (zCDR)
Ethernet: 10Base-T (RJ45)
Supported Protocols: TCP/IP, ARP, ICMP, DHCP, DNS, HTTP, and Telnet
LED Indicators: Network Activity, Network Link, Diagnostics, Receive and Power
Management: Device configuration and monitoring through embedded WEB server
Embedded WEB Server: Serves WEB pages ( JAVA™ Applets) containing real-time data and live updated charts within definable time intervals
POWER (zCDR)
Power Input: 9 to 12 Vdc
Consumption: 2.5 W max
Safety Qualified ac Power Adapter (included)
  Nominal Output: 9 Vdc @ 0.5 A
  Input: 100 to 240 Vac, 50/60 Hz
  Power Adapter Operating Temp:
  0º to 40ºC (32º to 104ºF)
Universal ac Power Adapter
Universal ac Power Adapter

POWER (zED)
Alkaline Battery: two 1.5 Vdc, supplied
Lifetime: Estimate of 2 years with frequency of 1 reading per 2 minutes

WIRELESS COMMUNICATION
Standard: IEEE 802.15.4, DSSS
Frequency: 2.4 GHz (2400 - 2483.5 MHz), 16 channels
Network Topology: Star Topology
Range: Up to 91 m (300 ft) without obstructions or interference

ENVIRONMENT
Operating Temperature (zED): -18º to 55ºC (-0.4º to 131ºF), 90% RH non-condensing
Operating Temperature (zCDR): 0º to 70ºC (32º to 158ºF), 90% RH non-condensing
Storage Temperature: -40º to 125ºC (-40º to 257ºF)

GENERAL
Approvals:
FCC: Part 15C.
CE: EMC 2004/108/EC, LVD 2006/95/EC, R&TTE 1999/5/EC.
Software: The software packages available for the zSeries wireless system are iConnect (configuration software for the Ethernet interface), iLog (Excel-based software for automatic data logging), and Mail Notifier (email alarm notification software).

REPLACEMENT PROBES & CALIBRATION CERTIFICATES
No need to take your unit out of service to get re-calibrated, order a calibrated probe instead.
Probes NIST Certificate

Get a NIST Traceable Calibration Certificate
with your Calibrated Replacement Probe.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
 Compact-Commercial END DEVICE
Click to expand/minimize a list of what others bought with the zED-T  zED-T In Stock   $95.00    End device unit with internal temperature sensor  
Click to expand/minimize a list of what others bought with the zED-T-TP1  zED-T-TP1 In Stock   $145.00    End device unit with internal temperature sensor and external temperature sensor with stick probe  
Click to expand/minimize a list of what others bought with the zED-T-TP2  zED-T-TP2 In Stock   $145.00    End device unit with internal temperature sensor and external temperature sensor with lug mount probe  
Click to expand/minimize a list of what others bought with the zED-TH  zED-TH In Stock   $150.00    End device unit with internal temperature and humidity sensor  
Click to expand/minimize a list of what others bought with the zED-TH-THP  zED-TH-THP In Stock   $245.00    End device unit with internal temperature and humidity sensor and external temperature and humidity sensor industrial probe  
Click to expand/minimize a list of what others bought with the zED-THP  zED-THP In Stock   $190.00    End device unit with external temperature and humidity sensor industrial probe  
    zED-BT In Stock   $150.00    End device unit with internal barometric pressure and temperature sensor  
Click to expand/minimize a list of what others bought with the zED-BTH  zED-BTH In Stock   $195.00    End device unit with internal barometric pressure, temperature and humidity sensor  
    zED-B-THP In Stock   $250.00    End device unit with internal barometric pressure sensor and external temperature and humidity sensor industrial probe  
    zED-BT-BTP In Stock   $250.00    End Device Unit with Internal Barometric Pressure and Temperature Sensor and External Barometric Pressure and Temperature Sensor Industrial Probe  
 High-Power END DEVICE - AC Powered (without LCD Display)
    zED-TP1-P In Stock   $195.00    Wireless temperature sensor with stick probe  
    zED-TP2-P In Stock   $195.00    Wireless temperature sensor with lug mount probe  
    zED-THP-P In Stock   $240.00    Wireless temperature and humidity sensor  
    zED-BTHP-P In Stock   $295.00    Wireless barometric pressure, temp and humidity sensor  
    zED-BTP-P In Stock   $245.00    Wireless barometric pressure and temperature sensor  
    zED-TC-P In Stock   $240.00    Wireless Dual thermocouple input  
Click to expand/minimize a list of what others bought with the zED-VI-P  zED-VI-P In Stock   $240.00    Wireless Analog input  
 High-Power END DEVICES, AC Powered with LCD Display
    zED-TP1-LCD In Stock   $245.00    Temperature sensor with stick probe  
    zED-TP2-LCD In Stock   $245.00    Temperature sensor with lug mount  
 High-power END DEVICES, Battery Powered with LCD Display
    zED-TP1-LCD-AA In Stock   $245.00    Temperature sensor with stick probe, two AA alkaline batteries  
    zED-TP2-LCD-AA In Stock   $245.00    Temperature sensor with lug mount, two AA alkaline batteries  
 High-Power END DEVICES Battery Powered (without LCD Display)
    zED-TP1-CCELL In Stock   $195.00    Temperature sensor with stick probe, two C-cell alkaline batteries  
    zED-TP2-CCELL In Stock   $195.00    Temperature sensor with lug mount probe, two C-cell alkaline batteries  
 High-Power END DEVICES Battery Powered, with Short Probe, Horizontal Case
    zED-THP2-LCD-AA-H In Stock   $315.00    Temperature and humidity sensor, two AA alkaline batteries, with LCD display  
    zED-THP2-CCELL-H In Stock   $265.00    Temperature and humidity sensor, two C-cell alkaline batteries  
 COORDINATORS and METER/CONTROLLER (RECEIVERS)
Click to expand/minimize a list of what others bought with the zCDR  zCDR In Stock   $195.00    Coordinator, which can support up to 32 end devices  
Click to expand/minimize a list of what others bought with the zCDR-VI  zCDR-VI In Stock   $195.00    Coordinator, which can support up to 32 analog input end devices  
    wi822-ZT In Stock   $395.00    Meter/controller, supports up to 8 temperature end devices, with two solid state relays (SSR): 0.5A @ 120/240Vac continuous  
    wi844-ZT In Stock   $395.00    Meter/controller, supports up to 8 temperature end devices, with two pulsed 10 Vdc @ 20ma (for use with external SSR)  
    wi833-ZT In Stock   $395.00    Meter/controller, which can support up to 8 temperature end devices, with 2 relays  
    wiDR22-ZT In Stock   $395.00    DIN rail monitor/controller, supports up to 8 temperature end devices, with 2 solid state relays (SSRs)  
    wiDR44-ZT-DC In Stock   $420.00    DIN rail monitor/controller, supports up to 8 temperature end devices with 2 pulsed 10 Vdc @ 20 mA (for use with external SSR)  
 Replacement Probes (for Compact END DEVICES)
    zTHP In Stock   $95.00    Replacement, External Industrial Probe with Temperature and Humidity Sensor, 3m (10') cable.  
    zTP1 In Stock   $50.00    Replacement, External Stick Probe with Temperature Sensor, 3m (10') cable.  
    zTP2 In Stock   $50.00    Replacement, External Lug Mount Probe with Temperature Sensor, 3m (10') cable.  
    zBTP In Stock   $100.00    Replacement, External Industrial Probe with Barometric Pressure and Temperature Sensor, 3m (10') cable.  
 Calibrated Replacement Probes (for Compact END DEVICES), including Calibration Certificate
    zTP1-CAL-3-T In Stock   $125.00    Replacement External Stick Probe with Temperature Sensor, cable 3m (10 ft) NIST Traceable Calibration Certificate. Three (3) Temperature Points  
    zTP2-CAL-3-T In Stock   $125.00    Replacement External Lug Mount Probe with Temperature Sensor, cable 3m (10 ft) NIST Traceable Calibration Certificate. Three (3) Temperature Points  
    zTHP-CAL-3-HU In Stock   $170.00    Replacement External Industrial Probe with Temperature and Humidity Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Humidity Points of 25%, 50%, 75%, one temperature 25°C.  
    zBTP-CAL-3-P In Stock   $175.00    Replacement External Industrial Probe with Barometric Pressure and Temperature Sensor, cable 3m (10 ft) with NIST Traceable Calibration Certificate. Three (3) Barometric Pressure Points, Temperature 25°C.  
 Calibration for New Units
Click to expand/minimize a list of what others bought with the CAL-3-HU  CAL-3-HU 1 Week   $135.00    NIST-traceable calibration certificate; 3 humidity points: 25%, 50%, 75%, one temperature point: 25°C (for new units)  
Click to expand/minimize a list of what others bought with the CAL-3-HU-P-T  CAL-3-HU-P-T In Stock   $235.00    NIST-traceable calibration certificate; 3 humidity, barometric pressure, and temperature points (for new units)  
Click to expand/minimize a list of what others bought with the CAL-3-P  CAL-3-P In Stock   $135.00    NIST-traceable calibration certificate; 3 barometric pressure points, temperature 25°C (for new units)  
    CAL-3-T In Stock   $135.00    NIST Traceable Calibration Certificate. Three (3) Temperature Points.  
Click to expand/minimize a list of what others bought with the CT485B-CAL-KIT  CT485B-CAL-KIT In Stock   $75.00    Calibration kit, 33% and 75% RH standards  
 Accessories
    IP-PCI-10P In Stock   $20.00    Porous Polyethylene Industrial Probe Cap, for wet environments, 10 pack. For external industrial probes only.  
Click to expand/minimize a list of what others bought with the IP-SC  IP-SC In Stock   $25.00    Porous Stainless Steel Probe Cap, 5um porosity, for dusty and pressurized (less than 35 psi) environments. For external industrial probes only.  
    IND-KIT In Stock   $7.50    Replacement Mounting Kit, for external industrial probes.  
All dollar amounts on this site are shown in US currency.

 Note: A complete wireless system requires one Coordinator (zCDR) and at least one (1) End Device (zED-*) Compact-Commercial enclosure or High-Power NEMA 4 type (zED-*-P, zED-*-LCD, zED-*-CCELL).

Other sensor combinations available, contact our Sales Department for more information.

Note: Because of transmission frequency regulations, these products may only be used in the United States, Canada and Europe.

Ordering Example: For MIL Spec Cable add suffix -ET, and add additional $2 per each foot of cable, zED-T-TP1-ET = $145 + $20 = $165, or for different lengths, such as 5 ft cable: zED-T-TP1-ET5 = $145 + $10 = $155. Not available for -BTP Probes.
 Part Number Builder
(1) (2) (3)
zED
  
Option Descriptions
(1) Internal Sensors (only for Compact-Commercial Style End Device)
  Select
Nothing(leave field blank) for no internal sensor
-T for Temperature
-TH for Humidity + Temperature
-B for Barometric Pressure
-BT for Barometric Pressure + Temperature
-BTH for Barometric Pressure + Temperature + Humidty
(2) External Sensors
  Select
Nothing(leave field blank) for no external sensor
-TP1 for Temperature Stick Probe
-TP2 for Temperature Lug Mount Probe
-THP for Humidity + Temperature Industrial Probe
-THP2 for Short Quick-Disconnect Humidity + Temperature Probe for -H models
-BTHP for Barometric Pressure + Temperature + Humidity Industrial Probe
-BTP for Barometric Pressure + Temperature Industrial Probe
-TC for Dual Thermocouple Input
-VI for Analog Process Voltage and Current Input
(3) Power and Display Options (only for High-Power NEMA4 Enclosure)
  Select
Nothing(leave field blank) for Compact-Commercial Enclosure
-P for AC power
-LCD for AC power and LCD Display
-LCD-AA for Power with two AA alkaline batteries and LCD Display
-LCD-AA-H for Power with two AA alkaline batteries and LCD Display in Horizontal Enclosure
-CCELL for Power with two C-cell alkaline batteries
-CCELL-H for Power with two C-cell alkaline batteries in Horizontal Enclosure
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download  zSeries-VI zCDR-VI, zED-VI, - Wireless Sensor System - VI Series
   Download  zSeries zED- and zCDR Series - Wireless Sensor System
 Related Products
zED-P Series zED-P Series:
High Power Wireless Transmitter
wiDR Series wiDR Series:
Wireless DIN Rail Monitor & Controller
   
Keywords:wireless sensor system web based monitoring temperature humidity barometric pressure end device coordinator, counting timer humidty sensor industrial temperature sensor modbus control on off toggle switch