Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Portable/Wireless Universal Circular Chart SUPERECORDER™
5 Models Now Available

CTXL Series   
2 year warranty NEW! CE OmegaCare
 
CTXL Series:Portable/Wireless Universal Circular Chart SUPERECORDER™ 5 Models Now Available
Click for larger image.
   
$ 825.00  CTXL-TRH-W
CTXL-TRH: Temperature & Relative Humidity with Wired Probe
CTXL-TRH-W-W9: Temperature & Relative Humidity with Wireless Probe
CTXL-DPR: Dual Process Input (Voltage or Current)
CTXL-DTC: Dual Thermocouple Input, J, K or T type programmable from PC
CTXL-PH: pH & RTD Temperature
Available in Computer Room White or Charcoal Gray
Large, 200 mm (8") Scale
1, 7 or 32 Day Recording
Easy to Read Dual Channel Backlit LCD Readout
Convenient Front Panel Programming/Operation
Monitors Min/Max/Avg Values
High/Low Audible/Visual Alarms
Dual High Alarm Relays, Dual Low Alarm Voltage Outputs
Double Sided Charts with Magnetic Mount Hub
Benchtop or Wall Mount with Built-in Chart Lights
Powered by 4 D Batteries or Universal AC Adaptor
All Models come with a Windows based data logging PC application

View related products - Recorders

Click to scroll below to order See Specs PDF Manuals Software View a printer friendly page

The CTXL Series circular chart recorders from OMEGA combine form and function in an easy to use two-channel circular chart recorder with a large, 200 mm (8") diameter chart, and dual channel LCD readout. The CTXL recorder is offered in 5 models, Ambient Temperature and Relative Humidity, Wireless Temperature/ Relative Humidity with an RF range of 90m (300 ft) line of sight maximum, dual thermocouple (J,K,T), dual process (1 V, 5 V, 10 V, or 0/4 to 20 mA), or pH/ RTD temperature.

The CTXL has a custom LCD readout that displays the current values of both channels, and can indicate the min, max or average input values as well. The display also indicates the chart speed (1, 7 or 32 day), battery status, high and low alarm indication, keypad lockout status, and battery life.

Additional features of the CTXL include dual relays with contact closures for high alarms, and dual voltage outputs for low alarms to drive external relays. A built-in audible buzzer also informs the user of an alarm condition. A hidden key (White Box) can lockout unauthorized access to the front keypad, preventing changes to the recorder settings.

The CTXL features a rugged, ABS enclosure, suitable for industrial environments, but it’s also intended to fit right in to other environments, such as museums, art galleries, computer rooms, labs, clean rooms, even hospitals. The CTXL is designed for both benchtop and wall mount operation; a convenient base rotates out of the way, and is hidden by a decorative foot cover for wall mount use.

Each unit comes complete with 120 assorted double-sided charts, 2 pen sets, extra chart light, universal ac adaptor (110 to 240 Vac, 50/60 Hz), 4 D cell alkaline batteries, RS232 cable and adaptor, PC application software CD, wall mounting kit, and operator’s manual. CTXL-TRH models are also supplied with sensor probe and clip, and 1.8 m (6') probe extension cable.



To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 
Most Popular Models Highlighted!
 Part Number   Availability   Price   Description    Qty.
 Temperature/ Relative Humidity Recorders
Click to expand/minimize a list of what others bought with the CTXL-TRH-W  CTXL-TRH-W In Stock   $825.00    White, temperature/relative humidity recorder with 2 built-in relays  
Click to expand/minimize a list of what others bought with the CTXL-TRH-G  CTXL-TRH-G In Stock   $825.00    Gray, temperature/relative humidity recorder with 2 built-in relays  
 Wireless Temperature/ Relative Humidity Recorders
Click to expand/minimize a list of what others bought with the CTXL-TRH-W-W9  CTXL-TRH-W-W9 In Stock   $895.00    White, temperature/relative humidity recorder with wireless sensor, for use in USA/Canada  
    CTXL-TRH-W-W8 3 Weeks   $895.00    White, temperature/relative humidity recorder with wireless sensor, for use in Europe  
    CTXL-TRH-G-W9 In Stock   $895.00    Gray, temperature/relative humidity recorder with wireless sensor, for use in USA/Canada  
    CTXL-TRH-G-W8 3 Weeks   $895.00    Gray, temperature/relative humidity recorder with wireless sensor, for use in Europe  
 Dual Thermocouple Input Recorders
Click to expand/minimize a list of what others bought with the CTXL-DTC-W  CTXL-DTC-W In Stock   $825.00    White, dual thermocouple input recorder with 2 built-in relays  
    CTXL-DTC-G In Stock   $825.00    Gray, dual thermocouple input recorder with 2 built-in relays  
 Dual Process Input Recorders
    CTXL-DPR-W-I In Stock   $825.00    Current Input, White, dual-process input recorder with 2 built-in relays  
    CTXL-DPR-W-V In Stock   $825.00    Voltage Input, White, dual-process input recorder with 2 built-in relays  
    CTXL-DPR-G-I In Stock   $825.00    Current Input, Gray, dual-process input recorder with 2 built-in relays  
    CTXL-DPR-G-V In Stock   $825.00    Voltage Input, Gray, dual-process input recorder with 2 built-in relays  
 pH/RTD Temperature Recorders
    CTXL-PH-W In Stock   $825.00    White pH/RTD recorder with 2 built-in relays  
    CTXL-PH-G 2 Weeks   $825.00    Gray pH/RTD recorder with 2 built-in relays  
 Accessories
Click to expand/minimize a list of what others bought with the CTXL-CABLE-6  CTXL-CABLE-6 In Stock   $15.00    1.8 m (6') extension cable  
Click to expand/minimize a list of what others bought with the CTXL-CABLE-10  CTXL-CABLE-10 In Stock   $25.00    3.05 m (10') extension cable  
Click to expand/minimize a list of what others bought with the CTXL-CABLE-25  CTXL-CABLE-25 In Stock   $40.00    7.6 m (25') extension cable  
    CTXL-CABLE-6-S In Stock   $15.00    1.8 m (6') analog cable, stripped leads  
Click to expand/minimize a list of what others bought with the UNIV-AC-100/240  UNIV-AC-100/240 In Stock   $25.00    Universal (110/240 Vac, 50/60Hz) 9Vdc adapter  
Click to expand/minimize a list of what others bought with the CAL-3-CTXL  CAL-3-CTXL 2 Weeks   $160.00    NIST Traceable Calibration  
Click to expand/minimize a list of what others bought with the CT485B-CAL-KIT  CT485B-CAL-KIT In Stock   $75.00    Calibration kit  
Click to expand/minimize a list of what others bought with the CT485-PS  CT485-PS In Stock   $12.00    Pen set, red & blue, package of 1 each  
Click to expand/minimize a list of what others bought with the CT485-PS-6  CT485-PS-6 In Stock   $32.00    Pen set, red & blue, package of 6 each  
    CT485B-CLIP-KIT In Stock   $7.00    Sensor clip kit  
Click to expand/minimize a list of what others bought with the PHE-1311  PHE-1311 In Stock   $57.00    General Purpose pH Electrode  
Click to expand/minimize a list of what others bought with the PHE-6510  PHE-6510 In Stock   $158.00    Submersible Flat surface pH Electrode  
Click to expand/minimize a list of what others bought with the PHE-7352-15-PT100  PHE-7352-15-PT100 1 Week   $200.00    Heavy duty pH Electrode with 100 ω RTD sensor  
Click to expand/minimize a list of what others bought with the OM-NOMAD-BATT  OM-NOMAD-BATT In Stock   $12.00    3.6V AA Lithium battery for CTXL-PT wireless transmitter  
 CTXL-TRH Temperature/RH Chart Papers
Click to expand/minimize a list of what others bought with the CT485-CDF  CT485-CDF In Stock   $21.00    100 Charts, 1 day am/pm, °F  
Click to expand/minimize a list of what others bought with the CT485-CDC  CT485-CDC In Stock   $21.00    100 Charts, 1 day am/pm, °C  
    CT485-C24F In Stock   $19.00    20 Charts, 24 hour clock, °F  
    CT485-C24C In Stock   $21.00    20 Charts, 24 hour clock, °C  
Click to expand/minimize a list of what others bought with the CT485-CWF  CT485-CWF In Stock   $21.00    100 Charts, 7 day, °F  
Click to expand/minimize a list of what others bought with the CT485-CWC  CT485-CWC In Stock   $21.00    100 Charts, 7 day, °C  
Click to expand/minimize a list of what others bought with the CT485-CMF  CT485-CMF In Stock   $21.00    100 Charts, 32 day, °F  
Click to expand/minimize a list of what others bought with the CT485-CMC  CT485-CMC In Stock   $21.00    100 Charts, 32 day, °C  
Click to expand/minimize a list of what others bought with the CT485-CSP  CT485-CSP In Stock   $21.00    120 Charts, 20 of each style  
Click to expand/minimize a list of what others bought with the CT485-CDF-6  CT485-CDF-6 In Stock   $97.00    600 Charts, 1 day, °F  
    CT485-CDC-6 In Stock   $97.00    600 Charts, 1 day, °C  
Click to expand/minimize a list of what others bought with the CT485-CWF-6  CT485-CWF-6 In Stock   $97.00    600 Charts, 7 day, °F  
Click to expand/minimize a list of what others bought with the CT485-CWC-6  CT485-CWC-6 In Stock   $97.00    600 Charts, 7 day, °C  
Click to expand/minimize a list of what others bought with the CT485-CMF-6  CT485-CMF-6 In Stock   $97.00    600 Charts, 32 day, °F  
Click to expand/minimize a list of what others bought with the CT485-CMC-6  CT485-CMC-6 In Stock   $97.00    600 Charts, 32 day, °C  
 CTXL-DTC Thermocouple Chart Papers
    CTXL-DTC-R1-CD In Stock   $19.00    100 Charts, 1 day, -40 to 560°C (-40 to 1040°F)  
    CTXL-DTC-R2-CD In Stock   $19.00    100 Charts, 1 day, -40 to 260°C (-40 to 500°F)  
    CTXL-DTC-R3-CD In Stock   $19.00    100 Charts, 1 day, -40 to 160°C (-40 to 320°F)  
    CTXL-DTC-R1-CW In Stock   $19.00    100 Charts, 7 day, -40 to 560°C (-40 to 1040°F)  
    CTXL-DTC-R2-CW In Stock   $19.00    100 Charts, 7 day, -40 to 260°C (-40 to 500°F)  
    CTXL-DTC-R3-CW In Stock   $19.00    100 Charts, 7 day, -40 to 160°C (-40 to 320°F)  
    CTXL-DTC-R1-CM In Stock   $19.00    100 Charts, 32 day, -40 to 560°C (-40 to 1040°F)  
    CTXL-DTC-R2-CM In Stock   $19.00    100 Charts, 32 day, -40 to 260°C (-40 to 500°F)  
    CTXL-DTC-R3-CM In Stock   $19.00    100 Charts, 32 day, -40 to 160°C (-40 to 320°F)  
 CTXL-DPR Dual Process input Chart Papers
    CTXL-DPR-CD In Stock   $21.00    100 charts, 1 day (am/pm), 0 to 100%  
    CTXL-DPR-CW In Stock   $21.00    100 charts, 7 day, 0 to 100%  
    CTXL-DPR-CM In Stock   $21.00    100 charts, 32 day, 0 to 100%  
 CTXL-PH pH/Temperature Chart Papers
    CTPH-CDC In Stock   $19.00    100 charts, 1 day (am/pm), 0 to 12 pH, 0 to 120°C  
    CTPH-CWC In Stock   $19.00    100 charts, 7 day, 0 to 12 pH, 0 to 120°C  
    CTPH-CMC In Stock   $19.00    100 charts, 32 day, 0 to 12 pH, 0 to 120°C  
 Specialty Paper for CTXL-TRH Humidity/Temperature Recorders
    CT485-MWF In Stock   $20.00    Museums/art galleries, 7 days (°F) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH  
    CT485-MWC In Stock   $20.00    Museums/art galleries, 7 days (°C) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH  
    CT485-MMF In Stock   $20.00    Museums/art galleries, 32 days (°F) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH  
    CT485-MMC In Stock   $20.00    Museums/art galleries, 32 days (°C) 18.3 to 22.2°C (65 to 72°F), 40 to 50% RH  
    CT485-HWF In Stock   $20.00    Hospitals, 7 days (°F) 20 to 23.3°C (68 to 74°F), 40 to 50% RH  
    CT485-HWC In Stock   $20.00    Hospitals, 7 days (°C) 20 to 23.3°C (68 to 74°F), 40 to 50% RH  
    CT485-HMF In Stock   $20.00    Hospitals, 32 days (°F) 20 to 23.3°C (68 to 74°F), 40 to 50% RH  
    CT485-HMC In Stock   $20.00    Hospitals, 32 days (°C) 20 to 23.3°C (68 to 74°F), 40 to 50% RH  
Click to expand/minimize a list of what others bought with the CT485-LWF  CT485-LWF In Stock   $20.00    Lab, clean rooms, 7 days (°F) 20 to 23.9°C (68 to 75°F), 40 to 55% RH  
    CT485-LWC In Stock   $20.00    Lab, clean rooms, 7 days (°C) 20 to 23.9°C (68 to 75°F), 40 to 55% RH  
Click to expand/minimize a list of what others bought with the CT485-LMF  CT485-LMF In Stock   $20.00    Lab, clean rooms, 32 days (°F) 20 to 23.9°C (68 to 75°F), 40 to 55% RH  
    CT485-LMC In Stock   $20.00    Lab, clean rooms, 32 days (°C) 20 to 23.9°C (68 to 75°F), 40 to 55% RH  
Click to expand/minimize a list of what others bought with the CT485-PWF  CT485-PWF In Stock   $20.00    Computer rooms/offices, 7 days (°F) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH  
    CT485-PWC In Stock   $20.00    Computer rooms/offices, 7 days (°C) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH  
    CT485-PMF In Stock   $20.00    Computer rooms/offices, 32 days (°F) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH  
    CT485-PMC In Stock   $20.00    Computer rooms/offices, 32 days (°C) 18.3 to 23.9°C (65 to 75°F), 45 to 60% RH  
    CT485-WMF In Stock   $20.00    Wine storage 32 days, 50 to 60°F, 60 to 70% RH  
    CT485-WMC In Stock   $20.00    Wine storage 32 days, 10 to 15.6°C, 60 to 70% RH  
All dollar amounts on this site are shown in US currency.

 Note: Complete with 120 assorted double-sided charts, complete operator's manual,2 sets of pens, 1.8 m (6') remote sensor cable, wall mounting kit, 4 "D" cell batteries, and 9V Universal AC Adaptor. All charts are double sided.

Because of transmission frequency regulations, the wireless models may only be used in the United States, Canada and Europe (Please note CE compliance of the specific model for use in Europe).

 Ordering Example: (1) CTXL-TRH-W White temperature/relative humidity chart recorder, $825.00,  plus (1) CT485-CWF Package of 100, 7 day, ºF temperature charts, $21.00, $825.00 + 21.00 = $846.00

 Related Links - Manual
 Product Manual
   Download  CTXL Series - Full Manual - Universal Portable Circular Chart Superecorder™
   Download  CTXL Series - Quick Start Manual - Universal Portable Circular Chart Superecorder™
   
Keywords:Circular Chart Recorders for Temperature and Humidity, Thermoocouple, Process, and pH, humidity recorder, temperature recorder, humidity, hydrothermograph, Relative Humidity,, prox sensor proximity sensing reflective sensor thru beam sensors