Portable/Wireless Universal Circular Chart SUPERECORDER 5 Models Now Available |
| CTXL Series |
|
 |
|
|
|
|
|
$
825.00
CTXL-TRH-W
|
| |
CTXL-TRH: Temperature & Relative Humidity with Wired Probe
|
| |
CTXL-TRH-W-W9: Temperature & Relative Humidity with Wireless Probe
|
| |
CTXL-DPR: Dual Process Input (Voltage or Current)
|
| |
CTXL-DTC: Dual Thermocouple Input, J, K or T type programmable from PC
|
| |
CTXL-PH: pH & RTD Temperature
|
| |
Available in Computer Room White or Charcoal Gray
|
| |
Large, 200 mm (8") Scale
|
| |
1, 7 or 32 Day Recording
|
| |
Easy to Read Dual Channel Backlit LCD Readout
|
| |
Convenient Front Panel Programming/Operation
|
| |
Monitors Min/Max/Avg Values
|
| |
High/Low Audible/Visual Alarms
|
| |
Dual High Alarm Relays, Dual Low Alarm Voltage Outputs
|
| |
Double Sided Charts with Magnetic Mount Hub
|
| |
Benchtop or Wall Mount with Built-in Chart Lights
|
| |
Powered by 4 D Batteries or Universal AC Adaptor
|
| |
All Models come with a Windows based data logging PC application
|
View related products - Recorders
|
| |
|
|
|
 |
The CTXL Series circular chart recorders from OMEGA combine
form and function in an easy to use two-channel circular chart recorder
with a large, 200 mm (8") diameter chart, and dual channel LCD
readout. The CTXL recorder is offered in 5 models, Ambient Temperature and Relative Humidity, Wireless Temperature/ Relative Humidity with an RF range of 90m (300 ft) line of sight maximum, dual thermocouple (J,K,T), dual process (1 V, 5 V, 10 V, or 0/4 to 20 mA), or pH/ RTD temperature.
The CTXL has a custom LCD readout that displays the current
values of both channels, and can indicate the min, max or average
input values as well. The display also indicates the chart speed
(1, 7 or 32 day), battery status, high and low alarm indication, keypad lockout status, and battery life.
Additional features of the CTXL include dual relays with contact
closures for high alarms, and dual voltage outputs for low alarms to drive
external relays. A built-in audible buzzer also informs the user of an
alarm condition. A hidden key (White Box) can lockout unauthorized access
to the front keypad, preventing changes to the recorder settings.
The CTXL features a rugged, ABS enclosure, suitable for industrial
environments, but it’s also intended to fit right in to other environments,
such as museums, art galleries, computer rooms, labs, clean rooms,
even hospitals. The CTXL is designed for both benchtop and wall
mount operation; a convenient base rotates out of the way, and is hidden
by a decorative foot cover for wall mount use.
Each unit comes complete with 120 assorted double-sided charts, 2 pen
sets, extra chart light, universal ac adaptor (110 to 240 Vac, 50/60 Hz), 4 D cell alkaline batteries, RS232 cable and adaptor, PC application software CD, wall mounting kit, and operator’s manual. CTXL-TRH models are also supplied with sensor probe and clip, and 1.8 m (6') probe extension cable.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Complete with 120 assorted double-sided charts, complete operator's manual,2 sets of pens, 1.8 m (6') remote sensor cable, wall mounting kit, 4 "D" cell batteries, and 9V Universal AC Adaptor. All charts are double sided.
Because of transmission frequency regulations, the wireless models may only be used in the United States, Canada and Europe (Please note CE compliance of the specific model for use in Europe).
Ordering Example: (1) CTXL-TRH-W White temperature/relative humidity chart recorder, $825.00, plus (1) CT485-CWF Package of 100, 7 day, ºF temperature charts, $21.00, $825.00 + 21.00 = $846.00
|
|
 |
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
CTXL Series
- Full Manual - Universal Portable
Circular Chart Superecorder™
|
|
Download
CTXL Series
- Quick Start Manual - Universal Portable
Circular Chart Superecorder™
|
|
|
 |
 |
|
|