1/8 DIN Process Meter & Controller |
| DP25B Series |
|
 |
|
|
|
 |
The DP25B process meter accepts a wide variety of DC voltage and current inputs to cover any typical process application. Standard features include a full 4-digit three color (Red, Green, & Amber) programmable LED display, easy front panel scaling to virtually any engineering units, selectable excitation of four voltages to work with most transducers and transmitters, front panel and remote tare function for weighing applications, and a hardware lockout to prevent unauthorized changes in setup. The meter also has the ability to change display brightness from high, medium and low. Four full digits and simplified scaling via the front-panel pushbuttons make it easy to set the display to read in any engineering units. All these standard features add up to an instrument with powerful capabilities at an extremely affordable price.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: Power Options are not field installable. All units come complete with a operator’s manual.
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
TYPE
|
| |
Select E for Process voltage and current inputs S for Strain gage bridge or process inputs
|
(2)
|
Power Options
|
| |
Select for 115 Vac power leave blank -230 for 230 Vac power -DC10/32 for 10 to 32 Vdc power -DC26/56 for 26 to 56 Vdc power
|
(3)
|
Output Options
|
| |
Select for no options leave blank -A for scaleable analog output -R for dual alarm relays -AR for analog and relay options -AI-R for isolated analog outputs and relay options
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual, Related Products
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
DP25-E and DP25B-E - 1/8 DIN Process Panel Meter
|
|
Download
DP25-E and DP25B-E - Quick Start Manual for DP25-E Process Meter
|
|
Download
DP25-S and DP25B-S - Strain Gage Panel Meter Full Manual
|
|
Download
DP25-S and DP25B-S - Strain Gage Meter Quick Start Manual
|
|
Related Products
|
|
|
|
 |
 |
|
|