Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

General Purpose Strain Gages

Measuring Grid, Encapsulated with Ribbon Leads or Solder Pads   
RoHS
 
Measuring Grid, Encapsulated with Ribbon Leads or Solder Pads:General Purpose Strain Gages
Click for larger image.
   
Sold in Pkg of 10, Except Extra-Long Pkg of 5
Strain Gages for Static and Dynamic Applications
Very Flexible, Mechanically Strong
Small Bending Radius
Broad Temperature Range
Encapsulated for Added Durability
Ribbon Leads, Solder Pads, or Wire Lead Connections
Clear Alignment Marks
Affix with Cold or Hot Curing Adhesives
Extra Long Gages for Inhomoginous Material

View related products - Strain Gages, Accessories and Instrumentation

Click to scroll below to order See Specs PDF Related Items View a printer friendly page

OMEGA® strain gages are available in a variety of different models to cover most strain measurement applications. The rugged construction and flexibility make these general purpose strain gages suitable for static and dynamic measurement with a high degree of accuracy. The measuring grid is formed by etching Constantan foil, which is then completely sealed in a carrier medium composed of polyimide film. Either ribbon leads or solder pad termination style strain gages are available. Standard strain gages have temperature coefficients matched to either steel of aluminum.


To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description RoHS   Qty.
 General Purpose Strain Gages with Ribbon Leads (PRICE PER PKG OF 10)
Click to expand/minimize a list of what others bought with the SG-1.5/120-LY11  SG-1.5/120-LY11    Consult sales   Package of 10 strain gages, 1.5 mm Grid, 120 Ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-2/350-LY11  SG-2/350-LY11    Consult sales   Package of 10 strain gages, 2 mm Grid, 350 Ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/120-LY11  SG-3/120-LY11    Consult sales   Package of 10 strain gages, 3 mm Grid, 120 Ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/350-LY11  SG-3/350-LY11    Consult sales   Package of 10 strain gages, 3 mm Grid, 350 Ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-6/120-LY11  SG-6/120-LY11    Consult sales   Package of 10 strain gages, 6 mm Grid, 120 Ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-7/350-LY11  SG-7/350-LY11    Consult sales   Package of 10 strain gages, 7 mm Grid, 350 Ohms, matched to steel RoHS compliant
    SG-7/1000-LY11    Consult sales   Package of 10 strain gages, 7 mm Grid, 1000 Ohms, matched to steel RoHS compliant
    SG-13/1000-LY11    Consult sales   Package of 10 strain gages, 13 mm Grid, 1000 Ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-1.5/120-LY13  SG-1.5/120-LY13    Consult sales   Package of 10 strain gages, 1.5 mm Grid, 120 Ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-2/350-LY13  SG-2/350-LY13    Consult sales   Package of 10 strain gages, 2 mm Grid, 350 Ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/120-LY13  SG-3/120-LY13    Consult sales   Package of 10 strain gages, 3 mm Grid, 120 Ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/350-LY13  SG-3/350-LY13    Consult sales   Package of 10 strain gages, 3 mm Grid, 350 Ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-6/120-LY13  SG-6/120-LY13    Consult sales   Package of 10 strain gages, 6 mm Grid, 120 Ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-7/350-LY13  SG-7/350-LY13    Consult sales   Package of 10 strain gages, 7 mm Grid, 350 Ohms, matched to aluminum RoHS compliant
    SG-7/1000-LY13    Consult sales   Package of 10 strain gages, 7 mm Grid, 1000 Ohms, matched to aluminum RoHS compliant
    SG-13/1000-LY13    Consult sales   Package of 10 strain gages, 13 mm Grid, 1000 Ohms, matched to aluminum RoHS compliant
 General Purpose Strain Gages with Solder Pads (PRICE PER PKG OF 10)
    SG-1.5/120-LY41    Consult sales   Package of 10 strain gages, 1.5 mm Grid, 120 Ohms, matched to steel RoHS compliant
    SG-2/350-LY41    Consult sales   Package of 10 strain gages, 2 mm Grid, 350 Ohms, matched to steel RoHS compliant
    SG-3/120-LY41    Consult sales   Package of 10 strain gages, 3 mm Grid, 120 Ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/350-LY41  SG-3/350-LY41    Consult sales   Package of 10 strain gages, 3 mm Grid, 350 Ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-6/120-LY41  SG-6/120-LY41    Consult sales   Package of 10 strain gages, 6 mm Grid, 120 Ohms, matched to steel RoHS compliant
Click to expand/minimize a list of what others bought with the SG-7/350-LY41  SG-7/350-LY41    Consult sales   Package of 10 strain gages, 7 mm Grid, 350 Ohms, matched to steel RoHS compliant
    SG-10/120-LY41    Consult sales   Package of 10 strain gages, 10 mm Grid, 120 Ohms, matched to steel RoHS compliant
    SG-13/1000-LY41    Consult sales   Package of 10 strain gages, 13 mm Grid, 1000 Ohms, matched to steel RoHS compliant
    SG-1.5/120-LY43    Consult sales   Package of 10 strain gages, 1.5 mm Grid, 120 Ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-2/350-LY43  SG-2/350-LY43    Consult sales   Package of 10 strain gages, 2 mm Grid, 350 Ohms, matched to aluminum RoHS compliant
    SG-3/120-LY43    Consult sales   Package of 10 strain gages, 3 mm Grid, 120 Ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-3/350-LY43  SG-3/350-LY43    Consult sales   Package of 10 strain gages, 3 mm Grid, 350 Ohms, matched to aluminum RoHS compliant
    SG-6/120-LY43    Consult sales   Package of 10 strain gages, 6 mm Grid, 120 Ohms, matched to aluminum RoHS compliant
Click to expand/minimize a list of what others bought with the SG-7/350-LY43  SG-7/350-LY43    Consult sales   Package of 10 strain gages, 7 mm Grid, 350 Ohms, matched to aluminum RoHS compliant
    SG-10/120-LY43    Consult sales   Package of 10 strain gages, 10 mm Grid, 120 Ohms, matched to aluminum RoHS compliant
    SG-13/1000-LY43    Consult sales   Package of 10 strain gages, 13 mm Grid, 1000 Ohms, matched to aluminum RoHS compliant
 Extra Long Strain Gages with Solder Pads (PRICE PER PKG OF 5)
    SG-30/120-LY40    Consult sales   Package of 5 strain gages, 30 mm Grid, 120 Ohms, uncompensated RoHS compliant
    SG-50/120-LY40 In Stock   $129.00    Package of 5 strain gages, 50 mm Grid, 120 Ohms, uncompensated RoHS compliant
    SG-150/240-LY40    Consult sales   Package of 5 strain gages, 150 mm Grid, 240 Ohms, uncompensated RoHS compliant
All dollar amounts on this site are shown in US currency.

 Note: Each package of strain gages is supplied with calibration data showing the gage factor for the gages in the package.

 Related Links - Related Products
 Related Products
SG1-KIT SG1-KIT:
Strain Gage Application Kit
Strain Gauge and Transducer  Accessories Strain Gauge and Transducer Accessories:
Terminal Pads, Completion Resistors, Cold Cure Adhesives, Heat Curing Adhesive, and Resistance Wire for Temp Compensation/Zero Balance
   
Keywords:Strain Gage, Strain Gauge, Strain Gages, Strain Gauges, experimental stress analysis, encapsulated strain gage, 1 measuring grid strain gage, Linear strain gage, 4 wire rtd circuit data acquisition interface slide actuator thermistor transmitter