Big Display, Remote Display |
| iLD-C2, iLD-EI |
|
 |
|
|
|
 |
The "Serial RS-232 BIG Remote Display" (iLD-C2) are 4 or 6 digit slave displays providing remote readout from instruments such as programmable controllers,
digital panel meters and other instruments with serial output.
Two communication interfaces are supported in Remote Display: RS-232 and RS-485 and can be programmed through front panel buttons.
The iLD-C2 can display data transmitted via serial communications from a computer, or from other devices which transmit ASCII data via RS-232 and RS-485. These BIG
Displays are compatible with virtually all OMEGA® devices that feature serial communications including: iSeries meters and controllers, DP41
digital panel meters, MICROMEGA® controllers, iDRX DIN-RAIL mounted signal conditioners, and many more.
The "Ethernet BIG Remote Display" (iLD-EI) are 4 or 6-digit slave displays providing remote readout from instruments with an Ethernet output or display data
from a computer.
The iLD-EI can display data transmitted via Ethernet from Omega instruments that have an Ethernet output option, (iSeries with -EI). You can tunnel or display the
same data from a computer using telnet. Any two units with Ethernet option (iSeries with -EI or iServer) can talk to each other over the Ethernet LAN, WAN, and Internet
using TCP/IP protocol. This allows the connected serial devices to an iServer to communicate with each other back and forth over TCP/IP networks.
|
|
Programmable Color Display
The iLD-C2 and iLD-EI feature BIG bright 7-segment LED's that can be programmed to change colors between RED,
AMBER, and GREEN to indicate visual alarms.
In the "slave" mode, the BIG remote displays can be used for displaying alphanumerical characters from a computer using serial connection (iLD-C2) or Telnet
(iLD-EI). Compatible Host device must feature serial RS-232 or RS-485 output.
The BIG Display can be mounted flush in a panel or surface mounted with the included brackets. The entire BIG Display enclosure provides NEMA 4 (IP65) protection.
Whether panel-mounted or surface-mounted, the BIG Display does not need to go inside a bulky and expensive NEMA enclosure.
|
|
 |
|
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Size of Digit Display
|
| |
Select 24 for 57 mm (2.25 inch) 4-digit display 44 for 101 mm (4 inch) 4-digit display 26 for 57 mm (2.25 inch) 6-digit display 46 for 101 mm (4 inch) 6-digit display
|
(2)
|
Input Type
|
| |
Select EI for Ethernet Input C2 for RS232/485 Input
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
|
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual, Related Products
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
iLD26-EI - Big Display with Embedded Ethernet
|
|
Download
iLD24-EI - Big Display with Embedded Ethernet
|
|
Download
iLD46-EI Series - Big Display with Embedded Ethernet
|
|
Download
iLD44-EI Series - Big Display with Embedded Ethernet
|
|
Download
iLD46-C2 - Big Remote Display with RS-232 Input
|
|
Download
ilD44-C2 - Big Remote Display with RS-232 Input
|
|
Download
iLD26-C2 - Big Remote Display with RS-232 Input
|
|
Download
iLD24-C2 - Big Remote Display with RS-232 Input
|
|
Related Products
|
|
|
|
|
 |
 |
|
|