Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Big Display Meters & PID Controllers

iLD-UTP, iLD-SP   
5 year warranty CE
 
Big Display Meters & PID Controllers
iLD-UTP, iLD-SP:Big Display Meters & PID Controllers
Click for larger image.
   
$ 795.00  iLD24-UTP
BIG Bright 2.25" (57.2 mm) or 4.00" (101.6 mm) LED
BIG 7-segment LEDs, 4-Digits
Program to Change Colors: RED, AMBER, GREEN
Temperature and Process Input
Strain and Process Input
Optional Relays for Alarm and Full PID Control
Communications Via Ethernet, RS-232, RS-485, and MODBUS
Embedded Web Server

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF Manuals Software Related Items View a printer friendly page

The BIG Displays can handle a wide variety of signal inputs direct from transducer or process transmitters and offer multiple control output options and serial or Ethernet connectivity for logging the data.

The "Universal Temperature+Process BIG Display" (iLD-UTP) is designed for Thermocouples, RTD's, and Process (DC) Voltage or Current. It handles TEN (10) thermocouple types: K, J, T, E, R, S, B, C, N, & J DIN. It works with a wide selection of RTD's, both Pt. 0.00385 and 0.00392 curves for 100 Ohm, 500 Ohm, and 1000 Ohm and it measures with 2, 3, or 4 wire connections for the highest accuracy. This model also measures process voltage: 0-100 mV, 0-1 V, 0-10 V ranges and process current, 0-20 mA (4-20 mA) with built-in excitation of 24 Vdc standard. Introduction to Thermocouples

The "Universal Strain+Process BIG Display" (iLD-SP) handles a wide variety of DC voltage and current outputs from all common load cells, pressure transducers, and most any strain gage type of transducer. The meter measures input ranges of 0-100 mV, -100 to 1 V, 0-10 V, 0-20 mA (4-20 mA) with built-in excitation of 5 Vdc and 10 Vdc standard. This model also features Ten (10) Point Linearization enabling accurate measurements from a wide assortment of unique and nonlinear transducers.

The BIG Displays are easy to configure and scale to virtually any engineering units with the push buttons on the front panel, or with a personal computer using the free configuration software and the optional Ethernet connectivity or Serial Communications. The Ethernet option allows the device to be connected on a standard Ethernet network and communicates using standard TCP/IP protocol. The Ethernet option (-C4EI) also includes RS-485 (and RS-422) Serial Communications. The serial communications option (-C24) includes both RS-232 and RS-485 (and RS-422) on one instrument. It communicates with a straightforward ASCII communications protocol, as well as MODBUS protocol.

Control Functions
The Universal BIG Displays features a choice of two optional outputs: Form C SPDT (single pole double throw) mechanical relays (-3), Solid State Relays (-2) DC pulse (-4), and/or programmable analog output (-5) selectable as either a controlling function or as retransmission of the process value.

The Universal BIG Displays can control simple manual operation to ON-OFF and full Autotune PID control. (Selectable preset tune, adaptive tune, PID, PI, PD control modes.) The dual control outputs can be configured for a variety of independent control and alarm applications. The ramp-to-setpoint feature allows the user to define the rate of rise to setpoint, minimizing thermal shock to the load during start-up. Maximum ramp time: 99.59 (HH.MM), Soak: 00.00 to 99.59 (HH.MM), Damping: 1 to 8 in unit steps. Input types: 0 to 20 mA, 0 to 100 mV, 0 to 1 V and 0 to 10 Vdc.

For applications that do not require PID control, Universal BIG Displays controllers are available in a special model that offer simplified programming. The Universal BIG Displays “Simplified Menu” model (specify -SM option) offers simplified programming. The menu flowchart is similar to programmable digital panel meters that are used for on/off control or alarms. (Please see the Universal BIG Displays operator’s manuals for programming details.)

Programmable Color Display
The BIG Display can be programmed to change colors between RED, AMBER, and GREEN at any set point or alarm point. The BIG Display has a wide range of signal inputs as well as control, alarm, and communication outputs including: RS-232, RS-485, MODBUS, and Ethernet. The device with an embedded Web Server can connect directly to Ethernet/Internet. You can "see" your meter and control your process through a web browser over the Internet from halfway around the world. With the BIG Display, you can also see your meter from a hundred feet.

The BIG Display can be mounted flush in a panel or surface mounted with the included brackets. The entire BIG Display enclosure provides NEMA 4 (IP65) protection. Whether panel-mounted or surface-mounted, the BIG Display does not need to go inside a bulky and expensive NEMA enclosure.
Programmable Color Display
Configuration of the iLD-UTP or iLD-SP can be performed using either -C24 or -C4EI options and the configuration software that is available on our website.

Factory Scaling (-FS) is available if you prefer the unit to be fully configured before shipment.

Please provide your selections for Factory Scaling input settings:

iLD-UTP-FS
iLD-SP-FS
Input Range = Display Range
Input Range = Display Range
Excitation: 5 V or 10 V
Example: 4-20 mA = 0 to 100.0
Example: 0-30 mVdc = 0 to 100.0; Exc: 10 Vdc


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 UNIVERSAL TEMPERATURE THERMOCOUPLE, RTD & PROCESS INPUT
 iLD24-UTP In Stock   $795.00    57 mm (2.25") 4-digit display, Universal Temperature/Process, Monitor  
 iLD44-UTP In Stock   $995.00    101 mm (4") 4-digit display, Universal Temperature/Process, Monitor  
 iLD24-UTP-33-FS    Consult sales   Factory Scaled 57 mm (2.25") 4-digit display, Universal Temperature/Process, Controller with dual relay  
 STRAIN GAGE & PROCESS INPUT
 iLD24-SP-33 In Stock   $895.00    57 mm (2.25") 4-digit display, Strain Gage/Process, Controller with dual relays  
 iLD44-SP In Stock   $995.00    101 mm (4") 4-digit display, Strain Gage/Process, Monitor  
 iLD24-SP-FS In Stock   $795.00    Factory Scaled 57 mm (2.25") 4-digit display, Strain Gage/Process, Monitor  
All dollar amounts on this site are shown in US currency.

 Part Number Builder
(1) (2) (3) (4) (5) (6)
iLD
-
  
Option Descriptions
(1) Size of Digit Display
  Select
24 for 57 mm (2.25 inch) 4-digit display
44 for 101 mm (4 inch) 4-digit display
(2) Input Type
  Select
UTP for Universal Temperature T/C RTD & Process Inputs
SP for Strain Gage & Process Input
(3) Control Outputs
  Select
Nothing(leave field blank) for No Control Option
-22 for Two Solid State Relays
-23 for One Solid State Relay and Form C SPDT
-24 for 1 SSR and Pulse 10V dc
-33 for 2 Relays - Form C SPDT
-42 for Pulsed 10 V dc and SSR Relay
-43 for Pulsed 10 V dc and Form C Relay
-44 for 2 Pulsed 10 V dc
-52 for Analog Output and SSR
-53 for Analog output and Relay
-54 for Analog output and pulse
(4) Communication Options
  Select
Nothing(leave field blank) for No Communication Option
-C24 for Isolated RS-232 and RS-485/422
-C4EI for Ethernet with embedded Web Server + RS-485/422
(5) Menu Option
  Select
Nothing(leave field blank) for no option
-SM for for Simplified Menu Version ON/OFF Control No PID Control
(6) Factory Scaling
  Select
Nothing(leave field blank) for No Factory Scaling
-FS for Factory Scaling no charge - see chart for required information and examples
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


 Related Links - Manual, Related Products
 Product Manual
   Download  iLD44-UTP-SM - -SM Version (Simplified Menu) Big Display Universal Temp & Process Controller
   Download  iLD44-UTP Big Display - Quick Start Manual Universal Temperature & Process Monitor
   Download  iLD44-UTP - Big Display Universal Temperature & Process Controller
   Download  iLD44-SP - Big Display Universal Strain & Process Monitor
   Download  iLD24-UTP, iLD44-UTP Series Monitor - Big Display Temperature&Process Monitor Manual
   Download  iLD24-SM Series - -SM (Simplified Menu Version) Quick Start Manual iLD Controller
   Download  iLD24 Series Simplified Menu (-SM) - Quick Start Manual iLD Controller Series Simplified Menu (-SM)
   Download  iLD24 Series - Quick Start Manual iLD Monitor Series
   Download  iLD24 Big Display SP Series - Universal Strain & Process Controller
   Download  iLD24 Big Display SP Series - Universal Strain & Process Monitor
   Download  iLD Series - iLD Big Display Monitor/Controller Embedded Ethernet
   Download  iLD Series - iLD Communication Manual
   Download  iLD Big Display Series Controller - Big Display Temperature&Process Controller Manual
   Download  iLD Big Display - Universal Strain&Process Monitor Manual
 Related Products
iLD-C2, iLD-EI iLD-C2, iLD-EI :
Big Display, Remote Display
iLD-ACC, iLD-ACV, iLD-FP iLD-ACC, iLD-ACV, iLD-FP:
Big Display Meters and Signal Conditioners
   
Keywords:Big Display, Big Displays, PID controller, PID controllers, iSeries, Meters, Controllers, Ethernet Big Display, Universal Temperature Monitor, Strain Process Monitor