Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - You're One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Virtual Chart Recorder Pressure and Temperature

iPTX Series   
NEW! CE Made in the USA
 
Virtual Chart Recorder Pressure and Temperature
iPTX Series:Virtual Chart Recorder Pressure and Temperature
Click for larger image.
   
$ 295.00  iPTX-W
Virtual Chart Recorder
Web Server
Accurate
Email Alarms
Data Logging
No Special Software Required

View related products - USB, RS232, RS485 and Ethernet Data Acquisition Systems

Click to scroll below to order See Specs PDF Manuals

View Air (Inert Gas) Pressure and Temperature with a Web Browser
The OMEGA® iPTX transmitter lets the user monitor and record air (inert gas) pressure (0 to 200 psi) and temperature over an Ethernet network or the Internet with no special software except a Web browser. The OMEGA iPTX serves active Web pages to display real-time readings, display charts of air pressure and temperature, or log data in standard formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

The virtual chart viewed on the Web page is a JAVA Applet that records a chart over the LAN or Internet in real time. With the OMEGA® iPTX, there is no need to invest time and money learning a proprietary software program to log or chart the data.

Adjustable Charts
Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month, or one year. Temperature can be charted across the full span (0 to 70°C) or within any narrow range (such as 20 to 30°C). Air (inert gas) pressure can be displayed in kilopascals (kPa), pounds per square inch (psi), or kilograms per square centimeter (kg/cm2).

Display and Chart Measurements
The iPTX transmitters come complete with an air pressure/temperature probe for measurement of a single location.
Chart Display

Award-Winning Technology
The OMEGA iPTX is simple to install and use, and features OMEGA’s award-winning iServer technology that requires no special software except a Web browser. The iPTX connects to an Ethernet network with a standard RJ45 connector and sends data in standard TCP/IP packets. It is easily configured with a simple menu using a Web browser and can be password protected.

From within an Ethernet LAN or over the Internet, the user simply types the IP address or an easy to remember name such as "Cleanroom 5" or "Midwest Server Room" in any Web browser, and the iPTX serves a Web page with the current readings.

Typical Applications
The OMEGA iPTX is great for monitoring air (inert gas), pressure, and temperature in HVAC systems, pharmaceutical and food processing and storage, hospitals, laboratories, semiconductor labs, electronic assembly, warehousing, manufacturing, greenhouses, farm animal shelters, and many more.



Email Alarms
The OMEGA iPTX models on a LAN connected to the Internet can trigger an alarm that can be sent by email to a user or a distribution list anywhere in the world, including an Internet-enabled pager or cell phone.

OMEGA iServer products are designed and manufactured in the U.S.A.

Mechanical Specifications

Dimensions: mm (in)








To Order (Specify Model Number)    
expand listWhat Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.
 Part Number   Availability   Price   Description    Qty.
    iPTX-D In Stock   $295.00    DIN rail iServer industrial MicroServer for air (inert gas) pressure (0 to 200 psi) and temperature [includes probe with 3 m (10') cable, stripped wire leads]  
    iPTX-W In Stock   $295.00    iServer MicroServer for air (inert gas) pressure (0 to 200 psi) and temperature [includes probe with 3 m (10') cable, DB9 connector and universal (100 to 240 Vac) power adaptor]  
 Accessories
    iPTP In Stock   $100.00    Replacement probe with 3 m (10') cable, stripped wire leads (for iPTX-D)  
    iPTP-DB9 In Stock   $125.00    Replacement probe with 3 m (10') cable, DB9 connector (for iPTX-W)  
Click to expand/minimize a list of what others bought with the iDRN-PS-1000  iDRN-PS-1000 In Stock   $150.00    Power supply (switching), 95 to 240 Vac input, 24 Vdc output @ 850 mA, powers up to 7 units (for iPTX-D)  
    CAL-3-A 1 Week   $125.00    NIST Traceable Calibration Certificate. Three (3) Pressure Points, Temperature 25°C (For New Units).  
All dollar amounts on this site are shown in US currency.


   
Keywords.:Virtual Chart Recorder Pressure and Temperature

   Back to topBack to top

© Copyright 2003-2010  |  OMEGA ENGINEERING, Inc.