IR2 SUPERMETER® Ultra High Performance 2-Color Ratio Fiber Optic Infrared Temperature Measurement and Control System |
| iR2P and iR2C |
|
 |
|
|
|
|
|
$
2,995.00
IR2C-1000-33-C4EI
|
| |
Temperature Range from 300°C up to 3000°C (572 to 5432°F)
|
| |
High Quality 5 Year Warranty
|
| |
Ethernet and RS232/485 Available
|
| |
Full Autotune PID Control
|
| |
Cast Aluminum and 1/8 DIN Panel mount enclosures
|
| |
Two color & single color infrared temperature measurement
|
| |
Adjustable focus field of view
|
View related products - Infrared Temperature Measurement Instruments
|
| |
|
|
|
 |
The OMEGA iR2 Series is the state-of-the-art instrument for
difficult and demanding high temperature (300ºC-3000ºC) applications.
It is ideally suited for measurement and control applications involving
metals, glass, semiconductors and more. The iR2 is extremely
fast and accurate with a response time of 10 msec and accuracy of 0.2%
of full scale. Despite it's extraordinary technological sophistication
and performance, the iR2 is also incredibly user friendly and
simple to configure. The iR2 is designed and manufactured in
the USA to the highest quality standards backed by a 5 year extended
warranty.
2-COLOR RATIO MEASUREMENT
The iR2 measures temperature using a 2-color ratio technique
in which a temperature is computed from the ratio of two different infrared
frequencies, unlike a standard infrared thermometer that measures the
absolute amount of infrared energy. The 2-color ratio technique is essential
for accurate measurements in many common applications: when the target
is obscured by smoke or steam, when the target is viewed through a window
or screen that reduces energy, or when the emissivity of the target
is unknown or changes. Unlike a standard infrared thermometer that determines
an average temperature for everything within its field of view, the
iR2 does not require that the target completely fill the lens
field of view as long as the temperature of the target is higher than
the background or material in the foreground. This capability allows
the iR2 lens to be installed farther from the target, or outside
a window or screen as well as more accurately measure temperatures of
small and moving targets. The iR2 can also be switched to one-color
operation if required.
RUGGED CAST ALUMINUM or PANEL MOUNT ENCLOSURE
The iR2 is available in two practical packages: The iR2C
model is an extremely rugged cast aluminum enclosure (with NEMA 4 rating)
that can be mounted on any surface and is powered by 20-36 Vdc or 24
Vac. The iR2P model is a 1/8 DIN panel mount package with a NEMA
4 front bezel for rack or cabinet mounting with other instrumentation,
and runs on 90-240 Vac or 110-375 Vdc power.
iR2C Cast Aluminum Enclosure

|
iR2P 1/8 DIN Panel Mount

|
FULL PID CONTROL
The iR2 is much more than the typical infrared transmitter. It
is a complete autotune PID TEMPERATURE CONTROLLER in a single extremely
compact enclosure (an important, unique feature). The iR2 features
a totally programmable analog output that can be programmed within a
range of 0-10 Vdc or 0-20mA. The analog output is selectable as either
a control output or as a calibrated retransmission of the temperature.
The iR2 also offers a choice of two Form C (SPDT) Relays or Solid
State Relays for controlling or alarms. The control functions feature
the full suite of capabilities from simple on-off to full Proportional
Integral Derivative (PID) control. Instead of connecting a simple infrared
transmitter to a separate temperature controller, the iR2 can
do it all. The
iR2 can control a process with simple ON-OFF control through
full Autotune PID control, and everything in between.The dual control
outputs can be configured for a variety of independent control and alarm
applications such as heat/heat, heat/cool, heat/alarm, and more. The
ramp-to-setpoint feature allows the user to define the rate of rise
to setpoint, minimizing thermal shock to the load during start-up. | |  |
BIG BRIGHT DISPLAY
The iR2 features a big bright LED dual display. The smaller numbers
display the set points or alarm points. The larger numbers (a full 21mm,
.83" high) display the measured temperature. The display can be programmed
to change color between green, amber and red at any set point or alarm
point and the change in color is quickly seen from a distance.
FIBER OPTICS
The iR2 comes complete with a compact NEMA 4 lens and a flexible
fiber optic cable assembly. With the iR2 it’s possible to measure
the temperature of targets that would simply not be visible with conventional
instruments. The fiber optic cable and lens allows the instrument electronics
to be kept away from the target environment where it would be subjected
to higher temperatures, smoke, dust, steam or powerful electromagnetic
emissions such as generated by induction heating. Both the stainless
steel lens and rugged cable assembly can be replaced in the field without
returning the instrument for calibration (a unique feature). The lens
can operate in ambient temperatures up to 200ºC without external cooling.
The variable focus lens can focus on targets from any distance between
200 millimeters (8 inches) to more than 4 meters (14 feet). The 25:1
field of view is ideal for most applications. Omega also offers a
wide selection of compatible application-specific lens assemblies and
fiber optic probes developed during three decades of experience servicing
the most demanding infrared temperature applications.
UNIQUE BUILT-IN LASER SIGHT
The iR2 features a built-in laser that shows the operator
precisely what the lens is seeing (a unique feature).
This innovative laser illuminates the precise spot on the target
that the lens is viewing, and allows the operator to focus on
the target with absolute precision. |
UNIQUE BUILT-IN LASER SIGHT
The iR2 features a built-in laser that shows the
operator
precisely what the lens is seeing
|
The laser can be
turned on to sight the target and off to make a measurement with the
simple push button on the front panel, or remotely via network or serial
communications. The cable and lens do not have to be disconnected and
connected to a separate apparatus to provide a conventional or laser
light for sighting.
Optional
Probe Types
L1 Lens Probe
L2 Ceramic/Metal Tip
L3 Polymer Bolt
L4 Ejector Pin Probe
Custom application-specific lens assemblies and fiber optic
probes. Please note that the custom fiber optic assemblies are
not field replaceable.

|
Specifications
Accuracy: 0.2% of Full Scale
Repeatability: 0.2% of Full Scale
Temperature Resolution: 1 Degree
Temperature Range:
Single Color; 300 to 1300ºC (572 to 2372ºF) Dual Color
450 to 1300ºC (842 to 3272ºF) Single and Dual Color
600 to 1800ºC (1112 to 3272ºF) Single and Dual Color 1000 to 3000C
(1832 to 5432 F)
Response time: 10 msec (0 to 63% of final value)
Spectral Response: 0.8 to 1.7 microns
IR Temperature Measurement: Selectable Between Single Color &
Dual Color
Emissivity: Adjustable 0.1 - 1.0 (Single)
Slope: 0.85 – 1.15 (Two Color)
Optical Field of view: 25 : 1, Adjustable Focus from 200 mm to
more than 4 meters distance (8" to 14'), standard
Laser Beam Diameter: Smallest Spot Size 8mm (0.32") Minimal focus
distance is 200mm (8"), standard
Other optical assemblies with smaller spot sizes available
Dimensions (Optical Assembly): Ø 20 x 62 mm (Ø 0.79 x 2.43")
Maximum Length, standard
Fiber Cable: 1 m included, 2, 3 and 10 m optional (3', 6', 10' and 32')
Power iR2P: 90-240 Vac +/-10% or 110-375 Vdc equivalent voltage; 5W
Power iR2C: 20-36 Vdc or 24 Vac; 4W
Operating
Ambient Temperature:
Controller: 0 to 50ºC (32 to 122ºF)
Optical Assembly: 0 to 200ºC (32 to 392ºF), without cooling
required, standard
Higher ambient temperature optical assemblies available
Display: Three Color Dual Display (Amber,
Green & Red),
Programmable
Environmental Rating: IP65, NEMA4 (Both the Optical Assembly &
the Front Panel)
Serial Communication: RS232 and RS485/422 or Ethernet and RS485/422
Controller: ON / OFF or PID Controller with Autotune
Outputs: Two Control or Alarm Outputs
Output Type: Analog voltage or current (0-10Vdc or 4-20mA),
DC Pulse (10Vdc @ 20mA),
Form "C" SPDT Relay 3A @ 120 Vac, 3A @ 240 Vac for iR2P; 200 mA @ 3 Vdc for iR2C
Analog Output Response: 1 second
Pulse Output Response: 1 second
Laser Sighting: Built-into the Controller for Optical assembly alignment
Wavelength (Color): 650nm (RED)
Operating Distance: 20 cm to 4 m (8" to 14'), standard
|
Maximum
Laser Power output:
<1mW
Location of Laser Warning Label: On
the control system box and circumference of optical head
Safety Classification: Class
2; Complies with FDA 21 CFR 1040.10; CE EN 60825-1/11.2001
Laser Power Switch: Set
via the Controller Menu
Laser Indicator: Displays
|
 |
iSeries
Embedded Internet
iSeries Meters and Controllers -
Direct connection to Ethernet (Each device has own IP Address)
EMBEDDED INTERNET
Ethernet connectivity and an Embedded Web Server are standard features
of the iR2 controller. The iR2
is part of the iSeries family of instruments that connect directly
to an Ethernet network and can send and receive data in standard TCP/IP
packets. Like all iSeries devices, the iR2 can serve Web pages over
an Ethernet LAN or even over the Internet making it possible to monitor
and control a process through a web browser (such as Microsoft Internet
Explorer) from anywhere in the facility or anywhere in the world.
Remote Control
For example, using the iR2 infrared temperature meter/controller
to control a heater, an engineer can monitor the temperature, change
set points or alarm points, turn the heater on and off, or make other
modifications from anywhere on the local network, or anywhere on the
Internet. The web pages are easily customized and secure password protected
access to the devices is easily controlled. And it requires absolutely
no special software on the engineer's computer to view the data and
"supervise" the controller--nothing other than a Web Browser.
Email and Alarm
In fact, the iR2 controller can even send an email to the
engineer (or anyone else) alerting them to an alarm condition or updating
the status. Leveraging the technology of the Internet, the engineer
could receive a message from the iR2 controller on an Internet
enabled pager or cell phone. Most remarkable is that all this can be
accomplished without a computer. The iR2 controller connects directly to the Ethernet Network -- not
to the serial port of a computer functioning as a "server" and "master"
to "slave" instruments connected through serial communications.
The iR2 also includes RS-422, RS-485 and MODBUS serial communications
along with Ethernet. The iR2 controller can be ordered with RS-232
Serial Communications instead of Ethernet at no extra charge. The RS-232
option also includes RS-422, RS-485 ASCII and MODBUS. All these serial
protocols are included on one device, selectable from a menu.
Internet Appliances
iSeries devices, including the iR2 controller, are in fact stand-alone
Web Servers. The Ethernet and Web Server capability is actually embedded
in the device. The iSeries device is
assigned an IP address on the network and can also be assigned an easily
remembered name such as "Heater1". In fact, the device could be assigned
an authorized Internet IP address from an Internet Service Provider
and function as a World Wide Web Server delivering whatever specific
information is called for.
The iSeries devices work well with conventional industrial automation,
data acquisition and control programs as well as Microsoft Visual Basic
and Excel. Omega provides free software and
demos which makes it fast and easy to get up and running with many applications.
|
| |
 |
|
 |
|
 |
† All dollar amounts on this site are shown in US currency.
Note: 3 ft cable (iR2-03 or iR2-03Q) is standard with iR2 controller, unless a different cable length is selected. Ordering Example: (1)iR2C-1000-53-C4EI 2-Color Infrared Temperature Controller in a rugged cast aluminum enclosure with 8 mm spot size optical assembly, temperature range of 1000 to 3000°C, programmable Analog Output, 1 SPDT Form C relay, Ethernet, RS-485/422/MODBUS, (1) iR2C-600-33-C4EI-L2MM-HT 2-Color Infrared Temperature Controller with temperature range of 600 to 1800ºC, programmable 2 SPDT Form C relays, Ethernet, RS-485/422/MODBUS. High ambient temperature optical and cable assembly (2mm spot size and 3 ft. Fiber Optic Quartz Cable), $2995 + 200 + 450 = $3645., (1) iR2-06 6 ft fiber optic cable = $6840
|
|
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
Part Number Builder |
 |
 |
 |
 |
 |
 |
|
|
|
Option Descriptions
|
|
(1)
|
Enclosure Type
|
| |
Select C for cast aluminum enclosure P for 1/8 DIN Panel mount
|
(2)
|
Range
|
| |
Select 300 for 300 to 1300ºC (572 to 2372ºF) $500. Must use Quartz Cable 600 for 600 to 1800ºC (1112 to 3272ºF) 1000 for 1000 to 3000ºC (1832 to 5432ºF)
|
(3)
|
Outputs
|
| |
Select 53 for 1 Programable Analog Output selectable as either control or retransmission of the process value 0-10 Vdc or 4-20mA and One (1) Form C SPDT Relay 3A @ 120 Vac 3A @ 240 Vac for iR2P 200 mA @ 30 Vdc for iR2C 43 for Pulsed 10 Vdc @ 20 mA (for use with external SSR) and One (1)Form C SPDT Relay 3A @ 120 Vac 3A @ 240 Vac for iR2P 200 mA @ 30 Vdc for iR2C 33 for Two (2) Form C SPDT Relay 3A @ 120 Vac 3A @ 240 Vac for iR2P 200 mA @ 30 Vdc for iR2C
|
(4)
|
Network Options
|
| |
Select C24 for Isolated RS-232 and RS-485/422. 300 to 19.2k Baud C4EI for Ethernet with Embedded Web Server + Isolated RS-485/422/MODBUS
|
(5)
|
Optical Assemblies
|
| |
Select Nothing(leave field blank) for Standard variable focal length lens. Focal distance from lens to target variable between 200mm to 4 meters spot size ratio 25 to 1 (8 mm spot size @ 200 mm distance) -L2MM for 2 mm spot size @ fixed focal distance of 150 mm (75 to 1) -L3MM for 3 mm spot size @ fixed focal distance of 225 mm (75 to 1)
|
(6)
|
High Ambient Temperature Option
|
| |
Select Nothing(leave field blank) for for Standard 0 to 200°C rated lens and 0.9m (3') cable assembly -HT for High ambient temperature 0 to 300º C lens and cable assembly 3 ft. (0.9m) Fiber Optic Quartz Cable (consult Sales Department for longer cable lengths)
|
|
NOTE: All combinations may not be valid, check spec sheet for valid part numbers.
|
| | | | |
|
 |
|
|
 |
|  |
 |
 |
 |
 |
 |
 |
 |
 |
 |
Related Links -
Manual
|
 |
 |
 |
 |
 |
 |
|
Product Manual
|
|
Download
iR2 Series - Communication Manual
|
|
Download
iR2 Series - Ultra High Performance 2-Color Fiber Optic Infrared
|
|
|
 |
 |
|
|