Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Heavy Duty Electropneumatic Converters
I/P and E/P Models

IP510, EP510, IP511, EP511 Series   
2 year warranty CE
 
Heavy Duty Electropneumatic Converters
IP510, EP510, IP511, EP511 Series:Heavy Duty Electropneumatic ConvertersI/P and E/P Models
Click for larger image.
   
$ 695.00  IP511-X27
Hazardous Locations and Intrinsically Safe Ratings
NEMA 4X (IP65)
0.1% Accuracy Typical
Closed Loop Pressure Feedback Control
Built-in Volume Booster Provides Flow Up to 12 SCFM
Easy Access to Zero and Span
Damping Pot Prevents Overshoot and Hunting
Low Air Consumption
Mount at Any Angle
Compact and Lightweight
Virtually No Sensitivity to Supply Pressure Changes
Removable Orifice for Easy Maintenance
Buna-N Seals Standard, Fluorocarbon Optional

View related products - Valves, Regulators and I/P Converters

Click to scroll below to order See Specs PDF Manuals View a printer friendly page

The IP510/EP510 Series are a patented family of electro-pneumatic instruments that are used to reduce a pneumatic supply pressure to a regulated output pressure which is directly proportional to a two-wire current or three-wire voltage input. This design incorporates closed loop sensing of the output pressure to achieve excellent accuracy and vibration stability. They also feature a unique damping circuit which can be adjusted to prevent overshoot and actuator hunting. Model selection includes General purpose NEMA 1, and Water-tight/Corrosion Resistant NEMA 4X (IP65). All models carry Hazardous Locations and intrinsically safe ratings.

SPECIFICATIONS
Accuracy:
   Typical: ±0.1% of output span
   Max: ±0.25% of output span
Hysteresis:
   Typical: ±0.01% of output span
   Max: ±0.10% of output span
Deadband: No effect
Repeatability:
   Typical: ±0.01% of output span
   Max: ±0.10% of output span
Ambient Temperature Effect Zero:
   Typical: ±0.004% of nominal span/°F
   Max: ±0.022% of nominal span/°F
Ambient Temperature Effect Span:
   Typical: 0.013% of calibrated span/°F
   Max: 0.022% of calibrated span/°F
Temperature Effect: ≤0.02%/°F, zero and span effects combined
Operating Temperature Range:
   Buna-N Elastomers: -29 to 71°C (-20 to 160°F)
   Fluorocarbon Elastomers: -18 to 71°C (0 to 160°F)
Storage Temperature Range:
   Buna-N Elastomers: -40 to 93°C (-40 to 200°F)
   Fluorocarbon Elastomers: -26 to 93°C (-15 to 200°F)
Vibration Effects: Less than 0.5% of span per 1 g, 5 to 2000 Hz, 3 g max, 3 axes
Mounting Position Effect: Not measurable
Loop Load, I/P Transducer:
   Less than 10 Vdc drop at 20 mA
   Less than 12 Vdc drop at 50 mA
Supply Voltage, E/P Transducer:
   Intrinsically Safe/Non-Incendive: 9 to 28 Vdc, less than 20 mA
   General Purpose: 9 to 40 Vdc, less than 20 mA
Supply Voltage Effect: No effect
Signal Impedance E/P Transducer: 6000 Ω minimum
RFI/EMI Effect NEMA 4X (IP66): Less than 0.25% of span change in output 10 V/meter, 20 to 1000 MHz (Reference SAMA PML 33.1 to 1978, 2 to abc)
Supply Pressure Sensitivity: No effect
Effective Air Consumption: 0.07 SCFM (2 LPM) maximum
Supply Pressure: 100 psig (6.9 bar) maximum*
* For models with zero output capability maximum supply pressure = 40 psi (2.8 bar) above maximum output, except for 0 to 100 and 0 to 120 psi models that have a maximum supply pressure of 130 psi (9 bar) and 140 psi (9.7 bar) respectively.
Dimensions
   IP510: 102 H x 48 W x 89 mm D (4.01 x 1.88 x 3.5")
   IP511: 144 H x 112 mm W (5.66 x 4.36")
Port Sizes:
   Pneumatic: ¼ FNPT
   Electrical: ½ FNPT


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 IP510 Models with NEMA 1 (IP00) Enclosure, 4 to 20 mA input
 IP510-X15 In Stock   $510.00    Current to pressure converter with 3-15 psi output, 4-20 mA input and NEMA-1 enclosure  
 IP510-X27 10 Weeks   $510.00    Current to pressure converter with 3-27 psi output, 4-20 mA input and NEMA-1 enclosure  
 IP510-X30 In Stock   $510.00    Current to pressure converter with 6-30 psi output, 4-20 mA input and NEMA-1 enclosure  
 IP510-060 In Stock   $530.00    Current to pressure converter with 0-60 psi output, 4-20 mA input and NEMA-1 enclosure  
 IP510-0120 In Stock   $530.00    Current to pressure converter with 0-120 psi output, 4-20 mA input and NEMA-1 enclosure  
 EP510 Models with NEMA 1 (IP00) Enclosure, 1 to 5 V input
 EP510-X15 10 Weeks   $510.00    Voltage to pressure converter with 3-15 psi output, 1-5 volt input and NEMA-1 enclosure  
 EP510-X27 10 Weeks   $510.00    Voltage to pressure converter with 3-27 psi output, 1-5 volt input and NEMA-1 enclosure  
 EP510-X30 10 Weeks   $510.00    Voltage to pressure converter with 6-30 psi output, 1-5 volt input and NEMA-1 enclosure  
 EP510-060 In Stock   $530.00    Voltage to pressure converter with 0-60 psi output, 1-5 volt input and NEMA-1 enclosure  
 EP510-0120 In Stock   $530.00    Voltage to pressure converter with 0-120 psi output, 1-5 volt input and NEMA-1 enclosure  
 IP511 Models with NEMA 4X (IP66) Enclosure, 4 to 20 mA input
 IP511-X15 In Stock   $695.00    Current to pressure converter with 3-15 psi output, 4-20 mA input and NEMA-4X enclosure  
 IP511-X27 10 Weeks   $695.00    Current to pressure converter with 3-27 psi output, 4-20 mA input and NEMA-4X enclosure  
 IP511-X30 In Stock   $695.00    Current to pressure converter with 6-30 psi output, 4-20 mA input and NEMA-4X enclosure  
 IP511-060 4 Weeks   $725.00    Current to pressure converter with 0-60 psi output, 4-20 mA input and NEMA-4X enclosure  
 IP511-0120 10 Weeks   $725.00    Current to pressure converter with 0-120 psi output, 4-20 mA input and NEMA-4X enclosure  
 EP511 Models with NEMA 4X (IP66) Enclosure, 1 to 5 V input
 EP511-X15 In Stock   $695.00    Voltage to pressure converter with 3-15 psi output, 1-5 volt input and NEMA-4X enclosure  
 EP511-X27 10 Weeks   $695.00    Voltage to pressure converter with 3-27 psi output, 1-5 volt input and NEMA-4X enclosure  
 EP511-X30 In Stock   $695.00    Voltage to pressure converter with 6-30 psi output, 1-5 volt input and NEMA-4X enclosure  
 EP511-060 10 Weeks   $725.00    Voltage to pressure converter with 0-60 psi output, 1-5 volt input and NEMA-4X enclosure  
 EP511-0120 In Stock   $725.00    Voltage to pressure converter with 0-120 psi output, 1-5 volt input and NEMA-4X enclosure  
All dollar amounts on this site are shown in US currency.

 Ordering Example: (1) IP511-X15 current to pressure converter with 4-20 mA input, 3-15 psi output and NEMA-4X enclosure, $695.00
 Part Number Builder
(1) (2) (3)
-
  
Option Descriptions
(1) Enclosure Type
  Select
IP510 for NEMA 1 (IP00) Enclosure with 4 to 20 mA input
IP511 for NEMA 4X (IP66) Enclosure with 4 to 20 mA input
EP510 for NEMA 1 (IP00) Enclosure with 1 to 5 Vdc input
EP511 for NEMA 4X (IP66) Enclosure with 1 to 5 Vdc input
(2) Specify Output Range
  Select
X15 for 3 to 15 psig
X27 for 3 to 27 psig
X30 for 6 to 30 psig
060 for 0 to 60 psig
0120 for 0 to 120 psig
(3) Seal Material
  Select
Nothing(leave field blank) for Buna-N seals (standard)
-F for Fluorocarbon seals
 NOTE: All combinations may not be valid, check spec sheet for valid part numbers.


   
Keywords:Electropneumatic Converters, I/P, E/P, pneumatic control valce, electronic regulator, button load cells electric valve actuators orp electrode pressure temperature sensor