Accessibility  Skip navigation  Site Map  Help  Search field  View shopping cart  View shopping cart  Skip to Navigation
Omega.com - Your One-Stop Source for Process, Measurement and Control! (888) TCOMEGA (in US/Canada) or (203) 359- 1660 (for international)
Navigation Image Map  
search
      
 

Wet/Wet High Accuracy Pressure Calibrators with Built-in RS-232 Communications

PCL31   
1 year warranty CE Made in the USA
 
PCL31:Wet/Wet High Accuracy Pressure Calibrators with Built-in RS-232 Communications
Click for larger image.
   
NIST Traceable Certificate Included
Compatible with Most Liquids
Small Size
High Accuracy 0.05% of Reading
No Temperature Effect from 0 to 50°(32 to 122°F)
Eight Unit Scales to Choose from
9 V Battery Powered Included (60 hr typ)

View related products - Instrumentation for Pressure and Strain Measurements

Click to scroll below to order See Specs PDF View a printer friendly page

SPECIFICATIONS
Pressure:
Accuracy (1 year):
Includes all effects of linearity, hysteresis, repeatability and temperature
Port 1: ±(0.05% rdg +0.005% FS [36psi] Vacuum: ±(0.25% rdg +0.025% FS [-14.7 psi])
Scale/Resolution
0.01 inH2O
0.001 psi
0.01 kPa
1 mmH2O
0.01 mmHg
0.001 inHg
0.0001 kg/cm2
0.1 mbar
Port 2: ±(0.05% rdg + 0.005% FS [3000psi])
Scale/ Resolution
0.1 psi
0.01 Bar
1 kPa

Electrical:
Agency Approvals (Pending): Factory Mutual Intrinsically Safe IS/I/1/ABCD, IS/II/1/EG
Range: 0 to 55 mA
Resolution: 0.001 mA
Accuracy: ±(0.025% rdg +0.001 mA)
Percent Conversion: 4 mA = 0.00%, 20 mA = 100.00% 10 mA = 0.00%, 50 mA = 100.00%
RS-232 Comm: All Models

Temperature:
Operating:
0 to 50°C (32 to 122°F)
Compensated: 0 to 50°C (32 to 122°F)
Storage: -20 to 70°C (-4 to 158°F)

Physical:
Media Compatibility:
Liquids and gasses compatible with PTFE penetrated-hard anodized aluminum, 316 stainless steel and FKM
Power: 9 V alkaline included (low bat indication) standard 60 hr typical life without RS-232 40 hr typical life using RS-232
Pressure Connection: 1 /8 NPTF
RS232 Connection: 9-position PC card I/O receptacle. Mating Connector P/N 621370-1
Dimensions: 130 H x 70 W x 29 mm D (5.1 H x 2.8 W x 1.1" D)
Case: Extruded Aluminum
Weight: 385 g (13.5 oz)


To Order (Specify Model Number)    
 Part Number   Availability   Price   Description    Qty.
 PCL31    Consult sales   Vacuum to 36 psig handheld pressure calibrator  
 PCL31H    Consult sales   0 to 3,000 psig handheld pressure calibrator  
 PCL33    Consult sales   Vacuum to 36 psig (Port 1) and 0 to 3,000 psig (Port 2) dual range handheld pressure calibrator  
 AC-1928    Consult sales   RS232 Interface Cable  
All dollar amounts on this site are shown in US currency.

 Note: All models include NIST traceable calibration certificate, 9 volt battery, soft carrying case, test leads and operators manual.

   
Keywords:Wet/Wet High Accuracy Pressure Calibrators with Built-in RS-232 Communications, basic ph meter calibration lab